Search Results for br-11-k-d
Catalog - amphenol-antennas.com
7040 EEE E ec ca C a ac e c ˛?2>B2;0F ?.;42 300..500 "˜G "<129 ;B:/2? <=A6<;@ ( EEE ) "<129 #B:/2? 7040 380 7040 440 ˛?2>B2;0F /.;1* 380-430 "˜G
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Amphenol Borisch
Œ[ËÊíiõkh5ز²À…sX V O3i 11= iÉ-8Xú ³Ë¨Eax µ–V @Ú 0> d\–ý ÙŽ bä lj~˜t q[- H ùôãÊ€e …$|5 V ´àæØ Žò¨ÀÝ= ôøßSÓb…Ú~1??ݶ aJAýõó‡.ìè#Ãü ÿÿ PK !i»—³¯ ë
Amphenol PCD Shenzhen
right angle plug, 2+2 pin, 40a max, cable od 10.9 to 11.8mm multicore shielded wire ex402b02x. receptacle, 2+2 pin, optional alternate position ex402b06xxxi. plug, 2+2 pin, optional alternate position , interlock, 2.5 to 4 mm2 individually shielded wire ex40302x. receptacle, 40a max, 3(power)+2(signal) pin, alternate position a/b/c/d/e ...
Metalliset itsesulkeutuvat korkit - Tarvikkeet | Amphenol Socapex
Amphenol Socapexin metalliset itsesulkeutuvat korkit suojaavat tehokkaasti pistorasioita pölyltä, vedeltä, kosteudelta ja sähkömagneettiselta häiriöltä. IP67-tiivistävyydellä nämä korkit varmistavat, että liittimet pysyvät suojassa vesisuihkuilta ja pölyltä, mikä tekee niistä sopivia sotilaallisiin ja kaupallisiin ilmailualan sovelluksiin.
C:Users ormanDesktopDescriptions to UpdateC-RTHP0203SxH REV A1
none 11 tommy 33.5 ref 19.3 2.4 Ø31.7 29.4 36.5 29.4 36.5 master keyway 4x Ø4.2 notes: 1. material: 1.1 housing body: zinc die-cast, nickel plated 1.2 insulation insert: pa66,ul94 v0 1.3 seal: silicone rubber 2. specifications: 2.1 current rating: 86 amps max. 2.2 voltage rating: 630 v ac/dc
Datenblatt - Temposonics
I 3 I Temposonics® E-Serie EP2 IO-Link Datenblatt TECHNISCHE DATEN 1/ Wählbar über IO-Link Master 2/ Die Schutzart IP67 gilt nur für das Sensorelektronikgehäuse, da Wasser und Staub in das Profil eindringen können. Ausgang Schnittstelle Digital Übertragungsprotokoll IO-Link V1.1 Datenformat Standard-Einzelpostionsmessung: 32 bit vorzeichenbehaftet (Position in μm)
Kaye LabWatch IoT
Complete Cloud Solution. Integrating high quality sensors, latest wireless and wired technologies for communication and networking abilities into an easy-to-use browser Information Management Solution, LabWatch IoT combines precise facility monitoring with effective alarming, hassle-free reporting, and secure data Cloud archiving and performance.
REVISION HISTORY PRODUCT DATA DRAWING - SV Microwave
insertion loss: .11 x square root of f(ghz) materials : insulators: ptfe per astm d1710, type 1 grade 1, class b. bodies: brass per astm b16, alloy uns c36000, h02 contact: beryllium copper per astm b196, alloy c17300, cond. td04 shrink tubing: polyolefin per sae-dtl-23053/5-105-0 finishes : bodies &
MA140PQ01 - amphenol-antennas.com
- MA140PQ01 - MOBILE ANTENNA 380 - 430 MHz MA140PQ01 is a mobile antenna with a flexible half wave whip on a hole-mounted base. It can be used without any ground plane and is
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Class I Div 2 certified accelerometer 787A-M12-D2
Win Sensin Tenies rore rie Freeric USA n mpeno Compn Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.
M260 50/200kHz, 1kW, Si-Tex/Standard, DT - AIRMAR EMEA
Features. Depth only; 1 kW of power; Dual-frequency elements: 50 kHz with a 19° beamwidth for depth performance to 735 m (2500') 200 kHz with a 6° beamwidth for depth performance to 294 m (1000')
l INSTALLATION INSTRUCTIONS ANALOG PERSONALITY MODULE
11. At this point, you can use the SP1 and SP2 buttons to choose the voltage to assign to Set Point 2. Pressing and holding the SP1 button causes the output voltage to move in the positive direction; pressing and hold-ing the SP2 button causes the output voltage to move in the negative direction. If either button is held for
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
Data Sheet R-Series V RFV SSI - Temposonics
3 Temposonics® R-Series V RFV SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
$ ,1,7,$/ 5(/($6( -$1 7= - Amphenol Sine
Title: C:\work\Telect\Latest drawings for release\PRM0400-G3-PNL\PRM0400-G3-PNL.dwg Author: TZiolkowski Created Date: 9/28/2020 11:08:38 AM
Amphenol IPC North America Code of Conduct
3.11. Young Worker Any person older than the minimum legal age for employment, but younger than 18 years of age. Also known as juvenile workers. 4. LABOR Amphenol IPC firmly stands by its dedication to safeguarding the human rights of all workers and ensuring they are treated with utmost dignity and respect.