Search Results for br-11-k-d
AT60-203-0431-4 Size 4 Machined Pin Contact, Gold Plating,
AT60-203-0431-4 Size 4 Machined Pin Contact, Gold Plating, 100A, Wire Range 4AWG
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - DCN 46496 ...
- dcn 46496 06/17 gpf approved: checked: drawn: gpf 06/02/17 gpf 06/02/17 vb 06/02/17 rohs compliant 6.000152.40 material: connectors: 2x 2.92mm straight plug (sf1511-60071)
Thermometrics Duct Sensor - amphenol-sensors.com
Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
www.amphenol-sensors.com
%PDF-1.7 %âãÏÓ 624 0 obj > endobj 641 0 obj >/Encrypt 625 0 R/Filter/FlateDecode/ID[3244B43919EB064B109258B499736385>9D452CDCF2614443AB01C56F831E7991>]/Index[624 ...
C146 ハウジング C146 30G003 804 4|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
PG 11 : インサートタイプ : ハウジング : 保護カバー : PA : Category : ハウジング : 電気特性: 接触抵抗: DIN EN 60512-2-1, Test 2a / IEC 60512-2-1, Test 2a : 0 mΩ: 耐候性: 使用温度範囲 - 40 °C / + 100 °C : 最高気温 + 100 °C / 1000 h : 最低気温 - 40 °C / 16 h : 機械的特性: 耐久性 (標準 ...
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C)
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
-0.11 %FSO/°C 4 Thermal Hysteresis of Zero 0.1 %FSO 4 Long Term Stability of FSO 0.1 %FSO 5 1. All values measured at 72°F (25°C) and 1 mA excitation, unless otherwise noted. 2. Zero psig. 3. Measured as the deviation at 300 mmHg from a line drawn from the output at
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
IECEx Gert¡f¡cate of Gonformity - sgxsensortech.com
lssue No. 5 (2012-11-14) lssue No. 4 (20124-24) lssue No. 3 (2011-2-14) lssue No. 2 (2009-3-2) lssue No.1 (2008-6-24) lssue No. 0 (2004-1 1 -1 ) Gurrent 2015-03-23 Page 1 ofS SGX Sensortech (lS) Ltd 2 Hanbury Road Widford lndustrial Estate Chelmsford Essex CM1 3AE United Kingdom Electrical Apparatus: Optional accessory: lR2xxxxxxx Series Gas ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Guatemala, Honduras, El Salvador, Nicaragua, Costa Rica, Panama and ...
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
C e r t i f i c a t e o f Re g i s t ra t i o n - amphenol-invotec.com
C e r t i f i c a t e o f Re g i s t ra t i o n Q UA L I TY M A N A G E M E N T S Y S T E M. A m p h e n o l Invo t e c L i m i t e d H e d g i n g L a n e D o s t h ...
Data Sheet - temposonics.com
I 3 I Temposonics® E-Series EP2 IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1 Data format Standard single-postion measurement: 32 bit signed (position in μm)
Amphenol AV-THLIN2BNCM-010 Thin-line Coaxial Cable - BNC Male / BNC ...
Buy 10ft Amphenol AV-THLIN2BNCM-010 Cables Factory-Direct: This low-profile thin-line (RG179) BNC to BNC coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility. Despite its small size, the proper 75 ohm impedance is maintained to ensure optimal signal transfer. These fully shielded cables feature molded BNC connector terminations ...
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Modus W Series - amphenol-sensors.com
11 to 32 VDC (See diagram for maximum loop resistance) Output Two-wire/4 to 20 mA output Protected against reversal of polarity. Output limited to approximately 3.85 mA at low end of span and approximately 25 mA at upper end of span. Standard Pressure Ranges for Modus W Series Pressure Code Differential Pressure Range, psid Operating Static ...
Amphenol
Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test procedure is simple to follow and takes a just few minutes for most materials. However, to ensure accurate and consistent results the procedure should be followed precisely.
HB078-13U3S6-260J Connectors, 260 ft - rfstechnologies.com
Outer Diameter Nominal mm (in) 28.2 (1.11) Cable Weight kg/m (lb/ft) 1.79 (1.2) Minimum Bending Radius, Single Bend mm (in) 125 (5) Minimum Bending Radius, Multiple Bends mm (in) 254 (10) Recommended / Maximum Clamp Spacing m (ft) 1 / 1.2 (3.25 / 4) PRODUCT DATASHEET HB078-13U3S6-260J
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Long flanged Receptacle monomodule With nut plate With ESD protection ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri