Search Results for br-11-k-d
SIMMD0145EPS - Amphenol Air LB
Mechanical; Shell material: Thermoplastic: Shell plating: Bright nickel: Insert retention in shell (> to) 25.4 daN: Endurance (nbr of cycles) 500: Vibrations - Type: Sinusoide: Vi
SYSTEM ATTACHMENTS - Amphenol-Air LB
Visit amphenolpcd.com for more information 3 INDEX ALBPCL75P High Performance P-Clamps High Performance Omega Clamps High Performance LDG P-Clamps Light Weight C-Clamps (CC1339L) C-Clamps 5516
Thermal-Magnetic Circuit Breaker 3120--M1-
Shock 30 g (11 ms) to IEC 60068-2-27, test Ea Corrosion 96 hours at 5 % salt mist to IEC 60068-2-11, test Ka Humidity 240 hours at 95 % RH to IEC 60068-2-78, test Cab Mass approx. 53 g (2-pole) approx. 50 g (1-pole) Illumination voltage / Power consumption Standard current ratings and typical internal resistance values ...
Grounded module Pin Without peripheral sealing 1 contact #8 quadrax ...
Grounded module Pin Without peripheral sealing 1 contact #8 quadrax anti rotate on polarizer side Polarization A Fluorinated silicone
SIMEGK0816PC - Amphenol Air LB
Grounded module Pin With peripheral sealing 8 contacts #16 Polarization C Fluorinated silicone
Electronic Relay with Timer Function – ETR10
Electronic Relay with Timer Function – ETR10 www.e-t-a.de Electronic Relay with Timer Function – ETR10 2 1 5 Technical data (25 °C) Tests Tolerances
SIME1602PCPBR - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
TECHNICAL FEATURES - rfstechnologies.com
FO Break-out Length (Top) mm (in) 279 (11) FO Break-out Length (Bottom) mm (in) 228 (9) Cable Sealing Method Semi-rigid flame-retardant polyolefin, with hot melt adhesive Fiber Termination End 1 LC Connector Fiber Termination End 2 LC Connector PRODUCT DATASHEET FR-N-1SSM-01-80F
SIME1602SD - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
North Korea - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
High Performance Thermal Circuit Breaker 483-
11 5 3 with auxiliary contact with polarized auxiliary contact Type No. 483 single pole, with temperature compensation Mounting G threadneck panel mounting, standard L threadneck panel mounting, extended push button V threadneck panel mounting, high vibration performance Threadneck design 1 M12x1x6.4x8.8 dia. with mounting plate (aux. contact ...
SIME0816PA - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
35599134787PSU - Amphenol Air LB
Plug 3559 Fitted with socket module SIME2022SN (marking BACC)
High Performance Thermal-Magnetic Circuit Breakers 446/447/449
with auxiliary contacts: 20 g (11 ms) Corrosion 96 hours at 5 % salt mist to VG 95210, sheet 2, IEC 60068-2-11, test Ka Humidity 240 hours at 95 % RH to VG 95210, sheet 7, IEC 60068-2-3, test C Mass approx. 850 g All dimensions without tolerances are for reference only. In the interest of improved design, ...
SIME1602PDFBR - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Thermal Overcurrent Circuit Breaker 1140-
Shock 25 g (11 ms) to IEC 60068-2-27, test Ea Corrosion 96 hours at 5 % salt mist, to IEC 60068-2-11, test Ka Humidity 240 hours at 95 % RH to IEC 60068-2-78, test Cab Mass approx. 10 g Standard current ratings and typical internal resistance values Type No. 1140 single pole thermal ...
SIM2B24A011CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
www.career.cascoauto.com
Nathan Key. Business & Sales Development Leader. 450 Saint Cloud Ct. Bowling Green, KY | 270-312-3571 | nathanakey@gmail.com. Summary. Accomplished business and sales development leader offering over 10 years of experience driving business strategy, marketing, sales management, through building and maintaining client relationships.
Magnetic and Hydraulic-Magnetic Circuit Breaker 8345-
N to IEC 60068-2-11, test Ka Humidity 240 hours at 95 % RH, DC to IEC 60068-2-78, test Cab Mass approx. 90 - 120 g per pole depending on version Standard current ratings and typical internal resistance values to EN 60934, CCC, UL 489, UL1077 IEC 60934 / CCC (3-pole) – test series E: voltage number of poles I