Search Results for brctv speed test
Sensor Calibration Services Codes | PCB Piezotronics
Test Type: ACS-20: 20 Hz to upper 2 dB frequency: x: x: Type 1 measurment microphone cartridge: Electrostatic actuator, open circuit sensitivity: ACS-21: Min to max microphone frequency spec. Min 10 Hz and Max 20 kHz: x : Electret array microphone (130 Series) ACS-42:
2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace
2M804 connectors are the most rugged push-pull micro-miniature circular connectors on the market. Designed for use in soldier-worn tactical equipment deployed by the United States military, these connectors were built to perform.
TNC Male Cable Connector, Lockwire Holes for RG-58 Cable
SV Microwave proudly presents the TNC Male Cable Connector, Lockwire Holes for RG-58 Cable M39012/26B0015 with higher level features.
Model 625B00 Precision Industrial ICP® Accelerometer ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Amphenol
A standard size speedy is shown in the photograph to the left. The moisture test procedure is simple to follow and takes a just few minutes for most materials. However, to ensure accurate and consistent results the procedure should be followed precisely. To test your sample, refer to the photographs below and complete the following steps: 1.
Force Link Stiffness Webinar - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB. Subscribe.
Multi-Conductor Cables - PCB
Discover PCB Piezotronics' multi-conductor cables for versatile test and measurement applications. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
2.4mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
SV engineers designed a 2.4mm Female Solderless PCB Edge Launch Connector, 2 Hole 1621-60075 with higher ranking features and specifications.
110WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS232
The 110WX gives wind speed and direction, air temperature, and barometric pressure readings. Feature rich and encased in a durable, rugged housing that is IPX6 rated, the 110WX is the right component for either marine-based positions or agriculture field locations. Reliability and performance, along with no moving parts, makes the 110WX a ...
Model 625B02 Low Frequency Industrial ICP® Accelerometer ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
2.4mm Female Bulkhead Connector for .085 Cable - SV Microwave
SV Microwave present a 2.4mm Female Bulkhead Connector for .085 Cable SF1644-6001. Get the product and enhance your RF performance!
Sachsenkabel pulse - Home
Your digital test certificates. Call up quality data online 24/7. DOWNLOADTEST CERTIFICATE. F2X® - Fast Internet at the Speed of Light. FAST CONNECTION. FAST SURFING. Discover NOW . Back Before. Product Cataloge. Select your desired application area. Telecommunication. Data Center. Broadcast / fast. LANE
Model 039237-50022 ROTARY TORQUE, W/ENCODER and AUTO ID ... - PCB
critical test. PCB Piezotronics maintains an ISO- 9001 certified metrology laboratory and offers calibration services, which are accredited by A2LA to ISO/IEC 17025, ... A-B Track 90 degrees phase difference flat over operating speed range Resolution w/Quadrature … ¼ degree (3/16 degree on 3/4-inch drives, 1/8 degree on 1-inch drives, 1/10 ...
Public Safety | Industry - PCTEL
Public safety fleets, first responders, and critical infrastructure rely on wireless technology to stay connected, indoors and out. Our purpose-built antennas, public safety network testing, spectrum monitoring, and BDA information tracking solutions are designed to enable mission critical LMR and broadband public safety connectivity, including P25, TETRA, LTE/FirstNet, and even 5G networks.
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, SB
Get the SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, SB 3211-40106 at Interstate Connecting Components, Digi-Key, Mouser and Heilind Electronics.
SMPM Male Solder-In Hermetic Connector (.012"), SB - SV Microwave
The SMPM Male Solder-In Hermetic Connector (.012"), SB" 3211-60028 for high-end performance. Check out the product's environmental specs here!
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
WISP51583MIMO-SH Enclosed Yagi MIMO Antenna - PCTEL
Dear Customer, Thanks for your interest in the WISP51583MIMO-SH. This product has reached end of life (EOL). Replacement option: DAA4959-14DP Please contact us if you have any additional questions:
Configuring Flow Sensor Telegrams - marport.com
You need to check the speed measures of all speed sensors with an EM Log tester. Configuring the Uplink Power ... You can test the measures taken by the sensor (e.g. battery level, temperature, depth) to check that there are no faults. Exporting Sensor Configuration Settings for Record Keeping.
793VR radiation-resistant velocity sensor - Wilcoxon Sensing Technologies
Top exit, radiation resistant (1x10-7 RADs exposure limit), piezoelectric velocity sensor, case isolated, MIL-C-5015 connector, 100 mV/in/sec sensitivity, ±10% sensitivity tolerance. Velocity sensors, cable assemblies, and mounting accessories with radiation resistance up to 1x10 7 RADs make vibration monitoring possible on critical machines in nuclear power plants.