Search Results for broadcom initial
4 Chemicals Destroying Your Industrial Power Cables - TPC Wire
Reach out today, and an experienced technical expert will contact you to assess your needs and provide an initial quote. About Us. Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments.
Document Entered Accountable ECO Engineer Initial Release of ... - PCB
initial release of 6222s-xxxa performance specification dam : 53277 . edved279-1 rev g document 77021 revision nr page 2 of 6. continued product improvement necessitates that endevco of pcb north carolina reserves the right to modify these specifications without notice to holders of previous issues. ...
Amphenol Corporation - Investor Relations
Delivering Strong Performance. The electronics revolution continues to create exciting, long-term growth opportunities for Amphenol. We remain global leaders in developing new applications to drive demand for our broad range of high-technology products across all of our diversified end markets.
MIL-C-26482 Series 1 - TPC Wire
(MILLIVOLTS) INITIAL 20 7.5 7.5 < 55 16 22 13 < 50. EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935. 259 Mini Quic-Connects™ Micro Quic-Connects™ Nano Quic-Connects™ Specialty
LJT - HE308 - 38999 Series I - Amphenol Socapex
Amphenol Socapex LJT product range, is a highly reliable and durable connector designed to meet the rigorous demands of the aerospace and military industries. It is a bayonet coupling connector that offers a large variety of contact arrangements and shell types, with maximum weight/space savings, making it ideal for use in applications where space is limited.
PCIe® M.2 Gen 5 Card Edge Connectors - Amphenol CS
www.aenocs.co Disclaimer Pease note tat te aove noraton s sect to cange tot notce. PCIe® M.2 Gen 5 Card Edge Connectors MATERIAL § Contact: Copper Alloy with Gold plating sufficient to meet all mechanical and environmental requirements § Contact Finish: Must be compatible with Lead-free soldering process § Housing: Complies with UL 94 V-0.Must be compatible with Lead-free
ACOMMs Transmitter - VLF-D - Airmar
Airmar’s ACOMMs Transmitter VLF-D is a long-range, high bit rate transducer designed for today’s highly demanding ACOMMs requirements. It features an operating frequency of 10 - 22 kHz (-3dB), high bandwidth (81%), 6000 m depth, long-range directional beam, and 100% duty cycle.
F-Splice Model G-F81XL - Amphenol Broadband Solutions
> 200g (Initial) > 120g (After 50 Inserts) Mechanical Total Length (mm) 34.05 Long End/Short End (mm) 15 / 15 Nut Size (mm) 11 Hex (7/16”) Body Material Brass Threads Machined Contact Pin BeCu Insulator HDPE Specifications • High Holding Force (> 200 grams) • Beryllium Copper Seizing Pin
Amphenol Assembletech
3. Contact resistance: 20mohm max. initial, 20mohm maximum change after stress test 4. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity PCIe Gen5 and PCIe Gen6 Product Environmental Compliance RoHS2.0: Compliant China RoHS: Yes REACH SVHC: Yes
Amphenol High Density HDB /HSB Connectors - Amphenol Aerospace
Shock: 020” initial radial misalignment Angular Misalignment: Capable of mating with up to a 2° initial angular misalignment Durability 100,000 mating cycles Insertion/Extraction Force: 1.5 ounce typical per contact Operating Temperature: -65° to 125°C Current Rating: 2 amperes Hot swap 1 ampere maximum (load dependent)
Capabilities - Amphenol RF
Our quality team oversees every part of our operation, from initial design to shipping parts to your door. Amphenol RF is dedicated to achieving the highest customer satisfaction through the execution of our Quality Directives and our continuous improvement programs.
Nikola Tesla: Electrical Engineer & Alternating Current Visionary
Reach out today, and an experienced technical expert will contact you to assess your needs and provide an initial quote. About Us Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments.
TOSA CONTACT B I/O CHART - amphenol-aerospace.com
a initial release 06/02/21 b (cl i) see ecn d3445 07/13/21 document no. cf-170900-lxx sheet 1 of 2 rev. b document no. cf-170900-lxx sheet 1 of 2 rev. b document no. cf-170900-lxx sheet 1 of 2 rev. b document no. cf-170900-lxx sheet 1 of 2 rev. b eng pdm information for reference only revision b version 3 see sheet 2 m protective cap quadrax ...
10-Gigabit Ethernet Backbone Interface Options: Which One Should I ...
Share on Social Media x facebook pinterest linkedin tumblr reddit emailThis week’s question comes to us from Chris in New York: We plan to upgrade our network backbone to 10-Gigabit Ethernet. What interconnect platform should we use? Thanks Chris for your question. This topic comes up quite frequently for a number of reasons. Not too long […]
Benefits & Applications for Medium Voltage Cable - TPC Wire
Medium voltage cable provides a reliable power source in the event of unpredictable power outage situations, power distribution to isolated areas and any application ranging from 5kV up to 35Kv. To ensure that your cable lasts, choose a durable medium voltage cable with excellent flexibility. In addition to flexibility, the cable you choose should include a variety of benefits that will reduce ...
High-Performance Grounding Blocks - G-G2B2 UL
Pin Holding Force > 200g (Initial) Mechanical Splice Length (mm) 25.7 Body Material Zinc / Brass Groundscrews / Material 1 / Steel Groundwire Range (AWG) 10 - 14* Contact Pin BeCu Insulator HDPE Specifications NOTE: All specifications typical unless otherwise noted. *UL listing applies to 10 gauge wire only.
Modular Jack Connectors and Their Applications - Amphenol CS
Since their initial use as a simple telephone connector, modular jacks proved to be so useful that they have now evolved into one of the most predominant interconnects throughout multiple industries including data and telecommunications, computer networks, commercial applications such as alarm systems and surveillance equipment, and even in ...
ExaMAX® 56Gb/s High Speed Orthogonal Connector System - Amphenol CS
§ Contact Resistance: <10mΩ change from initial reading after environmental exposure § Current Rating (with 30° C T-rise above ambient) § Signal contact: 0.5A/Contact (both signal and ground contacts can carry current) ENVIRONMENTAL § Telcordia GR-1217-CORE Central Office qualification completed § Operating Temperature Range: -55°C to ...
MODEL 378C20 1/2 PREPOLARIZED RANDOM INCIDENCE MICROPHONE - PCB
further reducing set-up time and initial investment costs. MODEL . 378C20. 1/2" PREPOLARIZED . RANDOM INCIDENCE . MICROPHONE Sensitivity: 50 mV/Pa (± 1.5 dB) Frequency: 3.75 Hz – 16 kHz (± 2 dB) Dynamic range: 16 dB(A) – 137 dB. TYPICAL APPLICATIONS Cabin measurements Environmental testing Room acoustics
ExaMAX IO Connector System - Amphenol CS
For more normaton ease contact § ketecmannamenotcscom § etersonnterconsystemscom or st s at www.amphenol-icc.com Disclaimer Pease note tat te aove normaton s sect to cane tot notce ExaMAX® IO Connector System MATERIAL §§Contacts: High performance Copper Alloy §§Plating(s): Performance-based plating at separable interface (Telcordia GR-1217-CORE)