Search Results for bryant coil number nomencalture
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
"xx" number to db value chart date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r.
BMZ Pin D38999 Contact (Size 8) for RG-174 Cable
SV Microwave presents the BMZ Pin D38999 Contact (Size 8) for RG-174 Cable SF9321-60007. Check out the technical specifications and place your order today!
MASTER KEYWAY - Amphenol Sine
key part number rts714nd19s03 recommend mounting hole pad position recommend pcb layout master keyway ecomatefi aquarius!", receptacle, jam nut, 19pos, socket contact, size 14 rts714*d19s03 rts714wd19s03 rts714xd19s03 rts714yd19s03 rts714zd19s03 master keyway. created date:
EPOXY SEALED MIL-DTL-38999, RECEPTACLES SERIES III TV
First number represents Shell Size, second number is the Insert Arrangement. View Filter Catalog online for more information. EPOXY SEALED MIL-DTL-38999, RECEPTACLES SERIES III TV EPOXY SEALED CONNECTORS: Features and Benefits: • •Light weight alternative to glass sealed hermetic connectors • Leak rate of 1x10-5 cc of He/sec or less
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
NTC Miniature Series - amphenol-sensors.com
Each material system is denoted by an ordering code letter, a referenced curve number and the nominal 77°F/257°F (25°C/125°C) resistance ratio. 3 Type 60/65/85/100 Specifications All thermoprobes are aged for extended periods of time. As such, they exhibit excellent stability for all service tempera-
97-e-series-first-mate-last-break-fmlb-catalog-amphenol-industrial
Ground Pin Number D D D, E D Rated Voltage (r.m.s) AC250V AC400V AC250V AC250V AC250V AC500V Overvoltage (r.m.s) III II III III III II Pollution Degree 3 2 3 3 3 2 Dielectric Withstanding Voltage AC2800V (r.m.s) AC2000V (r.m.s) AC2000V (r.m.s) AC3000V (r.m.s) Current Capacity 23A 23A #12:23A #16:13A 46A 22-23 24-10 24-11 32-17 Insert Pattern
Amphenol
Part Number Description: 10-752001-000 (WTB024SV046110R) 2.4mm board mount receptacle: 10-729455-000 (WTB024PR135000) 2.4mm cable applied pin: 10-729923-000 (WTB036SV061025R) 3.6mm board mount receptacle: 10-729922-000 (WTB036PR174000) 3.6mm cable applied pin: www.amphenol-industrial.com;
EcoMate Aquarius, RECEPTACLE,JAM NUT, SIZE 18, 2 POS, PIN - Amphenol Sine
part number panel cut out reference 30.6+0.2 0 Ø32.1+0.2 0 36.5 41.3 33.4 19.3 2.2 master keyway unef 1" 1/16-18thread 2a unef 1" 1/4"-18 thread 2a Ø28.6 33.8ref notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. o-ring:nbr or silicone rubber. seal gasket: nbr or ...
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Thermometrics NTC Type 95 Series Thermistors
Select appropriate part number below for resistance and temperature tolerance desired. R 25°C Material System 32°F to 158°F (0°C to 70°C) ±0.18°F (±0.1°C) 32°F to 158°F (0°C to 70°C) ±0.36°F (±0.2°C) 32°F to 212°F (0 to 100°C) ±0.36°F (±0.2°C) 2000 F DC95F202V DC95F202W DC95F202Z 2252 F DC95F232V DC95F232W DC95F232Z
Coaxial Contacts | High Speed Contacts - Products | Amphenol Aerospace
Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
High Voltage 38999 Connector | Power Products - Amphenol Aerospace
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.
PRODUCT DATA DRAWING DATE - amphenol.co.jp
sv part number coupling style 9311-60033 smooth bore 9311-60034 limited detent 9311-60035 full detent. title: 9311-60033-60035.pdd.slddrw created date:
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
Voltarius High Power Interconnect | Power Products | Products ...
Voltarius is a high-power interconnect system optimized for high voltage applications, with performance up to 1000Vdc and 450A