Search Results for bsnl grtuity 25 lakhs bsnl
Amphenol
60 6,71 83 25 8 108 188 70 6,41 73 05 39 8 170 80 61 62 74 78 8 153 90 5,61 52 34 07 5 132 100 51 31 93 26 0 110 110 41 01 42 24 28 0 115 38 11 17 30 60 120 25 71 01 83 2 125 00 00 00 0 10 20 30 40 50 60 70 80 90 100 110 120 130 140 150 160 170 180 190 200 210 220 230 240 250 20 40 60 80 100 120 (°c) (a) 500/0 25/12 60/100/8 15s/16s/15/16 160 ...
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
NPA-600 5.0V 4.75 V to 5.25 V NPA Compensated, digital serial NPA-700 5.0V 24.75 V to 5.25 V NPA Compensated, digital I C NPA-730 23.3V 3.135 V to 3.465 V NPA Compensated, digital I C. 3 Parameter Units Min Max Analog Performance Parameters 5 volt Excitation Offset Volts 0.44 0.56
38999 - Kraft - 38999-serien - Amphenol Socapex
38999-Power-kontakten är konstruerad för överföring av hög effekt i tuffa miljöer. Amphenol Socapex 38999 kraftkontakter är hämtade från MIL-DTL-38999-serien och är utrustade med robusta kraftinsatser som klarar upp till 500 A. De finns i olika skaltyper, inklusive MIL-DTL-38999 I (LJT), MIL-DTL-38999 III (TV-CTV), VG96912 (SJT), RNJ och RNJLP, där 4 x 60 A och 4 x 100 A är HE308 ...
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS SF4587-6003 YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
HPT-RT Backshell Lock Release Tool for HPT-3-M & HPT-3-F - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
NTC Type NDL - amphenol-sensors.com
0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDL102C2R1 NDL102C2R2 NDL102C2R3 NDL102C2R5 NDL102C2R10
TV-CTV - D38999 Series III - 38999 Series | Amphenol Socapex
TV-CTV D38999 Series III je konektor splňující požadavky normy MIL-DTL-38999 Series III a je určen pro použití v náročných vojenských a průmyslových podmínkách. Tato řada nabízí širokou škálu uspořádání kontaktů a typů plášťů, takže je ideální volbou pro aplikace, které vyžadují maximální úsporu hmotnosti a místa.
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Electrical @ 25°C (72°F) unless otherwise stated Excitation 1.5 mA 10 VDC Max Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 125 °C 40°F to 257°F Storage -55 to 150 °C-67°F to 302°F (Note 6) Mechanical Weight 0.04 grams Media Compatibility Clean, dry air noncorrosive gases
NPX1 NovaSensor Sensors
(77°F (25°C), 3.0 V) • 0.8 micro-coulombs Temperature Maximum SHTD represents the temperature at which the thermal shut-down function can be enabled and REL represents the temperature at which the master reset state is released. SHTD • 239°F (115°C) maximum • 2.1 to 3.6 V
NPX1 NovaSensor Sensors
(77°F (25°C), 3.0 V) • 0.8 micro-coulombs Temperature Maximum SHTD represents the temperature at which the thermal shut-down function can be enabled and REL represents the temperature at which the master reset state is released. SHTD • 239°F (115°C) maximum • 2.1 to 3.6 V
R-SATA - Högpresterande PCB-kontakter | Amphenol Socapex
baksida Ethernet-switch och mediakonverterare. Ethernet-switch; Fiberoptiska mediakonverterare; Sladdpar och byglar; PS-serien: Lösningar för Power Devices
NTC Type NDK - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10 2000 2 3540 ± 1% 257 (125) NDK202CR1 NDK202C2R2 NDK202C2R3 NDK202C2R5 NDK202C2R10
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
NPA-600 5.0V 4.75 V to 5.25 V NPA Compensated, digital serial NPA-700 5.0V 24.75 V to 5.25 V NPA Compensated, digital I C NPA-730 23.3V 3.135 V to 3.465 V NPA Compensated, digital I C. 3 Parameter Units Min Max Analog Performance Parameters 5 volt Excitation Offset Volts 0.44 0.56
www.amphenol-sensors.com
%PDF-1.6 %âãÏÓ 180 0 obj >stream Çl Ž³ô½i° Ò×D«*±* =UÑ~'–û dyTã)u"EU‚6ôp þš eß cX ÀSv!{ È%R²º ÛÙ½¿ÓŽÖ , `’^ ªøV9•ìã zæDÒ%» 0|… ) ûä#ëÞ ºÞ5m® DZºéU ]á@PL¤}ñXŽsv‘¤^Mµ û\ %ûïÏ ªä-iõ aÒ5ÓŽ@â/^¬J × C^óv‹ µTU â2 (Ló ÙWPÿÓôFëmÞ!Ú TÎÉ F ¥¶••v I- àd“UK Á`Ë|³ - ìU`|Fì i¸‚ü|);*5µ_t ´: K ...
www.sgxsensortech.com
For the purpose of determining the maximum surface temperature of the IR2xxxxxxx, the thermal resistance does not exceed 25 K/W, i.e. equivalent to a 68 K temperature rise at an input power of 2.71 W The IR2xxxxxxx is dust-proof (IP5X) but offers no protection against the ingress of water. Where protection in excess of IP50 is required