Search Results for bsnl grtuity 25 lakhs bsnl
C:Users orceDesktopMiniBoss Data SheetsC-MN47A4AC01-a1 - Amphenol Sine
25.40MM 25.40MM 60.39MM MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64
Compact Combiners PRO-HDAR150-3 - AMPHENOL PROCOM
0.35 A / 115 VAC 0.25 A / 230 VAC: Ordering Designations Contact for system-specific product No. Use the guide below to make the name of the PRO-HDAR150-3 you would like to buy. Remember to buy the Power Adaptor separately if needed. Model Combiner Freq. Band Duplex filter Bandwidth (BW) and Tx/Rx Spacing
00175510602 - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Modularity. Quick connection junction modules. 1750 modules. 1750 modules with stud; 1100 modules. 1100 modules with stud; 1100 modules with component carrier junction block; 1200 - ABS1569 modules; Rectangular connectors. SIM - EN4165 monomodule connectors.
00175161200 - Amphenol Air LB
Accessory for 1750 serie. 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
Grainmaster i Intergrated moisture and temperature measurement
Thermal Hysteresis of Zero 0.25 %FSO 3 1. 0 KPaA for absolute sensors, 0 KPaG for differential or gage sensors. 2. Best fit straight line. 3. Typical value between 0°C and 70°C (32°F and 158°F). 4. Typical value over one year. 5. All values measured at 25°C (77°F) and 1 mA excitation, unless otherwise noted. 6. 51445 TCS °C.-.25% FSO /
NTC Type C100 - amphenol-sensors.com
(25°C) • Suitable for temperature measurement, control and compensation • High reliability and stability • Resin coated for good mechanical strength and resistance to solvents NTC Type C100 Thermometrics Epoxy-Coated Chip Thermistor Description Epoxy-coated chip thermistors with 0.012 in (0.3 mm) bare tinned-copper lead-wires. Amphenol
31770108000RAI - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Modularity. Quick connection junction modules. 1750 modules. 1750 modules with stud; 1100 modules. 1100 modules with stud; 1100 modules with component carrier junction block; 1200 - ABS1569 modules; Rectangular connectors. SIM - EN4165 monomodule connectors.
Quality - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Model 039037-50051 PCB L&T Rotary Torque Only Transducer, w/Auto-ID, 50 ...
Output at Rated Capacity … 2 mV/V ±0.25% FS Shunt Calibration … Matched 2.000mV/V ±0.25% with 43.575 kOhm precision resistor Interchangeability … Matched for mV/V and shunt calibration ±0.3% FS Nonlinearity … ±0.25% FS Hysteresis … ±0.25% FS Recommended Excitation … 10 VDC or AC RMS Bridge Resistance … 350 Ohms
High Silicon Pressure Sensor Die - amphenol-sensors.com
All values measured a 77°F (25°C) and 1 mA excitation, unless otherwise noted. 6. 133 ± 33 mV for 51009 and 51013, 285 ± 35 mV for 51243, 270 ± 35 mV for 51242 7. Not fully tested in production. Die dimensions: 0.10 in x 0.10 in x 0.08 in (2.5 mm x 2.5 mm x 2.0 mm) P122 Specifications
Technische Daten iLED-uni
Technische Daten Technische nderungen, die dem Fortschritt dienen, orbehalten. LAWO Informationsssteme Gmb. 161025 | 11.38 LAWO Informationsssteme Gmb Lochfeldstrasse 0 4 astatt DEUTSHLAND Tel: 4 222 1001-0 Fa: 4 222 1001-14 saleslawo.info www.lawo.info Technik SMD-LED LED-Farbe rot, gelb oder grün Blickwinkel horizontal 120° / vertikal 120° ...
32405104004 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 With wave-washers 10 terminals
00551969200 - Amphenol Air LB
Faston type relay socket 6RT bistable 10A with directional posts Without fixation set Marking P/N + Date code Isolated polarizers
SIM2S2A48 - Amphenol Air LB
Color coding plate Polarization G Grey
QUICK CLAMP Connector Group L - amphenol.co.jp
25 25 / J 1.89 47.98 1.34 34.04 2.24 56.90 0.99 25.15 1.91 48.51 1.22 30.99 M85049 /16 - 11 W Series Slash Sheet Coupling Dash Number (Table A) Finish
Receptacle Standard 2 Modules Metallic Shielded Black nickel Without ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Engine/Battery Coolant Temperature Sensors
@25°C Screw Type HEX Size CTTS-300886 2.6KΩ NPT3/8 HEX19 CTTS-300915-F01/F02 2.08KΩ M12x1.5-6g HEX21 CTTS-301562 100KΩ±% M12x1.5-6g HEX19 CTTS-302074-F01 2.049KΩ Clip / CTTS-301434-F01 2.073KΩ M12x1.5-6g HEX19 CTTS-301495 10KΩ±1.5% M12x1.5-6g HEX19 Ordering Options. Created Date: