Search Results for btk-12f12-12pd-y175
ArmorIPX Series™ Enclosures - Amphenol Sine
Available in 2 Sizes (Standard and Large) Amphenol Sine Systems’ Armor IPX™ Family of Sealed Enclosures provides superior protection for printed circuit boards and electronic control modules in harsh environments and off-road applications.
B A3 - Amphenol Sine
dtm13-12pd-12pc-r008. 2.00 10.00 82.55 4.00 3.00 101.60 keep clear bottom side only circuit board hole locations and keep clear areas for atm13-12px-12px-bm01 atm13-12px-12px-bm03 all dimensions reference top view of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity ...
12-Way Receptacles - Amphenol Sine
ATM04-12PD-SR1BN 12-Way Receptacle, Male Connector with C Position Key with Strain Relief. Comparable to PN# DTM04-12PD-E007. REQUEST A QUOTE. ATM04-12PD 12-Way Receptacle, D Position, Brown. Comparable to PN# DTM04-12PD.
Series Five Lightweight Military Circular Connectors - Amphenol ...
The MIL-DTL-38999 series of connectors was born in the 1960’s to provide a ruggedized military solution featuring smaller contacts and higher density insert patterns than the already popular MIL-DTL-5015.
AT04-12PD-L012 12 Position Receptacle Flange Mount Connecto - Amphenol Sine
AT04-12PD-L012 12 Position Receptacle Flange Mount Connector, Pin, Brown, Keyed D. Comparable to PN# DT04-12PD-L012-12 Position Receptacle Flange Moun Call Us 1-800-394-7732 My Account
B A3 - amphenol-sine.com
ATM04-12PD-PM31 43.7 REF:1-2303064-2 REF:1-2303064-3 REF:1-2303064-4 A3 UPDATE THE NOTE Feb/18/24 LUCAS TOMMY REQUIRE CONTACT RETENTION WEDGE AWM-12P. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN:
AIPXE-325X4A-E017 Clear, Natural Polycarbonate, PCB Enclosu - Amphenol Sine
ATM13-12PC-12PD-BM01 ATM™ Header, Thermoplastic, (2) 12 Position Size 20, C&D Key - Gold Plating. Comparable to PN# DTM13-12PC-12PD-GR01. REQUEST A QUOTE. ATM13-12PC-12PD-BM03 ATM™ Header, Thermoplastic, (2) 12 Position Size 20, C&D Key - Tin Plating. Comparable to PN# DTM13-12PC-12PD-R008
ARMORIPX Family - Amphenol Sine
ATM13-12PB-12PD-BM03 Standard, ATM Header, Black Thermoplastic, Armor IPX™, 2x12 Position, Size 20, B&D Key - Tin Plating 7.5A 250V ATM13-12PC-12PD-BM03 Standard, ATM Header, Black Thermoplastic, Armor IPX™, 2x12 Position, Size 20, C&D Key - Tin Plating 7.5A 250V AIPXE-325XBP-01 Standard, Blank Header Plate, Black Thermoplastic, Armor IPX
ATM06-12SD | 12-Way Plug, Female, D Position Key | ATM Series™ Heavy ...
ATM06-12SD 12-Way Plug, Female, D Position Key. Comparable to PN# DTM06-12SD
ArmorIPX Series™ Enclosures, Page 2 - amphenol-sine.com
ATM13-12PD-GR01 AIPX ATM Header Thermoplastic 1X12 SIZE 20 D KEY GOLD. Comparable to PN# DTM13-12PD-GR01. REQUEST A QUOTE. ATM13-12PD-R008 AIPX ATM Header Thermoplastic 1X12 SIZE 20 D KEY TIN. Comparable to PN# DTM13-12PD-R008. REQUEST A QUOTE. AIPXE-5X650A AIPX LARGE Enclosure with Vent Hole, Black. Comparable to PN# EEC-5X650A
ATM13-12PA-12PB-BM03 ATM™ Header, Thermoplastic, (2) 12 Pos
ATM13-12PA-12PD-BM01 ATM™ Header, Thermoplastic, (2) 12 Position size 20, A&D Key - Gold Plating. Comparable to PN# DTM13-12PA-12PD-GR01. REQUEST A QUOTE. AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool.
AT04-12PC-PM12 12 Position Receptacle, Pin, Panel Mount, Se - Amphenol Sine
AT04-12PD-PM15 12 Position Receptacle, Pin, Panel Mount, Key D, Self-Threading, Strain Relief. REQUEST A QUOTE. AT04-12PD-PM16 12 Position Receptacle, Pin, Panel Mount, Key D, Self-Threading, Reduced Diameter Seal, Strain Relief. REQUEST A QUOTE. Browse Similar Items.
AT12P-BT Boot (Backshell) for 12-way Receptacle, Grey. Comp - Amphenol Sine
AT04-12PD-MM01 12-Way Receptacle, Male Connector with D Position Key, Extended Shroud, Reduced Diameter Seal, End Cap. Comparable to PNs# DT04-12PD-CE01, 934446147. REQUEST A QUOTE. AT04-12PD-RD01 12-Way Receptacle, Male. Compatible to part # D Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal). Comparable to PNs# DT04-12PD-C015 ...
Amphenol
at04-12pd-le21 6 87.0 a1 - release new drawing oct/17/22 lucastommy 52.4 43.6 67.0 22.2 40.5 20.7 notes: unless otherwise specified 1. material: housing: thermoplastic; color: see chart seal: silicone rubber threaded inserts: brass 2. modifications: end cap (black), reduced diameter seal (green). 3. specifications:
PanelMate AT - Amphenol Sine
Available in 2, 3, 4, 6, 8, 12 and 13 position . Amphenol Sine Systems PanelMate™ AT Series of receptacles combine flange mounting options with the proven reliability of the AT Series™ IP68 rated (in mated condition), environmentally-sealed, thermoplastic connection systems. Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature ...
ATM13-12PD-BM03 12 Position Right Angle Flange Mount PCB Re
ATM13-12PD-BM03 12 Position Right Angle Flange Mount PCB Receptacle, Grey, Tin Plated Contacts Included. Keyed D. Comparable to PN# DTM13-12PD-12 Posi. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
B A3 - Amphenol Sine
dtm13-12pd-12pc-r008. 2.00 10.00 82.55 4.00 3.00 101.60 keep clear bottom side only circuit board hole locations and keep clear areas for atm13-12px-12px-bm01 atm13-12px-12px-bm03 all dimensions reference top view of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity ...
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors - Amphenol Sine
Related Items-Product Lines HYPR BUSS ™ BoardLock™ connectors combine flanged or flangeless, 180° straight or 90° right angle pin-oriented, wire-to-board versatility with the proven reliability of the A Series™ environmentally-
B A4 - Amphenol Sine
at04-12pd-rdgry at04-12pd-rdblk at04-12pd-rdgrn * at04-12pd-rd01 * note: an asterisks ( * ) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at04-12pa-rd01 key-a configuration standard color: grey p/n at04-12pb-rd01 key-b configuration standard color ...