Search Results for btk-12f12-12pd-y175
AT Series - Amphenol Australia
82 AT PANEL MATE SERIES RECEPTACLES (con’t) Go to AT Standard Connectors for Plug options starting on page 46 AT04-12PA-PM11 12 Pos. Receptacle, Pin, Panel Mount, Self-Threading, Keyed A 16 AT04-12PA-PM12 12 Pos. Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Keyed A 16 AT04-12PA-PM13 12 Pos. Receptacle, Pin, Panel Mount, Self-Threading, Cap, Keyed A 16
AT06-12SD-SS01 12-Way Plug, Female Connector with D Position
AT04-12PD-EC01 12-Way Receptacle, Male Connector with D Position Key, Extended Shroud and End Cap. Comparable to PNs# DT04-12PD-BE02, 934446247. REQUEST A QUOTE. AT04-12PD-SS01 12-Way Receptacle, Male Connector with D Position Key and Extended Shroud and Solid Rear Grommet and Endcap. Comparable to PN# DT04-12PD-C017
PDM: Rev:N Released - Amphenol CS
PDM: Rev:N Released .STATUS: Printed: May 13, 2011. Created Date: 10/24/2008 4:38:43 PM
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
REVISIONS - amphenol-sine.com
dtm13-12pd-gr01 reference dtm13-12pd-r008 dtm13-12pc-gr01 reference dtm13-12pc-r008 a3 - updated space limit dimension 15jan20 sullen tommy. 2.00 10.00 82.55 4.00 3.00 101.60 6.35 2x 4.41 2x 9.00 12.00 keep clear bottom side only 2x 12.00 30.00 12x Ø1.2+0.2 0 hole for Ø1.04 pin 2x Ø3.00+0.2 0 for #4 [m3] screw 4.20 8.40 12.60
ArmorIPX Series™ Enclosures - Amphenol Sine
Available in 2 Sizes (Standard and Large) Amphenol Sine Systems’ Armor IPX™ Family of Sealed Enclosures provides superior protection for printed circuit boards and electronic control modules in harsh environments and off-road applications.
B A3 - Amphenol Sine
dtm13-12pd-12pc-r008. 2.00 10.00 82.55 4.00 3.00 101.60 keep clear bottom side only circuit board hole locations and keep clear areas for atm13-12px-12px-bm01 atm13-12px-12px-bm03 all dimensions reference top view of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity ...
ATM04-12PA | 12-Way Receptacle, Male, A Position - Amphenol Sine
ATM04-12PA-SF1GY 12 Position Receptacle, Pin, Keyed A, Snap-Fit End Cap, Grey Body (Requires Wedgelock AWM-12P). Comparable to PN# DTM04-12PA-E003
B A3 - Amphenol Sine
dtm13-12pd-12pc-r008. 2.00 10.00 82.55 4.00 3.00 101.60 keep clear bottom side only circuit board hole locations and keep clear areas for atm13-12px-12px-bm01 atm13-12px-12px-bm03 all dimensions reference top view of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity ...
Amphenol
atm04-12pd-gry atm04-12pd-blk atm04-12pd-grn * atm04-12pd note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. keyway (3) places keyway (3) places keyway (3) places p/n atm04-12pa key-a configuration standard color: grey p/n atm04-12pb
C:\Users\jhead\Desktop\C-AT04-12PA-PM05-A1.dwg
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
AT06-12SD-SR2BR 12-Way Plug, Female Connector with D Positi - Amphenol Sine
AT06-12SD-SR2BR 12-Way Plug, Female Connector with D Position Key and Reduced Diameter Seal (E-Seal) and Strain Relief End Cap. Comparable to PN# DT06-12SD-CE13
B A4 - Amphenol Sine
at04-12pd-rdgry at04-12pd-rdblk at04-12pd-rdgrn * at04-12pd-rd01 * note: an asterisks ( * ) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at04-12pa-rd01 key-a configuration standard color: grey p/n at04-12pb-rd01 key-b configuration standard color ...
A1 RELEASE NUMBER 30/NOV/18 ROOKIE ADDED DATE CODE FEATURE 4DEC24 JHEAD ...
at04-12pd-l012 55.4 35.6 45.0 23.9 5.1 40.5 20.0 6 4x Ø4.32 requires contact retention wedge aw12p 45.8 contact size min. insul o.d. typical wire range max. insul 16 2.24 mm (.088 in) 14 - 20 awg 3.68 mm (.145 in) keyway (2)places keyway (2)places keyway (2)places (2)places a1 release number 30/nov/18 rookie of: sh: rev: dwg no: title: rev ...
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors - Amphenol Sine
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors Available in 2, 3, 4, 6, 8, 12, 13 (Mixed), 15 (Mixed) and 18 position Amphenol Sine Systems’ AT Series ...
Amphenol
at04-12pd-le21 6 87.0 a1 - release new drawing oct/17/22 lucastommy 52.4 43.6 67.0 22.2 40.5 20.7 notes: unless otherwise specified 1. material: housing: thermoplastic; color: see chart seal: silicone rubber threaded inserts: brass 2. modifications: end cap (black), reduced diameter seal (green). 3. specifications:
AT12P-BT-BK Boot (Backshell) for 12-way Receptacle, Black. - Amphenol Sine
AT04-12PD-MM01 12-Way Receptacle, Male Connector with D Position Key, Extended Shroud, Reduced Diameter Seal, End Cap. Comparable to PNs# DT04-12PD-CE01, 934446147. REQUEST A QUOTE. AT04-12PD-RD01 12-Way Receptacle, Male. Compatible to part # D Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal). Comparable to PNs# DT04-12PD-C015 ...
UPDATE DRAWING 18/MAY/20 ROOKIE TOMMY - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
A3 RELEASE NEW DRAWING FORMAT 02JAN14 JARRY A4 C1403S UPDATE THE ...
at04-12pd-gry at04-12pd-blk at04-12pd-grn * at04-12pd * note: an asterisks ( * ) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at04-12pa key-a configuration standard color: grey p/n at04-12pb key-b configuration standard color: black p/n at04-12pc ...