Search Results for btk-12f12-12pd-y175
B A2 - Amphenol Sine
atm04-12pd-sr1gy atm04-12pd-sr1bk atm04-12pd-sr1gn * atm04-12pd-sr1bn note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. keyway (3) places keyway (3) places p/n atm04-12pa-sr1gy key-a configuration standard color: grey p/n atm04 ...
B A4 - Amphenol Sine
at04-12pd-rdgry at04-12pd-rdblk at04-12pd-rdgrn * at04-12pd-rd01 * note: an asterisks ( * ) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at04-12pa-rd01 key-a configuration standard color: grey p/n at04-12pb-rd01 key-b configuration standard color ...
B A3 - Amphenol Sine
dtm13-12pd-12pc-r008. 2.00 10.00 82.55 4.00 3.00 101.60 keep clear bottom side only circuit board hole locations and keep clear areas for atm13-12px-12px-bm01 atm13-12px-12px-bm03 all dimensions reference top view of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity ...
Amphenol
at04-12pd-le21 6 87.0 a1 - release new drawing oct/17/22 lucastommy 52.4 43.6 67.0 22.2 40.5 20.7 notes: unless otherwise specified 1. material: housing: thermoplastic; color: see chart seal: silicone rubber threaded inserts: brass 2. modifications: end cap (black), reduced diameter seal (green). 3. specifications:
REVISIONS - Amphenol Sine
dtm13-12pd-gr01 reference dtm13-12pd-r008 dtm13-12pc-gr01 reference dtm13-12pc-r008 a3 - updated space limit dimension 15jan20 sullen tommy. 2.00 10.00 82.55 4.00 3.00 101.60 6.35 2x 4.41 2x 9.00 12.00 keep clear bottom side only 2x 12.00 30.00 12x Ø1.2+0.2 0 hole for Ø1.04 pin 2x Ø3.00+0.2 0 for #4 [m3] screw 4.20 8.40 12.60
ARMORIPX Family - Amphenol Sine
ATM13-12PB-12PD-BM03 Standard, ATM Header, Black Thermoplastic, Armor IPX™, 2x12 Position, Size 20, B&D Key - Tin Plating 7.5A 250V ATM13-12PC-12PD-BM03 Standard, ATM Header, Black Thermoplastic, Armor IPX™, 2x12 Position, Size 20, C&D Key - Tin Plating 7.5A 250V AIPXE-325XBP-01 Standard, Blank Header Plate, Black Thermoplastic, Armor IPX
TITLE
DT04-12PD-CE07、DT04-12PA-CE03、DT04-12PA-BE04 WEIGHT:18.8g. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: PART NUMBER TYPE DWG NO: SHEET OF DESCRIPTION
ARMORIPX Family - Amphenol Sine
ATM13-12PB-12PD-BM03 Standard, ATM Header, Black Thermoplastic, Armor IPX™, 2x12 Position, Size 20, B&D Key - Tin Plating 7.5A 250V ATM13-12PC-12PD-BM03 Standard, ATM Header, Black Thermoplastic, Armor IPX™, 2x12 Position, Size 20, C&D Key - Tin Plating 7.5A 250V AIPXE-325XBP-01 Standard, Blank Header Plate, Black Thermoplastic, Armor IPX
PanelMate ATM - amphenol-sine.com
Available in 12 position . Amphenol Sine Systems PanelMate™ ATM Series Receptacles combine flange mounting options with the proven reliability of the ATM Series™ IP68/69K rated (mated), environmentally-sealed, thermoplastic connection systems. Engineered with either a two-piece, sonically-welded flange design for applications requiring an externally operated connection with 4 pass through ...
REQUIRES CONTACT RETENTION WEDGE AW12P - Amphenol Sine
at04-12pd-sr2gy at04-12pd-sr2bk at04-12pd-sr2gn * at04-12pd-sr2br * note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. strain relief end caps are available in black only. other colors shown are available via special order. p/n at04-12pa-sr2gy key-a configuration standard color: grey
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
AT04-12PC-PM14 12 Position Receptacle, Pin, Panel Mount, Se - Amphenol Sine
AT04-12PD-PM15 12 Position Receptacle, Pin, Panel Mount, Key D, Self-Threading, Strain Relief. REQUEST A QUOTE. AT04-12PD-PM16 12 Position Receptacle, Pin, Panel Mount, Key D, Self-Threading, Reduced Diameter Seal, Strain Relief. REQUEST A QUOTE. Browse Similar Items.
Z:工程部Connector teamNew projectsDraftingD.Duplicate tooling for Mexico ...
* ATM04-12PD-SF1BN KEYWAY (3) PLACES KEYWAY (3) PLACES KEYWAY (3) PLACES WEIGHT:19.2g. Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
TITLE
DT04-12PD-BE02、DT04-12PA-BE03 WEIGHT:20.9g. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: PART NUMBER TYPE DWG NO: SHEET OF DESCRIPTION THIS DRAWING IS SUPPLIED FOR
AT06-12SC-MMBLK 12-Way Plug, Female Connector with C Positi - Amphenol Sine
Comparable to PNs# DT04-12PC-CE01, DT04-12PD-CE07, 934446133 REQUEST A QUOTE AT04-12PC-MMBLK 12-Way Receptacle, Male Connector with C Position Key and Extended Shroud, Reduced Diameter Seal (E-Seal) and End Cap, Black
REVISIONS - Amphenol Sine
dtm13-12pd-gr01 reference dtm13-12pd-r008 dtm13-12pc-gr01 reference dtm13-12pc-r008 a3 - updated space limit dimension 15jan20 sullen tommy. 2.00 10.00 82.55 4.00 3.00 101.60 6.35 2x 4.41 2x 9.00 12.00 keep clear bottom side only 2x 12.00 30.00 12x Ø1.2+0.2 0 hole for Ø1.04 pin 2x Ø3.00+0.2 0 for #4 [m3] screw 4.20 8.40 12.60
Amphenol
atm04-12pd-gry atm04-12pd-blk atm04-12pd-grn * atm04-12pd note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. keyway (3) places keyway (3) places keyway (3) places p/n atm04-12pa key-a configuration standard color: grey p/n atm04-12pb
TITLE
at04-12pd-cl03 requires contact retention wedge aw12p 7 45.0 45.8 55.4 23.9 35.6 5.1 20.0 40.5 contact size min. insul o.d. typical wire range max. insul 16 1.35 mm (.053 in) 16 - 20 awg 3.05 mm (.120 in) keyway (2) places keyway (2) places keyway (2) places a1 release number 30/nov/18 brook of: sh: rev: dwg no: title: rev description date ...
MMA - アンフェノールジャパン株式会社
12F12 E 30 F 6 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 40 22 2 16 3 8 Q 12 16 F 30 20 6 12 112 2 5 C, T G 17 H 22 J 5Q2 P 4 Y Blank (150) 150 QTY Size QTY Size QTY Size QTY Size QTY Size. Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com MMA M.