Search Results for budget 2024-25 haïti
SS175 High Wide Chirp, 1kW, 0° Tilt, M&M Transducer, DT - AIRMAR EMEA
Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready SS175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies. The high-frequency band delivers superior shallow-water performance, bottom detail, and fish-target separation.
Multimedia 2018/19 - el-cab.com.pl
MONITORS 6,5 AND 7-INCH Monitor LCM 606 6.5-inch LCD built-in monitor for connecting up to two cameras or video inputs. LCM 606 with 2x BNC/AMP MB-2-065-01
Video Solutions People Counting Fleet Management On-Board Systems
Video Solutions People Counting Fleet Management On-Board Systems Derovis GmbH Phone: +49 (0) 30 515 932 - 100 Mail: contact@derovis.de www.derovis.de Video output 2 x PAL (720 x 576 px) Single and multiview of all camera signals. Freely configurable manual, automatic or event controlled screen switching
Assembly Instruction for BEDIA LEVEL MONITORING SENSORS
CLS 20/25, CLS 40/45 and CLS 50/55 Created: 09.04.2013 Version: 1.1 General Description BEDIA sensors, type CLS, are installed in engines, commercial vehicles, ships, power engines, etc. to monitor the fill level of aqueous and oily liquids. For engines these are used to monitor the levels of cooling water, oil and fuel for example.
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
HumiTrac™ XR Telaire® Dew Point, Enthalpy, Wet Bulb, and Temperature Transmitters Features • Microprocessor-based signal processing • Excellent accuracy • Weather resistant duct and outside air
Tema Renrum 2024 - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
SOFINS 2025 | Amphenol Socapex
Amphenol freut sich, seine Teilnahme an der SOFINS 2025 anzukündigen, der wichtigsten Veranstaltung für Innovationen im Bereich der Spezialkräfte, die vom 1. bis 3. April im Camp de Souge stattfinden wird. Was Sie erwarten können:
Request Technical Support - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
EU RoHS II Declaration - amphenol-aerospace.com
April 1, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status Product Description
FEINDEF 2025 - Amphenol Socapex
Amphenol is participating in FEINDEF 2025, Spain's leading defense and security exhibition.Join us from May 28 to 30 in Madrid to explore our advanced solutions designed to meet the evolving demands of the global defense and security industries. What to Expect:
Conflict Minerals Reporting Template (CMRT) - amphenol-po.de
2 ページ Eingabespalte Schmelzhütte nidentifizieru ngsnummer Metall (1) Schmelzhüttensuche (*) Schmelzhüttenname (1) Schmelzhütten: Land (*) Schmelzhütte
EU RoHS II Declaration - amphenol-aerospace.com
February 8, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status
EU RoHS II Declaration - amphenol-aerospace.com
January 22, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status
TV-CTV med 75 ohm koaksialkontakter - Amphenol Socapex
TV-CTV-kontakten med 75 ohm koaksialkontakter fra Amphenol Socapex er en robust kontakt som er utviklet spesielt for videooverføringsapplikasjoner. Den er avledet fra MIL-DTL-38999 serie III og tilbyr mer enn 50 innstikk, inkludert høyhastighets- og signalblandingsalternativer, og 9 skallstørrelser fra 09 til 25. Kontakten har 75 Ohm koaksialkontakter, noe som gjør den ideell for HD- og 3G ...
El-Cab wystawcą na targach MSPO 2024 - el-cab.com.pl
Za nami wyjątkowa edycja Międzynarodowego Salonu Przemysłu Obronnego MSPO 2024! W tym kluczowym dla branży wydarzeniu wzięło udział 769 firm, w tym 416 z Polski oraz 353 z 34 krajów. Wystawa przyciągnęła ponad 28 000 odwiedzających z całego świata, co stanowi wzrost o 2 000 osób w porównaniu do ubiegłego roku. ...
EU RoHS II Declaration - amphenol-aerospace.com
April 4, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status Product Description
Aéronautique militaire - Amphenol Socapex
AVIONIQUE ET STRUCTURE Connecteurs et systèmes d'interconnexion pour l'avionique militaire et la structure. Les applications d'avionique militaire et de cellule nécessitent une large gamme de connecteurs et de solutions d'interconnexion pour assurer une communication fiable, une distribution d'énergie et un transfert de données dans des environnements souvent difficiles et exigeants.
75 OHMS HD Coaxial Contacts - amphenol-socapex.com
CABLE ASSEMBLY Amphenol Socapex proposes standard cable assemblies rated 12G-SDI using our new generation of 75ohms contacts and Amphenol RF HD-BNC.
M9547 Series | Products - Amphenol Aerospace
The M9547 Series is a 16-channel power distribution unit, designed for airborne and ground applications. It distributes 28VDC through overload and short-circuit protected switches.
Amphenol®
Title: radsok-radfin-low-profile-board-connector-data-sheet-amphenol-industrial Created Date: 5/16/2014 3:12:08 PM