Search Results for building one community
SHRD1 Concealment Shrouds - Charles Industries
Bonding/Grounding: One 2x8 position ground bar on mast base Operating Temp:-40° to +131°F, inside enclosure; -40° to +115°F, outside enclosure Humidity: 0 to 95% (non-condensing) Altitude: Up to 2,000 meters (6560’) Weight (empty): SHRD1-1218 30 lbs. SHRD1-1518 43 lbs. SHRD1-2818 65 lbs. SHRD1-3818 70 lbs. Many different color finishes ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Model 604B32 INDUSTRIAL ICP® ACCELEROMETER Installation and ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Ethernet Fiber to Copper Switches and Media Converters
Rugged Ethernet switches that can run up to 1G on fiber or copper (Base-T). A small form factor, rugged, and versatile. These products are perfect for a wide variety of harsh environment applications including shipboard, aerospace, ground-based, or industrial systems that need copper and fiber channels.
Boltrack Connector | FCI Basics | Industrial I/O Connetcors | Power ...
Boltrack connector from FCI Basics promotes signal and PoE transmission over Cat 5e and 6 cables in a wide range of datacom and industrial applications. It offers lightning protection and EMI shielding.
Telaire T6613/T6615 Series Development Kit
• One non-standard USB cable for communication with T6613/6615 Note: Do not attempt to use this cable as a standard USB cable. • One T6613/6615 CO 2 sensor • One 2 GB USB Flash drive with eCO2View software, drivers, user manual, software protocol and code samples. Hardware Installation The T6613/6615 CO 2 OEM module is a sensor on a ...
Model 691A84 18 Channel (6 Triax) Rotary Triax Switch Box ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
IMI Sensors Launches Low-Cost 4-20mA Velocity Transmitter
February 2023 - Depew, NY - IMI Sensors, a division of PCB Piezotronics, announced the release of Model 655A91, a low cost, 4-20 mA velocity transmitter. Combining the capabilities of a piezoelectric vibration sensor and a 4-20 mA transmitter, and featuring a 4-pin M12 connector, Model 655A91 was designed for easy integration into existing industrial monitoring systems.
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
IDS-39-5 Amphenol
the sun. The H4 PV Panel Mount Connector is just one product of the many solar interconnect solutions AIST has to offer. For more information, please visit our website: solar.amphenol-industrial.com Features: • UL 1500V, TÜV 1500V Class B, and CSA approved • Meets all 2008/2011 NEC handbook requirements
15/16-20 UNEF THREAD 1 1/8-18 UNEF THREAD MASTER KEYWAY B3 UPDATE RATED ...
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
0.35 Pitch - 0.60 Stack Height, BTB, 103 Series - Amphenol CS
Title: 0.35 Pitch - 0.60 Stack Height, BTB, 103 Series Author: Amphenol ICC Subject: Amphenol s 103 series are 0.35mm pitch micro board-toboard connectors designed for high density applications.
MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
The MIL-HD2 is a next-generation VITA and SOSA-aligned connector series designed to achieve 56G PAM4 data rate requirements with higher density.
RTHP0161PN-H1 8mm Single Square Flange Receptacle, Male, High Amperage ...
Receptacle, Square Flange, 1 Position, Male, RADSOK® Technology, High Amperage, Shell Size 16, Flat Hole Termination
OCTAL 1000BASE-T to SGMII Converter - Amphenol Aerospace
Amphenol’s OCTAL 1000BASE-T to SGMII Converter uses SerDes technology and protocol conversion with a new level of ruggedization. Utilizing Amphenol’s 38999 connectors with a Samtec Q Series cable, It has eight ports of Gigabit Ethernet and is compliant with IEEE 802.3ab Ethernet Standards and Specifications.
Model 66103PPZ1 | PCB Piezotronics
Model 66103PPZ1:Low cost embeddable accelerometer, 3-wire low power, 10 mV/g, low profile TO5 housing, positive output, header pins
Model 670A01
%PDF-1.4 %âãÏÓ 32 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[416 0 R 417 0 R 418 0 R]>> endobj 378 0 obj >stream xœ½ ...
MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard, MIL-HD2 provides developers with a readily available, robust open architecture solution for tighter card pitches and chassis designs where space requirements and density are critical.
3653-04 4W ETO W/SC Installation Guide
The 3653–04 mount in one channel-unit slot of a 360/363 D4 terminal. The 3653–04 is equipped with an insert/ eject lever mechanism. The front panel of the unit is hinged and constitutes the lever of the insert/eject mecha-nism. The mechanism ensures a positive connection between the channel unit’s card-edge connector and the