Search Results for built in jack for trailers
SMC PCB Through Hole Right Angle Jack 50 Ohm | 903-419J-52A - Amphenol RF
SMC PCB Through Hole Right Angle Jack 50 Ohm; SMC PCB Through Hole Right Angle Jack 50 Ohm. In stock. 903-419J-52A. Find In Stock & Buy Now. SMC PCB Through Hole Right Angle Jack 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate;
SMPM Straight PCB Full Detent Jack End Launch 50 Ohm
RF Connector SMPM Straight PCB Full Detent Jack End Launch 50 Ohm. Downloads. 925-126J-51P STP 3D Model (Size: 52 kb ) SMPM Connector Series Data Sheet (Size: 149 kb) 925-126J-51P PDF Customer Drawing (Size: 212 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9235 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45108. Downloads. 902-9235 STP 3D Model (Size: 711 kb ) 902-9235 PDF Customer Drawing (Size: 264 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
Model 130A25 ICP® ARRAY SHORT MICROPHONE WITH INTEGRAL PREAMPLIFIER. 10 ...
PCB®’s 130 series ICP® Array are integrated systems that include a built-in preamplifier. Models 130F20, 130F21, and 130F22 are all ¼-inch microphones that provide a 45 mV/Pa ... BNC connector while Model 130F21 uses a 10-32 coaxial jack connector. Model 130F22 terminates in a SMB connector. These models are shown in Figure 1.
Trooper™ II Cabinet Mount Combination Antenna - PCTEL
Multiband, multiport antenna compatible with the leading 5G OEM routers, featuring six high-efficiency 5G FR1 elements that deliver fast and reliable connectivity for voice, video, and data transmissions. Its design includes proprietary high rejection GNSS technology for optimal performance and support of multi-carrier voice and data networks.
FRJ2411 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number FRJ2411.
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead IP67 Extreme ...
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67 Extreme Exposure AD-TNCJTNCJ-EE N-Type to SMA Jack Adapter 50 Ohm Straight Bulkhead Rear Mount IP68 Extreme Exposure 242125-10-EE BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 Extreme Exposure 031-6925-EE
RJE081880110 | Modular Jacks | Amphenol
Contact us today for more details of Modular Jack Connector, part number RJE081880110. RJE081880110 | Modular Jacks | Amphenol Amphenol is one of the leading manufacturers of Input Output Connectors.
RJE231880313T | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack, part number RJE231880313T
Quick-Connex® 10 & 12 AWG Mini Cordsets (3 & 4 Pole) - TPC Wire
Quick-Connex™ 10 & 12 AWG Cordsets (3 & 4 Pole) make the replacement of electrical connections quick and simple. Each cordset is built with Super-Trex® Ultra-Gard® Portable Cord which provides a superior first-line of defense against tearing, abrasion, impact, oil, and most chemicals.
MMCX Cable Assemblies - Amphenol RF
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 6 inches 095-850-207-006. View Details. Add to Parts List Add to Compare. BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 48 inches 095-850-207-048. View as Grid List. Page. You're currently reading page 1; Page 2; Page 3; Page 4; Page 5;
BNC Plug to F-Type Jack Adapter 75 Ohm Straight | 242154 - Amphenol RF
BNC Plug to F-Type Jack Adapter 75 Ohm Straight; BNC Plug to F-Type Jack Adapter 75 Ohm Straight. In stock. 242154. Find In Stock & Buy Now. BNC Plug to F-Type Jack Adapter 75 Ohm Straight. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; ...
RJMG241KL217SBR | Magnetic Jack | Amphenol
Contact us today for more details of RJ Magnetic jack part number, RJMG241KL217SBR JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
F-Type Jack to F-Type Push-on Plug Adapter 75 Ohm Straight
F-Type Jack to F-Type Push-on Plug Adapter 75 Ohm Straight; F-Type Jack to F-Type Push-on Plug Adapter 75 Ohm Straight. In stock. 222157. Find In Stock & Buy Now. F-Type Jack to F-Type Push-on Plug Adapter 75 Ohm Straight. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU).
SMA Straight Jack Bulkhead Round Post 50 Ohm IP68 | 901-10252 - Amphenol RF
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Front Mount 50 Ohm IP67 031-6231 MHF I LK Right Angle Plug to TNC Straight Jack Bulkhead Front Mount IP67 1.13 mm 50 Ohm 50 mm 095-850-311-050
SMA Straight Bulkhead Jack to SMA Straight Plug LMR-195 50 Ohm 36 ...
SMA Straight Bulkhead Jack to SMA Straight Plug LMR-195 50 Ohm 36 inches (914 mm) Downloads. 095-902-477-XXX PDF Customer Drawing (Size: 259 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 36.00 in (914 mm)
Model 426A05 Microphone Preamplifier Installation and Operating ... - PCB
Preamplifiers can incorporate TEDS devices, which have a built in read/write memory that contains relevant information about the sensor and its use. Information includes manufacturer name, model number, serial number, sensitivity, etc. The operation of TEDS devices is defined by IEEE P1451.4. A TEDS microphone
F-Type Straight Crimp Jack 0.141-inch Conformable RG-402 Times Tflex ...
RF Connector F-Type Straight Crimp Jack 0.141-inch Conformable RG-402 Times Tflex 402 75 Ohm. Downloads. 222185 PDF Customer Drawing (Size: 65 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm | 132275 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132275 STP 3D Model (Size: 465 kb ) 132275 PDF Customer Drawing (Size: 113 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: