Search Results for byd price in malaysia
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
EMBEDDABLE & WIRELESS SENSORS FOR CONDITION MONITORING - Amphenol Sensors
2 LOW COST, EMBEDDABLE ACCELEROMETERS n Choice of charge mode, ICP® and 3-wire Because of the complexity of the flight test application and low power varieties n Sensing GeometryMountable via adhesive or soldering with choice of integral cable or solder pin connections n Variety of sensitivities to accommodate a wide variety of applications
High Speed Cable Assemblies - Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
U77A1613300T | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A1613300T
Model 426B31 Microphone Preamplifier Installation and Operating Manual
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
38999 Connector Savers - Amphenol Aerospace | ETV38999
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
Model 625B02 Low Frequency Industrial ICP® Accelerometer ... - PCB
Model 625B02 Low Frequency Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
360–22 D4 Digital Carrier Terminal General Description, Application and ...
Section 360–022–502 2 1. GENERAL 1.1 Document Purpose This document provides a general description and installation information for the Charles Industries 360–22 D4
Commercial Class L | High Power | Products | Amphenol Aerospace
Amphenol Commercial Class L heavy duty power connectors are the commercial equivalent of the MIL-DTL-22992 qualified connectors.
G88MP02102CEU | Micro Power Plus | Amphenol
Micro Power Plus 3.0 Connector System - G88MP Series, Wire to Board connector, Vertical, Dual row, 3.0mm pitch, 2 positions, 100μin Tin, 2.6mm tail length, LCP ...
6U VPX 24-Channel Rugged Ethernet Switch - Amphenol Aerospace
Amphenol’s Rugged 24 Channel 6U VPX Ethernet Switch features an integrated high–speed ARM Cortez-A9 processor, embedded Cortex-R5 processor and consists of 16 channels of 1GBase-T, four channels of 10GBase-T, and four channels of 10GBase-KR.
112495 DWG Model (1) - amphenolrf.com
%PDF-1.3 %âãÏÓ 5 0 obj /Length 56084 /Filter /FlateDecode >> stream xœ|½IΦ¹Î%6¿«ˆ± ©oVP@ K0àºeD ¼}‹¤Džó|y ‰ÌŒóŠb§^ Dýß¿Ò ¥ñ+É?ï/ÿÇß ý·ÿ}þúŸÿÏ¿rùõÿþ+ÿú çßÿëüû¿þ•~ý÷ Õ6Û¯Ö[þ¯Ú~ýýWí;üó` X LéÁº~µ¶§Ã"°=X:ÁÌĹ «œI §ÆoOŸWMÕÚyÿ~?Ì„f\øÌhe0; WØê%ÿ03ˆ¹Ë1¥öõr×ý rR e×Ù ®EÄÛS ...
Backshells Archives - Amphenol PCDAmphenol PCD
Available in Mil-Spec M85049, commercial, and custom designs for harsh environments. Amphenol's Backshells offer dependable strain relief, environmental protection, and EMI/RFI shielding for the termination area of virtually any circular connector, including MIL-DTL-5015, MIL-DTL-26482, MIL-DTL-38999, and MIL-DTL-83723. We provide an extensive range of QPL (M85409) and Commercial Backshells.
Triax Contacts | High Speed Contacts - Products | Amphenol Aerospace
Provide additional shielding when terminated to triax cable having solid or stranded center conductors. Amphenol supplies triax contacts in sizes 8, 10 and 12 and they are ideally suited for use in D38999 Series I, II and III circular connectors.
78290-136HLF | BergStik® | Amphenol
71607-336LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,36 Positions, 2.54mm (0.100in) Pitch
Mil-Spec Contacts | MIL-DTL-38999 Series III - TV | Commercial ...
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Model M601A01 Platinum Low-cost Industrial ICP® Accelerometer ...
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
D38999 Series III Hermetic Connectors | AP-93 Plating | Features ...
D38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications.
QWLD Connectors | Class L Connectors | High Power | Products | Amphenol ...
High durability - waterproof and explosion proof, resistant to abrasion, corrosion, vibration, and shock; Quick, positive mating - double stub threads per MIL-STD-1373 standards for fast coupling, easily cleaned
G86302121T1EU | BOARD MOUNT - PLUG | Amphenol
Amphenol is one of the leading manufacturers of Board to board connectors Contact us today for more details of BOARD MOUNT - PLUG,Part number G86302121T1EU