Search Results for c runtime error
Amphenol MP-64RJ45UNNG-016 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 16ft Amphenol MP-64RJ45UNNG-016 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Green Cat6 cable with precision-terminated snagless RJ-45 connectors.
Tower Mounted Amplifi er - Amphenol Antenna Solutions
Operating Temperature Range -40° to +65° C (-40° to +149° F) Ingress Protection IP67 EMC ETS 300 342-3 Lightning Protection 10 kA (8/20 μs) MTBF > 1 Mh Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
Model HTTO640B31 High Temperature 4-20 mA Output Velocity Sensor ... - PCB
• Expanded Temperature Range from –40°C to +125°C • Imbedded Piezoelectric Accelerometer for improved accuracy and frequency response. • Vibration range can be in Acceleration or Velocity. • Allows for continuous vibration monitoring of critical applications. • Reduces sophisticated vibration analysis requirements.
SIME1220PAC - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Hoffman Products’ Standard Polyolefin Tubing — 2:1 Shrink Ratio
TpC W*R C"#L CORp. • US" 800-521-7935 • C"/"D 800-545-0122 • M&9*CO 001-877-283-1696 Speci˜cations subject to change. for comlete speci˜cations and availability, ask your TPC Sales Representative or call 800-521-7935. 134 Cable glands Strain Reliefs electrical Comonents & Wire Bundling inventory management Shrink Tubing
Amphenol AIO Product Compliance - Environmental Engineering
Amphenol AIO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Industrial Operations (AIO) Product Compliance Disposition October 28, 2015
ENGINEERED SERVICES & SOLUTIONS / PENDANT BOX ASSEMBLIES Impact ...
• UL / cUL Listed • UL Type 1, 3R, 4, 4X • Rated for 5A @ 240 VAC, B300 Pilot Duty • Max Operating Temperature 149°F (65°C) • Water-tight & Corrosion Resistant Impact | Tension A durable, impact resistant aluminum shell deters the ingress of dust, dirt, moisture, and chemicals.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
2015-4 Staff of The Month_Amphenol Assembletech
Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable.
FIBER OPTIC VITA 66.1: 2MT Special Module
c c (16.6) 2 places (8.09) 2 places (18.05) (23.88) (11.94) Ø2.39 0-0.05 2 places.086-56unc-2b locking helical insert 2 places (14.70) (28.10) view at c view at b main body mt ferrule 2 required (not supplied) mt retainer mt fiber optic ribbon (not supplied) captive screw rear exploded assembly view
Thermometrics ZTP-115 Thermopile IR Sensor
-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1 13.2 ZTP-115L Ordering Information. Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 50 55 60 Degree 50% of
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
R @ 77°F (25°C) 10 KΩ ±5% B (0/50) °C 3881 KΩ ±5% Operating Temperature-22°F to 185°F (-30°C to 85°C) Storage Temperature-40°F to 212°F (-40°C to 100°C) Response Time Maximum 50 seconds (in water) R-T Curve Duct temperature sensor dimensions. AIC MAX AIC . in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in
HY-TREX INDUSTRIAL ETHERNET CAT6A - TPC Wire
-40°C to 80°C. COLD BEND TEST:-40°C. OIL RESISTANCE: II per UL 1277. SUNLIGHT RESISTANCE: Yes. TENSILE PULL STRENGTH: 40 Lbs. ABRASION: 75 cycles/1.5lb. load per UL 2556. FLEX LIFE TORSIONAL: 3 million cycles, +/- 270° FLEX LIFE CABLE-CHAIN: 35 million cycles, 5 inch bend radius. MINIMUM BEND RADIUS: 2.6 inch. CONSTRUCTION. RATINGS ...
SS175 Medium Chirp, 1kW, 0° Tilt, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
DPS-12-011 PRODUCT SPECIFICATION - amphenol-cs.com
c) Immersion depth: The end of the solder leg coming through the PCB. PDS: Rev :J STATUS:Released Printed: Mar 12, 2020. NUMBER CATEGORY DPS-12-011 PRODUCT SPECIFICATION TITLE PAGE REVISION MINITEK II CONNECTOR 6 of 8 J GUARDIAN (VERIFIED BY) DATE Yuan-Yuan Bao Mar 11 20 APPROVED BY Tim Yao
G:\Shared\Amphenol Customer Datasheets\EcoMate RM\RT_Datasheets\c ...
C-ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
Model 356A12 Triaxial ICP® accelerometer, 100 mV/g, 50 g, 0.5 to ... - PCB
Model 356A12 Triaxial ICP® accelerometer, 100 mV/g, 50 g, 0.5 to 5k Hz, 5gm, 5 foot attached cable Installation and Operating Manual For assistance with the operation of this product,