Search Results for c spire customer service pay bill
FAKRA Cable Assemblies - Amphenol RF
Overview Features and Benefits • Universally keyed Z code connectors • High-frequency transmission up to 3 GHz • No additional tooling required • Male and female connector options available • Standard lengths from 12 inches to 5 meters • 100% continuity tested Applications • 360-Degree Cameras • Autonomous Vehicles • Advanced Driver Assistance Systems (ADAS)
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
0.2% FS per °C (±0.11% per °F) CO2 Pressure Dependence 0.135% of reading per mm Hg CO2 Stability T5100-LED - Single Channel <2% of FS over life of sensor (15 years)** CO2 Warm-up Time < 2 minutes (operational) 10 minutes (maximum accuracy) Temperature Measurement Range 0-50°C (32-122°F) Temperature Accuracy ±1°C from 15 to 30°C (±1.8 ...
10138610-005LF | DUBOX® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Dubox ® , part number 10138610-005LF
HM1F52FDP400H2PLF | METRAL® | Amphenol
Amphenol is one of the leading manufacturers of Metral connectors. Contact us today for more details of part number HM1F52FDP400H2PLF
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Voltage Compensated, Media Isolated, High Pressure Sensors
Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) 10-407577-01F YES CONTACT, SOCKET 6(c)
TFC Coaxial Cable Product Information Sheet Type: T10750MS ... - Amphenol
Characteristics Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.166 4.22 Dielectric Foamed Polyethylene 0.678 17.2 Outer Conductor Seamless Aluminum Tube 0.750 19.1 Floodant ----- --- Jacket Polyethylene, Outdoor, Black 0.820 20.8 Messenger Galvanized Steel 0.109 2.77 Cable Wi dth ---1.125 28.6 Mechanical Specifications
Thermometrics Ambient Sensor - amphenol-sensors.com
R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions. 163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in
ROHS COMPLIANT PRODUCT DATA DRAWING - NRN 34840 07/08 STW
c material: body: stainless steel per ams-5640, uns 30300 (type 1) sleeve, contact & retaining ring: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body: passivated per ams-qq-p-35, type ii ...
Amphenol
Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left.
CHT cylinder head temperature sensor
-40°C to 185°C Response Time 15 seconds (liquid to liquid) Temperature Accuracy ± 1.77% @ 25°C ± 2.0% @ 100°C Lead Material Dual copper conductor, Polyurethane outer jacket Weight: ~16 grams Connector Yazaki - 7283-5558-10 Mating Connector Yazaki - 7282-5558-10 Resistance vs. Temperature Data Resistance = 2040 Ohms at 100.00 °C Rtol ...
00 O O THIS DRAWING IS FOR INFORMATION FEATURES. SPECIFICATIONS AND ...
C o o 00 o o o 0 o cn a O o z o O O O O co O . Created Date: 4/6/2022 3:32:33 PM ...