Search Results for c spire pay bill
6890608NG - amphenol-antennas.com
Operating Temperature range -40°C to +70°C 12-Port Antenna 6890608NG 65° 2750 mm 6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2750 mm ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 690-960 1-2 4.3-10 Female Y1 1695-2690 2-4 4.3-10 Female Y2 1695-2690 4-6 4.3-10 Female Y3 1695-2690 6-8 4.3-10 Female
EXA Thermometrics India
©EXA Thermometrics India Pvt. Ltd. No.181, Lake Shore Road, BTM Layout – II Stage, Bangalore:560076. Tel :+91-80-40698200, +91-80-40698210\211
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
2014-01-17 UAST Hobby course Channel—About Baby's Sensitive Period
Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
EUROLENS - amphenol-po.de
Operating temperature -55°C to +85°C Storage temperature -55°C to +85°C Mating cycles 3,000 cycles Strain relief 1,500 N Immersion 15m, water (Plug and Receptacle) Protection Class IP67 (mated or with dust cap) Lens Arrangement EUROLENS Plug EUROLENS Receptacle Jam Nut Mount EUROLENS Receptacle Flange Mount The EUROLENS system is the only
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
CHT cylinder head temperature sensor
-40°C to 185°C Response Time 15 seconds (liquid to liquid) Temperature Accuracy ± 1.77% @ 25°C ± 2.0% @ 100°C Lead Material Dual copper conductor, Polyurethane outer jacket Weight: ~16 grams Connector Yazaki - 7283-5558-10 Mating Connector Yazaki - 7282-5558-10 Resistance vs. Temperature Data Resistance = 2040 Ohms at 100.00 °C Rtol ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
PC420VP-30 Vibration transmitter, velocity, peak, 3.0 in/sec
Vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 3.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 105°C, top exit 2-pin MIL-C-5015-style connector
B75 High Chirp, 600W, 12° Tilt, Furuno 10-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SIZE TYPE B C- - Amphenol Sine
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.6 mating cycle durability: 100 cycles 3.7 ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Declaration - SV Microwave
ITEM # SVHC CAS PPM 9311-60221 N/A N/A 0 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023
MASTER Connector Catalog - Pogo.qxp Layout 1
Pogo Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C710 P01090 104 1 KEY FEATURES! 1.83⌀ x 10.41H mm!Au plating Pogo! DIP Type! Spring force 60gf! Durability:10000 cycles
Type PTO Series - amphenol-sensors.com
At Storage: -25 to +155°C At Maximum Voltage: +10 to +55°C Construction Bare ceramic disc Thick silver film electrodes Uninsulated leadwires Terminations Straight type, tin coated copper wire Operating Voltage, V max Part Number Replacement for R @ 25°C (±30%) Ω Switch Temperature, T b A (max) mm B (max) mm C (ref) mm D (ref) mm L (min) mm
Trawl Explorer User Guide - marport.com
Temp measurement range -5° C to +25° C Temp accuracy ±0.1° C Battery type Lithium-Ion Typical battery life: 30-75 hours (up to approx. 35 hours for the mini Trawl Explorer) † Standard: 8-12 hours ‡ Charging time Fast Charge: 4 hours Weight in air (with housing) • Standard : 16 kg • Mini : 5 kg Weight In water (with housing ...
main | P75 Medium Chirp, 600W, Si-Tex 8-Pin, DO
P75 Medium Chirp, 600W, Si-Tex 8-Pin, DO. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
F Series Feedback Cable 2090-UXNFBHF-SXX
p26847-mx 2090-uxnfbhf-s01. f series ultra non-flex motor feedback cable available in any length