Search Results for cài đặt pubg pc mượt
APC 3.5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 3.5 Adapters designed for radio frequency applications. APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BDA Commissioning Test Automation - PCTEL
Simplify the BDA commissioning test process with this new option for the PCTEL® public safety network testing solution. Enable a broader set of users to perform tests recommended by FCC, NFPA, IFC, and BDA manufacturer guidelines
SeeHawk® Touch Software | Test & Measurement - PCTEL
Streamline in-building and outdoor wireless network testing with this data collection and reporting software for use with PCTEL ® scanning receivers. An intuitive touchscreen interface gives you access to all of your scanner’s features, along with easy-to-use tools for grid-based in-building testing, radio uplink testing, BDA commissioning, troubleshooting, and reporting.
Global GNSS Timing Antenna - PCTEL
Features. Versatile – covers GPS L1, GALILEO E1, GLONASS L1, BEIDOU B1 frequencies; Powerful attenuation mitigation – via low noise, high gain amplifier, multi-stage filtering, superior out-of-band rejection and lower elevation pattern performance
Model 611M10/03 High temperature, charge mode accelerometer with ... - PCB
High temperature, charge mode accelerometer with UHT-12 ® shear sensing crystal, 5 pC/g sensitivity, 900 degree F, integral cable to 7/16-27 2-pin connector Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716 ...
PC420VP-10 Vibration transmitter, velocity, peak, 1.0 in/sec
Vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 1.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 105°C, top exit 2-pin MIL-C-5015-style connector
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 6/10/2009 9:47:28 AM
Connectors - Positronic The Science of Certainty
Since 1966, Positronic has provided highly reliable and efficient connectivity solutions to customers around the world. Our catalog includes power, D-subminiature, circular, rectangular, and custom connector products and accessories, as well as value-added services.
AP-93 1000 Hour Salt Spray RoHS Plating - Amphenol Aerospace
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).
Ferret Lite IP67 WiFi Inspection Camera Kit - Gemeco
Ferret Lite IP67 WiFi Inspection Camera Kit. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Tracer Rapid Connector Prototype Tool - Amphenol Aerospace
PC boards with cramped layouts that have difficulty routing traces out of traditionally concentric MIL-STD-1560 insert layouts; Applications that need additional insulation between their power and signal wiring; Customers who want to avoid using sealing plugs in unused cavities; Customers who need a path to production that avoids long-lead tooling
Model 2775C PE/IEPE Signal Conditioner IM2775C - PCB
pC/EU, with a gain range of 0 to 10,000 and a frequency response bandwidth of 120 kHz (-3 dB corner). The 2775C includes AC, DC, and servo outputs and operates from a regulated 12V DC, 12 W power source, with selectable ground isolation for cleaner data collection. With capability to install up to six units in an optional 19-inch rack accessory
CHARGE MODE ACCELEROMETER WITH UHT-12™ - PCB
1 1 2 2 a a b b. code ident. no. 52681 dwg. no. scale: sheet. drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913: Contact Finish:
TN-17 Accelerometer Selection Considerations - PCB
of high-impedance circuitry, low-noise cables, sensor pC/g sensitivity, capacitive loading effects, system noise, setting charge amplifier controls, and keeping the system clean and moisture-free are required. Some newer charge amplifiers have digital controls, which simplify entering sensitivity and setting range.
2M801 - 2M Micro Miniature - Amphenol Socapex
The Amphenol Socapex connector 2M Micro Miniature 2M801 is a highly versatile circular connector that offers a range of features and benefits. With its heavy dual-start ACME miniature threads coupling, it can be easily and quickly mated with just a 1 1/2 turn of the coupling nut. It also has 10 shell sizes available, ranging from 05 to 21, and over 40 contacts arrangements, with contacts sizes ...
CCGX Wi-Fi Module Long Range (Asus USB-N14) - Gemeco
This high power ASUS USB-N14 Wi-Fi adapter (which replaces the previous WNP-UA-002, WNP-UA-002) will give much better reception at long range when connecting a Victron Venus GX or Color Control GX to a wireless network.
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Model Number 112A06 CHARGE OUTPUT PRESSURE SENSOR Revision: A ECN #: 54975 Performance ENGLISH SI Sensitivity(15 %) 2.8 pC/psi 0.41 pC/kPa Measurement Range 5,000 psi 34,475 kPa Maximum Pressure(Total) 15,000 psi 103,421 kPa
PORTABLE VIBRATION CALIBRATOR - pcb.com
Model Number 699B07 PORTABLE VIBRATION CALIBRATOR Revision: NR ECN #: 49538 Performance ENGLISH SI Maximum Load 28.2 oz 800 gm [1] Frequency Range(operating, 100 gram payload) 5 to 10,000 Hz 300 to 600,000 cpm