Search Results for cửa nhôm kính 55
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
- rel. dcn 36973 08/11/09 ps a dcn 41706 09/15 stw checked: approved: drawn: ps 08/11/09 ps 08/11/09 jmc 08/11/09 rohs compliant smps jack date approved revision history
euMicron - amphenol-po.de
Operating temperature -55°C to +85°C Storage temperature -55°C to +85°C Mating cycles 3,000 cycles Strain relief 1,500 N Immersion 15m, water (Plug and Receptacle) Protection Class IP67 (mated or with dust cap) euMicron Plug euMicron Receptacle Jam Nut Mount euMicron Receptacle Flange Mount euMicron Family
MGT-5015 High Power Reverse Bayonet Coupling Connectors
MGT-5015 comes with either Neoprene or Viton material inserts and either gold or silver plated contacts. MGT-5015 can operate in a temperature range of minus 55 degrees Celsius to 125 degrees Celsius with Neoprene inserts and a range of minus 50 degrees Celsius to 200 degrees Celsius with Viton inserts.
PRODUCT DATA DRAWING
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 39 0000000016 00000 n 0000001286 00000 n 0000001383 00000 n 0000001667 00000 n 0000001793 00000 n 0000001924 00000 n 0000004617 00000 n 0000007057 00000 n 0000010662 00000 n 0000013725 00000 n 0000016739 00000 n 0000019677 00000 n 0000019804 00000 n 0000022132 00000 n 0000024383 00000 n 0000024452 00000 n 0000024550 00000 n 0000060733 00000 n ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 48 0000000016 00000 n 0000001528 00000 n 0000001625 00000 n 0000001893 00000 n 0000002019 00000 n 0000002151 00000 n 0000002176 00000 n 0000002776 00000 n 0000002801 00000 n 0000003263 00000 n 0000004755 00000 n 0000005850 00000 n 0000005986 00000 n 0000006011 00000 n 0000006319 00000 n 0000007852 00000 n 0000007984 00000 n 0000008009 00000 n ...
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
operating temp.: -55 c to +125 c smooth bore smpm male rp.001 [0.30 0.03] pin smpm female interface accepts .012 rp.164 4.17.400 10.16.317 8.05.095 max 2.41 max size date approved revision history rev description see notes see notes sv microwave, inc. scale: 11:1 surface area: dwg. no. b
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 40 0000000016 00000 n 0000001303 00000 n 0000001400 00000 n 0000001631 00000 n 0000037257 00000 n 0000048888 00000 n 0000049014 00000 n 0000049146 00000 n 0000049282 00000 n 0000049414 00000 n 0000049483 00000 n 0000049563 00000 n 0000075355 00000 n 0000075613 00000 n 0000076073 00000 n 0000076098 00000 n 0000076701 00000 n 0000076770 00000 n ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
1.55:1 max. 30.0 ghz to 40.0 ghz. insertion loss: .12 sqrt(f(f in ghz.)) dc to 40.0 ghz. product data drawing part number male interface 1112-4009 full detent 1112-4011 limited detent 1112-4012 smooth bore date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Amphenol
Title: C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13-12PX-BM1X-A3.dwg Author: JHead Created Date: 7/25/2019 1:40:46 PM
präsentiert - el-cab.com.pl
55o C. Messungen der Bundeswehr in Afghanistan haben ergeben, dass in den Sommermonaten die durchschnittlichen Temperaturen des Treibstoffs bei 70o C liegen. Diesel Benzin Zündbereich in Luft 0,6 –6,5 % 0,6 –8 % Zündtemperatur in Luft 220o C 220o C Flammpunkt 55o C - 20o C Produkt Vorteile 9
M3933_16-XX.PDD - アンフェノールジャパン株式会社
d dcn 38201 05/11 pjs approved: checked: drawn: stw 01/31/03 stw 01/31/03 meb 01/31/03 rohs compliant 1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b
Thermometrics temperature sensor solutions - amphenol-sensors.com
Global Excellence in Temperature Sensors The Thermometrics temperature product line contributes more than 70 years of technology experience in the
Onboard kitchens and accessories - el-cab.com.pl
2 3 TM Company – New marketing concept TM – Company The owner-run family business TM Technischer Gerätebau GmbH was originally developed from an electrical wholesalers which still
MGT-5015 High Power Reverse Bayonet Coupling Connectors
MGT-5015 Connectors are a ruggedized high power connector utilizing reverse bayonet coupling and available with a wide range of contact and shell options
www.amphenol-sine
Temperture Range -40°C to + 130°C -55°C to + 125°C Mating Cycles 100 Cycles 50 Cycles Seal Material Silicone Rubber Contact Material Copper Alloy/Various Plating Options Available Thermal Cycle No cracking, chipping or leaking after 20 test cycles from:-40°C to +130°C -40°C to +130°C -55°C to + 125°C Vibration No unlocking or unmating.
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
ROHS COMPLIANT PRODUCT DATA DRAWING - REL. DCN 35358 09/12/07 STW
operating temp.: -55 c to +125 c engagement/ product data drawing disengagement: per dscc 94008 material: body, male: stainless steel per ams-5640, alloy uns s30300, type 1 body, female emi ring & contact: beryllium copper per astm b196, alloy no. uns c17300, td04
Thermometrics Glass Encapsulated NTC Chip - amphenol-sensors.com
Resistance vs. Temperature Curves for GC14/16/11 Devices BETA 0/50 RATIO 0/50 2859 5.05 3103 5.80 3494 7.24 3844 8.83 3953 9.38 4111 10.27 4193 10.76
RAMPS AND LIFTS - el-cab.com.pl
Weight: 55 kg Weight-bearing capacity: 350 kg Assembly size: L 1075 mm × W 861 mm × H 96 mm Ramp covering plate in vehicle floor: Can be walked on Slip-resistant surface coating Extension and retraction time: 9 seconds Joint edge & step detection sensors in accordance with EC 2001/85 and ECE R107 Tried and tested: electric ramp IL standard
www.amphenolpcd.com.cn
%PDF-1.5 %âãÏÓ 286 0 obj >stream hÞ24S0P°±ÑwÎ/Í+Q0Ò÷ÎL)Ž62 ) ‚ÈXý Ê‚Tý€ÄôÔb;;€ $o ï endstream endobj 287 0 obj >stream hÞ ...