Search Results for cửa nhôm kính 55
TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 4-Hole ... - Amphenol RF
RF Connector TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 4-Hole Flange 50 Ohm. Downloads. 122374 PDF Customer Drawing (Size: 72 kb) 122374 STP 3D Model (Size: 416 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
CC5516A13 - Amphenol Air LB
CC5516A55 Clamp CC5516 Size 55 . CC5516A57 Clamp CC5516 Size 57 . CC5516A59 Clamp CC5516 Size 59 . CC5516A61 Clamp CC5516 Size 61 . Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 Carignan France. Phone +33 3 24 22 78 49. Email accueil@amphenol ...
SMB PCB End Launch Straight Jack 50 Ohm | 903-518J-51P - Amphenol RF
SMB Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 142220-10. SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 903-413J-51A. SMB Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm 903-659J-51S. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
00110720060 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 4-Hole Flange 50 Ohm 122374. TNC Jack 4-Hole Flange 50 Ohm 122396-13. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
-55: Termination Style: PCB - Through Hole: Thread Direction: Standard: You May also be Interested in. F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 531-40122. F-Type Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 75 Ohm 222168-10.
ABS Coaxial Cable Product Information Sheet Type: T10875
ABS Coaxial Cable Product Information Sheet Type: T10875 regulations Document: t10875_3.0ghz19.docx Revision: 2019-09-04 Page: 2 of 2 uncontrolled copy
550991D R Series RP RH CANbus - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - CANbus Output 5 Product Data Sheet, Document Part No.: 550991, Revision D 02/10, 10/11 Model RP Profile-Style Sensor Dimensions Model RP profile-style sensor dimension references MODEL RP, PROFILE-STYLE SENSOR WITH CAPTIVE-SLIDING MAGNET
Amphenol PCD Shenzhen
ccs2 vehicle inlet,dc1000v/500a; 3 phases ac480v/63a,cable assembly
FME Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
BNC to SMA Cable Assemblies - Amphenol RF
BNC Plug to SMA Plug 55 items; Cable Assembly Configuration. BNC Jk Str Bkhd to SMA Pl Str 19 items; BNC Pl Str to SMA Pl Str 55 items; Cable Length. 3.00 in (76 mm) 1 item; 6.00 in (153 mm) 6 items; 12.00 in (305 mm) 6 items; 18.00 in (457 mm) 5 items; 19.69 in (500 mm) 3 items; 24.00 in (610 mm) 6 items;
00111520203 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
00176501699 - Amphenol Air LB
1765 series is derived from the 1750 series. They consistes of components carrier versions suited for diodes, resistors, fuses etc. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving.
PCB Termination Straight Through Hole RG-58 RG-141 Times LMR-195 50 Ohm
PCB Termination Straight Crimp RG-55 RG-142 RG-223 RG-400 50 Ohm 142259. PCB Termination Straight Through Hole RG-316DS RD-316 50 Ohm 142265. PCB Termination Straight End Launch RG-59 20AWG RG-59DS 50 Ohm 142303. PCB Termination Straight Through Hole RG-178 RG-196 50 Ohm 142261.
BNC Straight Cable Plug RG-59 RG-62 75 Ohm | 112123-11 - Amphenol RF
BNC Cable Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 112526T. BNC Straight PCB Jack Through Hole 75 Ohm 112578. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
21-Port Canister Antenna - Amphenol Antenna Solutions
> 55 dB at 1559 MHz; > 60 dB at 1625 MHz Amplifier Gain 28 dB ± 3 dB: Nominal Impedance 50 ohm: Noise Figure 3.9 dB: DC Voltage 2.7-5.5 VDC: VSWR < 1.9:1: Shock Vertical axis 50G, other axes 30G: Vibration 3 axis, sweep= 15 min 10-200 Hz log sweep: 3G: Operating Temperature Range -40° C to +85° C (-40° F to +185° F)
Item # AP-125, Audio Plugs (MIL-C-55116)
Browse Item # AP-125, Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Stra
125A Demarcation Circuit Breaker/Fuse Panel - Amphenol Broadband Solutions
High-current demarcation panel: 125A 8-position; breakers or TPS/TLS fuses, white
TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm 122373. TNC Crimp Plug RG-59 RG-62 75 Ohm 122143. TNC Straight Clamp Jack RG-59 RG-62 50 Ohm 122297. TNC Clamp Plug 50 Ohm 122507. TNC Cable Plug Belden 1164A Belden 8218 50 Ohm 122494S. Contact Us. Subscribe and Stay Connected with Amphenol RF.
STRAIN RELIEF CLAMP ACSELLS - amphenolpcd.com
C backshells@amphenolpcd.com STRAIN RELIEF CLAMP 90°; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049