Search Results for cửa nhôm kính 55
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart
Data Sheet E-Series ET Start-Stop 551676 - Temposonics
Temposonics® E-Series ET Start / Stop Data Sheet I 5 I FREQUENTLY ORDERED ACCESSORIES – GENERAL – Additional options available in our Accessories Catalog 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17)
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating ...
Primary Benefits GMT Fuse Panel - hollandelectronics.com
Temperature range -5° to 55° C Humidity 5 to 85%, non-condensing Connections Input terminals Dual stud, 1/4" on 5/8" centers Output terminals Screw terminal, #6 Chassis ground Dual stud, #10 on 5/8" centers Alarms Alarm indicators Power, fuse alarms Alarm type Form C Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A ...
CC1339D08L - Amphenol Air LB
Clamp CC1339 Light Size 08
B175 Medium Chirp, 1kW, 12° Tilt, Raymarine 11-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
33578012523 - Amphenol Air LB
33578012523 - Amphenol Air LB ... Cap
Thermometrics Temperature Scanning Kiosks - amphenol-sensors.com
Title: Thermometrics Temperature Scanning Kiosks Author: Amphenol Advanced Sensors Subject: Temperature scanners and kiosks are used for initial screening of individuals before gaining access to a specified area, such as a place of work, store, school, or public transportation.
Build Your Own DIN Connector Part Cord No. Sets
&91 & 354*/$6450.$"#- &"/%"44 & .#-:40-65*0/4t888 51$8*3 & $0. Speci˜cations subject to change. for complete speci˜cations and availability, ask our tPC Sales Representative or call 800-521-7935.
00111510202 - Amphenol Air LB
Module 1100 21 contacts #22 Marking AALBF
Model 65 - pcb.com
2. Case isolation available as model 65M1-10 (10 mV/g unit) and 65M1- 100 (100 mV/g unit). For these models, signal ground is connected . to the case and isolated from the mounting surface.
Module 1750 Standard 36 contacts #22 - amphenol-airlb.fr
Module 1750 Standard 36 contacts #22
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Bottom View - Labeling CUUS070X12Fxyz0 TRI BAND | SINGLE SECTOR | CANISTER ANTENNA | X-POL | FIXED TILT | 1219 MM (48.0 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Long flanged Receptacle monomodule Polarization A
Long flanged Receptacle monomodule Polarization A
RF Connector - Amphenol Antenna Solutions
Operating Temperature -55° C to +155° C (-67° F to +311° F) Reference Standard IEC60169-4 Weather Standard IEC 60068 55 / 155 / 56 Mechanical Shock Test Method US MIL-STD-202, Method 213, Test Condition I Thermal Shock Test Method US MIL-STD-202, Method 107, Test Condition B Vibration Test Method US MIL-STD-202, Method 204, Test Condition B
00111925202 - Amphenol Air LB
Splice 1119 For pin contacts #20 / #20
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
T R S INSTALLATION - Temposonics
55 mm (2.15 in.) D70 Connector w/90° D7 Mating connector 60 mm (2.36 in.) 54 mm (2.16 in.) * Electronics housing 10 mm (0.39 in.) longer for stroke lengths > 3500 mm (137.8 in.) NOTES: • The position magnet requires minimum distances away from ferrous metals to allow proper sensor output. The minimum distance from
35309330811 - Amphenol Air LB
Clampblock ABS serie Fixed on structure Normal zone 3 holes 08/20/16
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating ...