Search Results for c�m���f�w�^��
Item # AP-136, Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
Browse Item # AP-136, Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Stra
NTC Leadless Chips - amphenol-sensors.com
• Point matched at 77°F (25°C) to ±5% or ±10% • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4%/°C at 77°F ... NDU152C2R1 for 1500 W ±1% at 77°F (25°C) • Reference temperature in the range of 32°F (0°C) up to the maximum operating temperature
UNIAXIAL STRAIN SENSOR - pcb.com
Temperature Range(Operating) -65 to +250 °F -54 to +121 °C [3] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Bias Voltage 8 to 14 VDC 8 to 14 VDC ... W - Water Resistant Cable OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the ...
DAS | Wide range of Quality Products | Amphenol Procom
M odern buildings materials can interfere with the network coverage, and these shall be considered in the network planning stage and requires quality products. In this regard, Amphenol Procom provides high class performing products, low PIM wideband UHF, LTE and 5G. W e also provide antenna s that are as discrete and unobtrusive as possible.
Model 357B01 High temp., ceramic shear, charge output accel., 15 pC/g ...
500 °F (260 °C) for most ceramic crystal models and typically 900 °F (482 °C) and extreme application up to 1200 °F (650 °C) for UHT-12. These accelerometers are ideal for structural testing, machine monitoring, and vehicular shock and vibration measurement tasks where high temperatures preclude
e n o l Au h st m R p r o H S l a A p l i a n t ia A m A C o 2011/ 6 5 ...
3d view 1 : 1 a b c d e f a b c d e f 1342 5 678 1 2 3 4 5 6cb4.17.f17 sheet third angle projection this document is the property of amphenol australia pty. ltd.
APXVBLL20B 43-C-I20 - Amphenol Antenna Solutions
Passive Intermodulation dBc -153 (3rd Order for 2x20 W Carriers) Front-to-Back Ratio, Total Power, ± 30° dB 24.6 24.1 22.7 First Upper Side Lobe Suppression dB 15.3 13.7 9 Cross Polar Discrimination Over Sector dB 10.1 10.2 11.1 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 26 24.3 20.9 Maximum Effective Power Per Port ...
Antenas de panel 760.65.15.00 - amphenolprocom.com
400 W: Polarización: Vertical: ... -40 °C to +75 °C: Velocidad De Viento De Supervivencia: 270 km/h: Protección De Ingreso: IP56: ... Designaciones de pedido. Modelo Producto No. Descripción Frecuencia; VPOL panel antenna 65°, 15 dBi: 760.65.15.00-7/16 DIN(f) 0° Electrical Tilt: 380 - 470 MHz: Agregar a la cotización: VPOL panel antenna ...
RICHARD CHIU 01/11/05 A4 - Amphenol CS
title SOCKET ASSEMBLY dwg no F DDRII VERY LOW PROFILE rev appr product family rel level Released chr ecn no * eng JENY REN A4 1.000 dr projection size scale COMPONENT FOR REFERENCE LATCH 2X DATE CODE ... W/TYPE "C" 2 : 2.5 VOLT. W/TYPE "L" 3 : X.X VOLT. W/TYPE "R" METAL CLIP 1 : WITH METAL CLIP + DIM."D"=3.05
200WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS422
GPS Position Accuracy: 3 m (10') CEP. Mounting Thread: ... Note: Cables sold separately unless otherwise specified. Operating Temp Range: -25 to 55°C (-13 to 131°F) Optional RH Accuracy: ... Power Supply Current: <75 mA (<0.9 W) at 12 VDC. Power Supply Voltage: ...
Datenblatt R-Serie V RF5 SSI (Dokumentennummer: 552207)
Kabellänge < 3 m < 50 m < 100 m < 200 m < 400 m Baudrate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Messgröße Position oder Geschwindigkeit, Position und Temperatur im Sensorelektronikgehäuse Messwerte Auflösung: Position 0,1…100 µm (0,0001…0,1 mm) Auflösung: Geschwindigkeit 0,001 mm/s (über 10 Messwerte ermittelt)
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
The GB-M/GB-T is an extension of the Temposonics ... +90 °C (–40…+194 °F); options: –40…+75 °C (+167 °F)/–40…+100 °C (+212 °F) Ingress protection IP67 (connectors correctly fitted)/IP68 (for cable outlet) Shock test 100 g (single shock), IEC standard 60068-2-27
C F 2 5 E 19 F 020 - tpcwire.com
C F 2 5 E 19 F 020 CORD SETS & CONNECTOR ASSEMBLIES / MICRO QUICK-CONNECTS™ Build Your Own Trex-Onics® Micro M12 Cord Sets The chart below lists components with which to “build” the exact assembly needed. Begin at left with the first column. Write a “C” for cord set or a “R” for receptacle in the box at the top of the column ...
ACU-X20 - Amphenol Antenna Solutions
Power Consumption Watts < 2 W (Standby), < 10 W (Motor Active) Connectors ---4 x 8 Pins Connector according to IEC60130-9 and AISG 2 × Daisy Chain In: Male; 2 × Daisy Chain Out: Female ... Operating Temperature Range degrees -40° to +70° C (-40° to + 158° F) Protection Class --- IP65 Housing Material --- Aluminum Weight g (lbs) 750 (1.7)
Dipole Arrays S.M4-445 - AMPHENOL PROCOM
The S.M4 is an array of phased centre fed folded dipoles mounted on an aluminium mast for PMR / Trunked radio applications. Each folded dipole balun assembly and associated harness junction is completely encapsulated in poyurethane resin, totally preventing moisture ingress.
Power Monitors PRO-PM2-2/70-1W - amphenolprocom.com
PRO-PM2-2/70 is adjusted to give 2 V ±0.5 V at 470 MHz and 1 W input power. ... -30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PM2-2/70-1W-N(f)-N(f) 210000972: Add to quote: Typical response curve. The maximum Tx FWD DC voltage can be adjusted, if necessary. In that case, new DC voltage vs. power curves must be made again.
DISCONTINUED - amphenol-antennas.com
3rd Order for 2x20 W Carriers-153 dBc -153 dBc: Front-to-Back Ratio >10 dB > 17 dB Maximum Power: 50W Connector Type: 1 Port, 4.3-10 Female or N-Type Female: ... -55° to +60° C (-67° to +140° F) Operational Humidity < 95% Radome Material: ABS Radome Color: White RAL9003 Ingress Protection: IP55 Mounting Options: Fasteners and screws ...
Temposonics® Operation Manual E-Series IO-Link 551845
M Threaded fl ange M18×1.5-6g, Ø 10 mm rod S Threaded fl ange ¾"- 16 UNF -3A, Ø 10 mm rod EH rod-style sensor with housing material 1.4404 (AISI 316L) and rod material 1.4404 (AISI 316L) F Threaded fl ange ¾"-16 UNF -3A, Ø 10 mm rod W Threaded fl ange M18×1.5-6g, Ø 10 mm rod c Stroke length X X X X M 0050…2540 mm
Band Pass Filters BPF 3/...-200-SHT - AMPHENOL PROCOM
High power base station shortened band-pass filter for the 116 - 146 MHz range. Due to the use of large ø200 mm cavities a high Q is achieved, resulting in a very narrow passband.
2-Channel equal Power Splitter PRO-PS2-DC-2.5G-N - AMPHENOL PROCOM
Input Power 10 W Impedance 50 Ω Input VSWR ... Insertion Loss and Isolation 7.5 dB ± 1.5 dB Mechanical Connection(s) N(f) Dimensions 89 x 39 x 29 mm / 3.50 x 1.54 x 1.14 in. Weight Approx. 0.15 kg / 0.33 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. PRO-PS2-DC-2.5G-N 210001172 TYPICAL RESPONSE ...