Search Results for c�m���f�w�^��
VQ500 Series Combustible Gas Detector Elements - SGX Sensortech
CSA standard C22.2 No. 30-M 1986 and UL standard 1203 as a flame arrestor for Class 1, Groups A, B, C and D. Underwriters Laboratories Inc. recognise the VQ500 Series as components in intrinsically safe single- or multi-gas detectors for use in Class 1, Division 1, Groups A, B, C and D hazardous locations.
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm | 132291 - Amphenol RF
BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; BNC to N-Type Adapters; ... N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; N-Type to HD-BNC Adapters; ... SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 2 M 095-725-117M200.
Model 481A-0367 16-channel, Rack Mount Signal Conditioner ... - PCB
f u s e d a code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles `2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches a fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 ...
ge advanced sensors | Amphenol Global Search | Amphenol
Advanced Sensors. Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz ... ZTP-115 Thermopile IR Sensor Author: GE
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
2C6U4MT360X12F060s4BR-GPS Archives - Amphenol Antenna Solutions
2C6U4MT360X12F060s4BR-GPS Archives - Amphenol Antenna Solutions
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Charles 4”x9” Fiber Splice Trays - Charles Industries
C) Rubber splice module holds six (6) or twelve (12) splices securely in position D) Fiber containment tabs are permanently affixed to the tray and meet industry fiber management specifications for acceptable bend radius E) Large storage area for fiber loops F) Molded-in directional arrows show suggested fiber routing
Marine GP 450-3/... - amphenolprocom.com
250 W: Polarización: Vertical: Tipo De Patrón: ... Omnidirectional: Impedancia: 50 Ω: Ganancia: 3 dBd (5.2 dBi) Ancho De Banda: 10 MHz @ ROE : 1.5. Mecánico ES; Conexión(s) N(f) Materiales: Bright polished stainless steel. Bright chromed brass. Weather- and shockproof plastics: Color: ... -30 °C to +70 °C: Designaciones de pedido. Modelo ...
10135175 | Amphenol Global Search | Amphenol
N 20 252 4051 C | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
Model 002DV015AC | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Datenblatt R-Serie V RDV POWERLINK (Dokumentennummer 552138)
Temposonics® R-Serie V RDV POWERLINK Datenblatt TECHNISCHE DATEN 1/ Bei Multipositionsmessung (Magnetanzahl ≥ 2) beträgt die minimale Zykluszeit 400 µs. 2/ Mit Positionsmagnet # 251 416-2 3/ Bei Flanschtyp „S“ kann die Linearitätsabweichung in den ersten 30 mm der Messlänge größer sein. 4/ Hierbei muss sich das Kabel zwischen dem Sensorelement und dem Sensorelektronikgehäuse in ...
Thermometrics Ambient Sensor - amphenol-sensors.com
-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions. 163.131 96.892 59.365 37.417 ... 15.9 m ml 0.06 in (1.6 0.16 in R 0.19 in 0.02 in (0.5 14.0 0.16 in Oso in 0.45 in 111.5 . Title: Thermometrics Ambient Sensor Author: Amphenol Advanced Sensors
ACJS-MVD985-3S 3.5mm and 1/4" Dual Vertical PCB Phone Jack - Amphenol Sine
Operating Temperature:-25°C to +70°C (-13°F to 158°F) Mating Cycles: Min. of 10,000 cycles; Voltage: 34V; Flammability Rating: UL94V-0 or UL94-HB; Environmental: Complies with EU RoHS 2 Directive 2011/65/EU; Application(s): Audio & Lighting
R-Serie RP CANbus 551780 - Temposonics
Kabellänge < 25 m < 50 m < 100 m < 250 m < 500 m < 1000 m < 2500 m Messgröße Position, Geschwindigkeit/Option: Simultane Multipositions- und Multigeschwindigkeitsmessung mit bis zu 20 Magneten Messwerte Auflösung Protokoll CANopen CANbasic Position 5 µm 2 µm 5 µm 2 µm Geschwindigkeit 0,5 mm/s 0,2 mm/s 1,0 mm/s 0,1 mm/s