Search Results for c-ahdp04-18-14pr
B A1 - Amphenol Sine
3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 ...
AHDP06-24-14SN-WTA 14 Position Plug, Socket, Shell Size 24, - Amphenol Sine
AHDP04-24-14PR-BRA 14 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Backshell Ring Adapter. Comparable to PN# HDP24-24-14PE-L017. ... Size 16 Stamped and Formed Contact Tool 18-20 AWG. REQUEST A QUOTE. AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping ...
B A1 - Amphenol Sine
3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 ...
AHDP04-24-16PN-SRA 16 Position Receptacle, Size 24, Pin, Sta
AHDP04-24-16PN-SRA 16 Position Receptacle, Size 24, Pin, Standard Arrangement, Normal Seal, Smooth Ring Adapter.Comparable to PN# HDP24-24-16PN Related Items. A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000. REQUEST A QUOTE. AHDC06-24 Size 24, Receptacle cap, threaded and sealed. ...
B A1 - Amphenol Sine
3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 ...
B A1 - Amphenol Sine
ahdp04-24-47sr-bra a1 release new drawing 01/mar/22 vito of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: ... 1 11/16-18 unef thread size 20 contacts (42 places) 6 size 16 contacts (5 places) 6 47.6 Ø50.8 backshell ring adapter-blue ref:hdp24-24-47se-l017 duramate--contact ...
SIZE TYPE B C- - Amphenol Sine
AHDP04-24-23PR-SRA A1 RELEASE NEW DRAWING 12MAY20 VITO OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A2 AHDP04-24-23PR-SRA ... 1 11/16-18 UNEF THREAD 6 A2 --MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 ...
AHDP04-24-35PR-BRA 35 Positions, Receptacle, Pin, Shell Siz
AHDP04-24-35PR-BRA 35 Positions, Receptacle, Pin, Shell Size 24, Standard Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap -on). Compa Call Us 1-800-394-7732
AT11-027-0405 Contact Removal Tool, Plastic, Size 4, 4AWG - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
AHDP04-24-23SN-SRA Size 24 receptacle, 23 positions, socket - Amphenol Sine
AHDP04-24-23SN-SRA Size 24 receptacle, 23 positions, socket, reverse arrangement, normal seal, smooth ring adapter, dustcap included. Comparable to PN Call Us 1-800-394-7732
A4 -- UPDATE DIMENSION 03NOV21 LYNCH TOMMY - Amphenol Sine
AHDP04-24-19PN-WTA A1 RELEASE NEW DRAWING 13NOV15 SULLEN OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ... -55°C TO +125°C. 3.2 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... Gold-plated 16-18 Stamped & Formed AT60-16-0622 Male Contact - Pin, Nickel-plated 16 16-20 Stamped & Formed AT62-16-0622 Female Contact - Socket, Nickel ...
AHDP04-24-91PR16-STA 9 Position Receptacle, Pin, ISOBUS, Sh - Amphenol Sine
AHDP04-24-91PR16-STA 9 Position Receptacle, Pin, ISOBUS, Shell Size 24, Reduced Diameter Seal (Blue), Small Thread Adapter-9 Position Receptacle, Pin, ... Size 16 Stamped and Formed Contact Tool 18-20 AWG. REQUEST A QUOTE. AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping ...
B A1 - Amphenol Sine
3.1 operating temperature: -55℃ to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 ...
Amphenol
ahdp04-24-27pr-sra a1 release new drawing 12may20 sullen of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 ahdp04-24-27pr-sra recep.,size 24,27-pin,reduced dia.seal,sra,duramate ahdp series materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all ...
+ O ' R QHKSP - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
Amphenol
b ahdp04-24-29sr-sra a2 11 ian.xiao 11aug20 orion 12aug20 tommy 13aug20 none 12.8 42.0 1 11/16-18 unef thread 47.6 main polarizing keyway smooth ring adaptor - blue 2.6 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm 6 Ø40.1 110°ref 110°ref Ø50.8 size 20 contact (6 places) size 16 contacts ...
SIZE TYPE B C- - Amphenol Sine
ahdp04-24-31sr-sra a1 release new drawing 12may20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 ahdp04-24-31sr-sra recept,size 24,31-socket,rd01 seal,sra,duramate ahdp seires materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are ...
B A1 - Amphenol Sine
3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles
AHDP04-24-16SN-SRA 16 Position Receptacle, Size 24, Socket, - Amphenol Sine
AHDP04-24-16SN-SRA 16 Position Receptacle, Size 24, Socket, Reverse Arrangement, Normal Seal, Smooth Ring Adapter. Comparable to PN# HDP24-24-16SN Related Items. 65-54757- Diagnostic Grade Gold-Plated Female Contact Socket. REQUEST A QUOTE. A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000 ...
Amphenol
ahdp04-24-31pt-sra recept,size 24,31-pin,thin seal,sra,duramate ahdp seires materials list size process specifications: material specifications: ... 1 11/16-18 unef thread 47.6 main polarizing keyway 2.6 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm size 16 contact