Search Results for c-pps-4bay amphenol
CWWX063X25x00 - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1710-2170 | 1710-2170 MHz, 16.8|17.3|17.3 dBi, 0-10°|0-10°|0-10°, 2508 mm (98.7 in)
SIZE TYPE B C- - Amphenol Sine
3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. ... Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style ...
Aquacon Hermetic Connectors | Products | Amphenol Aerospace
Amphenol Aquacon hermetic connectors are engineered to resist the corrosive environments encountered with oceanic or fluid immersion applications while maintaining a waterproof seal. Specially designed type 316 stainless-steel shells resist corrosion and can withstand hydrostatic pressure. Positive threaded coupling "O" rings, and a color band ...
G819M112131DEU | BOARD MOUNT - RECEPTACLE | Amphenol
Amphenol is one of the leading manufacturers of Board Mount connectors Contact us today for more details of Boardmount, , part number G819M112131DEU ... A TYPE, 1x12Pin, G/F/TIN, PPS, T&R W/CAP. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Datasheet; PRODUCT AND PRICE ...
Software Solutions - Amphenol Antenna Solutions
Resources Resources Software Solutions Download the latest Software and Firmware. Should you have questions, Amphenol's Technical Support teams are ready to assist. Network Element Manager Software: NEM-ALD-W The NEM-ALD-W is designed to discover any device connected to an Antenna Line Device (ALD) network. It is
Spring Contacts | Spring Fingers | Spring Loaded Contacts - Amphenol CS
Amphenol's spring contacts, also referred to as spring fingers or spring-loaded contacts, are utilized in low-profile consumer and automotive applications with heights ranging from 1.70mm to 16.00mm. JavaScript seems to be disabled in your browser.
Coaxial Contacts | Products | Amphenol Aerospace
Available in Size 8, 12, & 16 crimp termination style; Also available in PC Tail; Supports a wide range of wire types/sizes; Available for use in MIL DTL 38999 Series I, II, and III Connectors
OverPass™ High Speed Bulk Cables | Cable Assembly - Amphenol CS
Amphenol CS’s OverPass™ cable assembly portfolio utilizes Spectra-Strip's high frequency SkewClear EXD cable technology and manufacturing expertise to offer High Speed Bulk Cable solutions. ... (85°C) Twinax geometry optimized for maximum reach and density for OSFP, Paladin HD2, and UltraPass; Compatibility Roadmap.
UTX PV - Amphenol Australia
The new UTX™ from Amphenol Industrial Solar Technologies (AIST) is a robust DC connector triplecertified to UL 6703 1500V, EN50521 1500V (Class A), and JET 1500V specifications, making it currently the only connector available for usage in all major global PV markets. ... (-40 °C to 90 °C) PDF Downloads. Brochure. Amphenol Australia Pty Ltd ...
Card Readers - Amphenol Mobile Consumer Products
Type C USBs; Moving Mechanisms; Wireless Charging; Miniature Coax Cable Assemblies; Micro Coax Cable Assemblies; Metal Injection Molding – MIM; ... www.amphenol-mcp.com ASIA Headquarters. Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663
MIL-DTL-26482 Series I Filters (FPT) - Amphenol Aerospace
The Amphenol® FPT Series combines the unique design features of the miniature PT Series with an EMI filter. Features & Benefits: Intermateable with MIL-DTL-26482 Series connectors; see Matrix 26482, Catalog MIL-DTL-26482, Series 1. ... Operating Temperature Range: –65°C (–85°F) to 200°C (392°F)
C:\Users\jhead\Desktop\P064\C-AHDP06-24-91SN-P064-A1.dwg - Amphenol
3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.5 mating cycle durability: 100 cycles 3.6 ...
High Voltage Safety Lock - Amphenol Australia
Amphenol Amphenol PCD Shenzhen Excel|Mate High Voltage Safety Lock www.amphenolpcd.com.cn. 1 CONTENT ... Temperature range -40°C to 125°C Ambient temperature -40°C to 70°C Inflammability UL94V0 STANDARDS USCAR-2 USCAR-37 RoHS LV-215. 4 RECEPTACLE IN-LINE MOUNTED GROOVE INSERT ORIENTATIONS
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table)
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Notice: Speci˜ cations are subject to change without notice. Contact your nearest Amphenol Corporation Sales Of˜ ce for the latest speci ...
3U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
This part is also compliant with Amphenol LightConex technology thereby removing a half differential pair wafer and replacing with backplane blind mate compliant fiber to copper and copper to fiber conversion. By utilizing Light Conex, 8 channels of 10G-Base-KR / SGMII / 1000-Base-X will be replaced by 4 channels of 10G-Base-SR / 1G-Base-SX. ...
Distributors - Amphenol PCDAmphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 02/25/2025 APCD Distribution Manager attends Amphenol APAC Distribution Summit; 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023
10168207-00011LF | USB Type C | Amphenol
Amphenol is the leading manufacturers of Input Output Connectors. Contact us today for USB Type C, Part number 10168207-00011LF
CUSTOMER OUTLINE DRAWING MIL-C-39012 INSPECTION - Amphenol RF
%PDF-1.6 %âãÏÓ 30 0 obj >stream hÞ„ÐQKÃ0 ðû(÷è^ÖÜ5i; ƒ1ØÓСâƒ"c £“6›úåÕ4Mº:²I) iïw—¿B T "d[È ²DN 9ÇÔž³BI 2¡ ö Q §Ód±?T ódYÖ i ÷Éj{ª ¿Þurw0»²ÒÍlf[æH ÷iñ"Æ Û—ÆâÕS™§ì =e§¶õz[kû‡êÜÒìôÍ÷ À hû @à‘›ÐIi ä@êšoõç¹ Ö ì ” ý€fä—æèÒ ” %¿y/UÎÙÀÑ‹ ^-.«*¢®k} 7º:!ë'd± 15ÿOe À) ̃ ...
PRO-AR...G - AMPHENOL PROCOM
Amphenol Procom offer a wide range of both band selective and narrow-band low-loss filters suitable for preselector use. Please refer to the preselector overview and specify frequency range when ordering. Ultra-high dynamic range amplifier built in to compensate for loss in multicoupler network.