Search Results for c-y08b000823 amphenol
Space | Markets - Amphenol Aerospace
Amphenol connectors are not only compact and lightweight, they’re ruggedized and durable and are built to withstand the intense vibrations of liftoff. Once in the air, Amphenol connectors remain mated under periods of rapid acceleration, where spacecraft such as NASA’s Artemis 1 can reach speeds of more than 17,000 mph when leaving Earth ...
All About QSFP Cables, Connectors, and More - Amphenol CS
Production plans are in place for 800G OSFP and QSFP DD cable assemblies, giving Amphenol an advantage over the competition when it comes to best-in-class data rates. A key market for these high-end products is in the web service provider (WSP) and data center markets, markets that Amphenol supports on an international scale.
SIZE TYPE B C- - Amphenol Sine
Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN ...
BNC Terminator Pl 1 W 50 Ohm | 202103 - Amphenol RF
BNC Terminator Plug 1 Watt Without Chain 50 Ohm
Wedgelocks - Amphenol Sine
PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager.
Canada
TEL:(416) 291-4401 FAX:(416) 292-0647 NATOLL FREE 1-866-816-6540 E-MAIL:SALES@AMPHENOLCANADA.COM 2 ENGINEERED SOLUTIONS. DESIGNEDTO FIT. Amphenol micro connectors provide small inter-connect solutions, which will exceed the requirements of the US military standard
Kaye Thermocouple Sensors
Measurement accuracy to ± 0.25°C; Available in 3 or 7 strand constructions; Available uncut in spools or cut to length with teflon tips; Ultra-Premium: Measurement accuracy to ± 0.1°C ... Amphenol Thermometrics, Inc. 967 Windfall Road St. Marys, PA 15857 Tel: +1(814) 834-9140 Fax: +(814) 781-7969
Amphenol R Amphenol MIL-C-5015 Connectors MS3108E - Amphenol Australia
Amphenol R Amphenol MIL-C-5015 Connectors MS3108E Right Angle Plug MS3108E Right angle plugs are used where there is limited space and where wires must be brought at abrupt angles. This plug mate with 3100, 3101 and 3102 receptacles (mm) 10SL 11.33 24.61 55.57 38.1 7.9 5/8-24 NEF
Amphenol Broadband Solutions
Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login . Delivering Everything You Need to Complete Your World Class Network. End-to-end solutions for modern communication networks. Learn More Contact Us. Advanced Optical Modules. Find more capacity in your network fiber and stretch your capital investment ...
D-Sub Pressfit Connectors - Amphenol CS
§ Maximum Rating Current: 5A at 20°C / 2.5A at 70°C § Nominal Current: 5A (Standard conditions) § Contact Resistance: § Straight terminations: <10m Ω § Right Angled Termination: § <25mΩ for 9 To 37 way § <35mΩ for 50 way § Voltage Proof: >1000 V.r.m.s. §Rated Voltage: 300 V.r.m.s. § Insulation Resistance: >5000mΩ
GPS Combination Antennas GPS-C 900/1800/UMTS/WIFI - AMPHENOL PROCOM
Hereby Amphenol Procom declare that the product type GPS-C 900/1800/UMTS/WIFI is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
NTC Type NK - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 500 2 3540 ± 1% 257 (125) NK501C2*2 NK501C2*3 NK501C2*5 NK501C*R10
21-033456-001 (PIN) 21-033457-001 (SOCKET) - Amphenol Aerospace
C 1. Slide crimp bushing, large diameter end first, over cable braid until cable jacket butts inside shoulder of crimp bushing. D 1. Flair cable braid back over crimp bushing as illustrated to expose inner wires. Trim excess cable braid. 2. Cut off any inner braids, wraps or cable fillers as close to outer cable braid as pos sible. 3.
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type. It bridges the gap between an old connector standard and the need for environmental and high-performance standards in current technologies.
MUSBR Series Rugged USB Type C Connectors - Amphenol CS
Amphenol’s MUSBR series USB Type C Connectors serve . many markets and applications across the globe including . Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB . Type C connectors with die cast housings and IP67 .
RJFTV Cordsets & Jumpers - Amphenol PCDAmphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 01/24/2025 Enhanced USBs Bring Data and Power to Harsh Environments; 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup;
Amphenol
THE AMPHENOL CORPORATION. NO RIGHTS OF REPRODUCTION ARE IMPLIED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS. CUSTOMER: NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol BOARDLOCK PCB MOUNT RECEPTACLE,18PIN STRAIGHT,AT SERIES B AT15-18PX-BMXXXX A2 1 3 ...
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P330W | Absolute Pressure Sensor 1F. NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive applications where small size is critical.
APXVB3L26B 43-C-I20 - Amphenol Antenna Solutions
REV080624 www.amphenol-antennas.com 1 of 6 PRODUCT OVERVIEW Frequency Range (MHz) (1x) 698-960 (3x) 1710-2690 Array R1 Y1 Y2 Y3 Connector 1-2 3-4 5-6 7-8 8 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-11° 2-11° Dimensions 2690 x 350 x 200 mm (105.9 x 13.8 x 7.9 in) APXVB3L26B_43-C-I20 65° 2690 mm INTEGRATED RET