Search Results for c01620g00310012 female 3+pe receptacle amphenol
SMP Product Series Solutions Guide - Amphenol RF
The SMP connector series offers cable-to-board mated pairs. The plug side can be provided in either straight or right-angle with termination capability to either 0.047 or 0.086 inch, semi-rigid or conformable coax cable. The receptacles are designed for surface, through-hole or end launch mounting. WATERPROOF IP67 RATED SOLUTIONS FOR
amphe-pd-radsok-catalog-amphenol-industrial
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...
Connector Solutions M23 Elite Series - amphenol-sine.com
Connector Solutions M23 Elite Series 16 POSITIONS 9A / 125V P type Checkmate™ Style: P type Plug Number of Contacts: 16 Contact Size: 1.0mm Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 28-24 (0.25 -0.10 mm2) Connector Part Numbers Part Number Connector Type Figure Style Contact Type male = pin mates with female = socketPLUGS
HERMETIC SOLUTIONS - Amphenol Aerospace
Hermetic Box Mounting Receptacle, Military (D38999/21), Commercial (TVPS02) 14 Hermetic Jam Nut Receptacle, ... Contact Us: 800-678-0141 • www.amphenol-aerospace.com 3 Hermetic Capabilities Exceptional High Strength: Up to 90,000 psi/600 Mpa Superior Leak Rate Performance: 1x10-7/8/9/10 cc/sec Air & Gas
Sine Systems - www.sineco
THE AMPHENOL CORPORATION. NO RIGHTS OF REPRODUCTION ARE IMPLIED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS. CUSTOMER: NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.sineco.com Amphenol RT360 9 PIN, FEMALE "MC" RECEPTACLE ASSY., KEY "N" P30166- A1 C-P30166 11 KMM 02/06/14 ...
AHDP04-18-20PR-BRA 20 Positions, Receptacle, Pin, Shell Siz - Amphenol Sine
AHDP04-18-20PR-BRA 20 Positions, Receptacle, Pin, Shell Size 18, Standard Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap-on). Compar Call Us 1-800-394-7732
M16 AISG RET Cable Assembly with IP68 st - Amphenol Sine
AISG Connector A: 8 position DIN Straight Male, according to IEC 60150-9; AISG Connector B: 8 position DIN Straight Female, according to IEC 60150-9; Data Conduction Type: (2) 0.25 mm² twisted pair; Power Conduction Type: (4) 0.75 mm² twisted pair; Shield Material: Tinned Copper; Voltage: 300V Max; Bending Radius: single bending 7.5 x D ...
MA2JAE1700 17 position receptacle extension, Checkmate™, Qu
MA2JAE1700 17 position receptacle extension, Checkmate™, Quick locking, E type, clockwise insert, male or female- Mating Parts:MA2CAP1700MA5CAP1700-S1 Call Us 1-800-394-7732 My Account
FME Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency FME Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FME Connectors at Amphenol RF online. ... This connector series is used for mobile antenna applications adapted for UHF, Mini ...
Rectangular, Thermoplastic Connectors for Harsh ... - Amphenol Sine
BM21 - BoardLock™ PCB Receptacle with 3 Hole Flange BoardLock™ PCB Receptacle, 180° Straight - 15 Keying No. of Positions A - Keyed A 26 or 34 B - Keyed B Contact Type S - Socket P - Pin ATS06-26SA 26 Position, Plug, Socket, Size 20, 7.5A, 250V, ATS Series™, Single Latch, Keyed A, End Cap, Black Body 20 7.5
for Printed Circuit Board Applications
Amphenol provides three popular connector series with PC tail contacts. The following key points give a quick overview of these series. For more detail, there are series catalogs avail-able as listed below*. Go to www.amphenol-aerospace.com to view and download these catalogs. There is a guide to selecting a cylindrical connector with printed ...
h4-plus-cable-connector-solar-amphenol-industrial
Connector from Amphenol Industrial Solar Technologies (AIST), a robust DC connector dual rated to UL and TUV 1500V specifications. The Amphe-PV H4 Plus™ is an evolution of AIST’s well-known H4 and UTX connectors. Amphenol’s RADSOK® contact technology has the ability to accept wire gauges from 14AWG/2.5mm2 to 8 AWG/10mm2, and an IP68 rating.
Distributors - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
RTS6BS14N12S03 Plug, 12 Position, Female, Shell Size 14, Si - Amphenol Sine
RTS6BS14N12S03 Plug, 12 Position, Female, Shell Size 14, Silicone Seal with Individual Wire Sealing. Compatible to part # UTS6JC1412S-Plug, 12 Positio Call Us 1-800-394-7732
Quick-Connex® M12 DC Micro High Temperature Chem-Gard® Cordsets
Amphenol TPC Wire Cale 800-21-93 Canaa 800--0122 eio 001-8-283-19 tpireom Specifications subect to change. For complete specifications and availability, ask your ATPC Sales Representative or call 800-521-95. ... Female Panel Mount Receptacle RF14T75F004S 4 1.22 Male Panel Mount Receptacle RF14R75F001S 1 0.33 Male Switch Body Mount Receptacle ...
radsok-radfin-low-profile-board-connector-data-sheet-amphenol-industrial
Email: enquiry@amphenol-aio.com RADSOK® Size 6mm 8mm 10mm Current Rating 150A 200A 300A Wire Gauge 4 AWG 1/0 AWG 2/0 AWG 10-729255-000 8mm solder tail receptacle 10-730246-000 8mm direct attach receptacle Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest ...
Mil-Spec Contacts | Products | Amphenol Aerospace
Amphenol Aerospace provides a complete line of AS39029 contacts, and associated accessories, to support all of the major Mil-Spec circular connectors. Features & Benefits: Mil-Spec Contacts to support the following connector series: MIL-DTL-38999; MIL-DTL-26482; MIL-DTL-83723;
Antenna Solutions | Products - Amphenol
Amphenol’s series of miniature data cards and USB dongle antennas for 3G, 3.5G, and 4G LTE applications provide the performance to power high-speed mobile internet connectivity. With volumes less than 1.5cc and a customizable geometry, these multiband antennas are easily integrated into miniature data cards.
RT0W61210PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
RT0W01210SNHEC03 10 Position Square Flange Receptacle, Female, Shell Size 12, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 20 - 30AWG REQUEST A QUOTE RT0W01210SNH-K Receptacle Kit, Square Flange, 12 Position, Female, Shell Size 10, with Machined Gold Contacts, Size 20 (22-20AWG), Gasket.
PTシリーズ 高性能丸型コネクタ
倍の高密度化により、mil5015タイプの3 軽量、小型化が図られています。 容易な着脱 クリック音を発するワンタッチの3 点バヨネットロック方式と5 点ガイドキーにより、スムーズな嵌合離脱を実現します。 半田タイプと圧着タイプの切削金めっきコンタクト