Search Results for c10-7
Model HT354C10 Triaxial, thru-hole mtg, ceramic shear, miniature ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis,
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model Number 116B CHARGE OUTPUT PRESSURE SENSOR Revision: W ECN #: 54898 Performance ENGLISH SI Sensitivity(± 15 %) 6 pC/psi 0.870 pC/kPa Measurement Range 100 psi 690 kPa Maximum Pressure 3,500 psi 24,133 kPa
FLS610N6PHEC03 7 Position Plug, Pin, Shell Size 10, with En - Amphenol Sine
FLS610N6PHEC03 7 Position Plug, Pin, Shell Size 10, with Endcap, Fast Lock Coupling-Plug, 6 Position, Male, Shell Size 10, Silicone Seal and End Cap w Call Us 1-800-394-7732 My Account
High temperature accelerometer - Wilcoxon Sensing Technologies
+150°C –10% +15% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 25°C 150°C ... 5 µg/√Hz 7 µg/√Hz Output impedance, max 100 Ω Bias output voltage: +25°C ...
Model TLD333B30 Auto modal kit - (7) TLD333B30, (1) 086C03, (7 ... - PCB
Auto modal kit - (7) TLD333B30, (1) 086C03, (7) 003C10, (1) 012A10, (2) 080A90 Installation and Operating Manual For assistance with the operation of this product,
Issue 1 Print 4 LT–5000HQ–1 HQ-CHARGER 5000 SP SERIES INSTALLATION ...
This “Form C”, 10 ampere relay will annunciate when the battery charger is in operation. The contacts of the relay can be used to remotely signal whether the battery charger is or is not in operation. The various models available in the HQ Series ABS Charger product offering are listed in Table 1. Table 1. HQ Series ABS Charger Specifications
Accelerometer with integral cable - wilcoxon.com
0.7 - 8,000 Hz 0.4 - 12,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –25°C +120°C –10% +10% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz
Kaye LTR-200 - Hybrid Temperature Calibrator
25°C to 140°C 7 minutes 25°C to 200°C 10 minutes-50°C to 25°C 7 minutes 140°C to 25°C 13 minutes 25°C to -50°C 27 minutes: Block Dimensions -> Diameter: Ø 27.7 mm (Ø 1.09 in)-> Depth: 136 mm (5.38 in) Display Unit Display: 7” Color-Touchscreen Unit °C / °F / K: Resolution: 0.1 / 0.01 / 0.001 °C / °F / K: General Data Interface
Kurzanleitung MH-Serie 551897 RevB DE - temposonics.com
MH-C 10 mm flach 30 mm 63,5 mm MH-D 7 mm flach 30 mm 63,5 mm MH-E 10 mm flach 30 mm 36,5 mm MH-F 7 mm flach 30 mm 36,5 mm MH-L 10 mm M6 Innengewinde 30 mm 69,5 mm MH-Q 10 mm M8 Außengewinde 30 mm 85,5 mm MH-R 10 mm M4 Innengewinde 30 mm 69,5 mm Alle Maße in mm Betriebsanleitungen, Software & 3D Modelle finden Sie unter: www.temposonics.com
Canada
7 TEL:(416) 291-4401 FAX:(416) 292-0647 NATOLL FREE 1-866-816-6540 E-MAIL:SALES@AMPHENOLCANADA.COM S PECIFICATIONS The Amphenol microminiature connector series offers proven military spec performance and reliability in rectangular and strip line micro connectors.Microminiature connectors are available in rectangular D,strip and custom
Die Set Hex Cavity Dimensions are 0.178 0.051 | 227-980-7 - Amphenol RF
Die Set, Hex Cavity Dimensions are 0.178, 0.052
10GBASE-SR/KR & 10G AGNOSTIC EMBEDDED - Amphenol Aerospace
ared Sibrava • Of ce: +1 (607) 643- 1845 • Email: jsibrava@amphenol-aao.com amphenol-aerospace.com • amphenolmao.com Embedded 4-channels 10GBase-SR/KR 10GBase-T Media converter CF-020011-337 • Converts 4-channels of 10GBase-SR Ethernet to 10GBase-KR Ethernet.
Catalog - Amphenol CS
Our catalog section delivers all necessary information related to our products. Rich in content, catalogs are frequently updated with latest market studies and trends, including new products launched, upcoming launches and much more.
Intrinsically safe dual output low-frequency sensor
0.7 - 5,000 Hz 0.5 - 9,000 Hz 0.2 - 14,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –25°C +120°C –10% +10% Temperature sensor: Output sensitivity Measurement range 10 mV/°C 2° to 120°C Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA
10G-BASE-SR & 10G AGNOSTIC EMBEDDED - Amphenol Aerospace
Jared Sibrava • Oce 1 0 43- 184 • Email sibravaamhenol-aaocom amhenol-aerosacecom • amphenolmao.com MEDIA CONVERTER FAMILY • CF-020011-1XX: Embedded 4-Channel 10G-Base-SR / 10G-Base-KR Embedded Media
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 65-XXX
120, is rated for use up to only 185°F (85°C). [10] The 3027AVM13XXX cable assembly should be used as a 257- F (125°°C) extension cable for model 3027AM3-120. Cable length, in inches, is specified by a model number suffix. A 120-inch cable, model 3027AVM13-120, is standard. Varied lengths are also available on special order.
PRO-AR...G - AMPHENOL PROCOM
-10 °C to +60 °C-10 °C to +50 °C: Rango de temperatura de almacenamiento-40 °C to +70 °C: Humedad: 90% sin condensación: Modelos Disponibles ... Typ. 7 MHz: Declaración de Conformidad UE y UK. Por la presente, Amphenol Procom declara que el tipo de producto PRO-AR...G cumple con la directiva 2014/53/EU de la UE y ...
Board-to-Board (BTB) Signal Connectors | Space-saving Connectors - Amphenol
Board-to-board connectors play a crucial role in interconnecting printed circuit boards (PCBs) in a stackable manner, providing designers with the flexibility and reliability they need in various applications.
Model Y352C22/030C10
%PDF-1.4 %âãÏÓ 16 0 obj > endobj 145 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC]>> endobj 144 0 obj >stream q q 612.00 0.00 0.00 788.88 0.00 0.00 cm 0.00 0.00 0.00 ...
Manual de funcionamiento Level Plus - Temposonics
Transmisores magnetoestrictivos de nivel de líquidos con tecnología Temposonics ® Level Plus ® R e neME ® Medición 4 en 1 Precisión inherente ±1 mm Volúmenes corregidos de temperatura de API