Search Results for c10-7
AT60-202-16141 | Amphenol Global Search | Amphenol
4.1 current rating: 13 amps. 4.2 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 4.3 rohs compliant. 5. recommended wire range: 16 - 20 awg. 6. available hand crimper: ca-5d12. 7. all dimensions are for reference use only. all dimensions are in metric(mm). this drawing is supplied for information only.
lindy connector | Amphenol Global Search | Amphenol
With over 280 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C. Amphenol Industrial Operations AC Threaded This series, meeting applicable requirements of SAE AS50151 and up to 250 amps possible with optional RADSOK® socket contacts is a general duty or ruggedized ...
Ethernet Cordsets - TPC Wire
Quick-Connex® 7-Pin Molded Valve Plug Assemblies; Electrical Components; Cable Assemblies; Custom Cable Solutions; Quick-Connex® Trex-Onics® 4 Pin M12 D-Coded Micro Ethernet Cordsets . Quick-Connex® Trex-Onics® 4 Pin M12 D-Coded Micro Ethernet Cordsets are engineered to withstand abrasion, high-flex, high-heat and chemical environments.
Model EX649A71 | PCB Piezotronics
Intrinsically-safe Reciprocating Machinery Protector, 4-20 mA output, top exit, terminal block with conduit elbow. Provides early warning of faults and mechanical looseness in reciprocating compressors, eliminates false trips, outputs exclusive Reciprocating Fault Index (RFI), trends peak acceleration before alarm event occurs, hermetically sealed, 4-20 mA loop powered, field programmable with ...
AMC to FAKRA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC to FAKRA Cable Assemblies designed for radio frequency applications. AMC to FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
UG-21D/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Alias: UG-21D/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
4.3-10 to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 4.3-10 to SMA Adapters designed for radio frequency applications. 4.3-10 to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Model 354C02 Triaxial, thru-hole mtg, ceramic shear ICP® accel ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated ... "C" 10-32 MOUNTING INSTRUCTIONS (METRIC DIMENSIONS IN BRACKETS) 4.) RECOMMENDED MOUNTING TORQUE, 10-20 INCH POUNDS [113-225 NEWTON ...
132357 | Amphenol Global Search | Amphenol
RF Connector SMA PCB End Launch Jack 50 Ohm. Downloads. 132357-11 STP 3D Model (Size: 418 kb ) 132357-11 PDF Customer Drawing (Size: 79 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132357-11 HFSS 3D Comp Model (Size: 2649 kb ) 132357-11 HFSS 3D Comp Model (Size: 2652 kb ) Product Life Cycle.
fk6321aw | Amphenol Global Search | Amphenol
Wireless key fobs and smartphone applications enable remote start, climate control, door/window controls, and keyless entry. Automotive antennas support Wi-Fi, 4G/5G cellular connectivity, Bluetooth, remote start and control, AM/FM/XM and satellite radio, and DSRC/V2X communication.
Model 333B45/ACS-4 ACCELEROMETER Installation and Operating Manual
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated ... "C" 10-32 MOUNTING INSTRUCTIONS (METRIC DIMENSIONS IN BRACKETS) 4.) RECOMMENDED MOUNTING TORQUE, 10-20 INCH POUNDS [113-225 NEWTON ...
Manual de funcionamiento Level Plus CHAMBERED - Temposonics
Level Plus ® CHAMBERED Manual de funcionamiento I 3 I 1. Información de contacto Estados Unidos General Tel.: +1-919-677-0100 Fax: +1-919-677-2343 Correo electrónico: info.us@temposonics.com
Connectors - Amphenol CS
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
Temposonics
11,7 Sensorelektronikgehäuse 58 Nullzone 28 Messlänge 25…6350 Totzone 66/71* RP5-M-A/-V, Beispiel: Anschlussart HXX/RXX/TXX (Kabelausgang) Magnet 48 5 * Messlänge > 5000 mm 28 Verstellbare 14,6 Montageklammer 50 68 Ø 5,3 35,6 2 45 9,5 z.B. für M5 Schrauben Sensorelektronikgehäuse 58 Nullzone 28 Messlänge 25…6350 Totzone 25 66/71 ...
Newsroom - Amphenol RF
SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters;
rjhse | Amphenol Global Search | Amphenol
The RJCSE series is a single port, right angle, surface mount connector. The shielding provides increased EMI performance. These connectors are featured with built-in LEDs for link activity and network verification.
EMI Gasket Bulkhead Connectors and Adapters - SV Microwave
Features / Benefits: Allows for improved EMI shielding; Cable connectors available for .047 and .085 cable types; DC to 18 GHz (SMA) and 40 GHz (2.92mm)
tvp07dz-15-35p | Amphenol Global Search | Amphenol
High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
Omni Antennas 422x.06-405-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Betriebsanleitung MH Serie - Temposonics MH Digital
Temposonics® MH Digital Betriebsanleitung I 3 I 1. Produktbeschreibung und Technologie Temposonics® Sensoren sind in mobilen Arbeitsmaschinen praktisch unbegrenzt einsetzbar und ersetzen kontaktbehaftete Linearsensoren wie z.B. Potentiometer. Hoch dynamische Systeme werden sicher geregelt und steigern Produktivität, Verfügbarkeit und Qualität des Arbeitsprozes-