Search Results for c10-7
Mini-UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
081-XXXX-90 N.T.S. - PCB
"c" 10-32 mounting instructions (metric dimensions in brackets) 4.) recommended mounting torque, 10-20 inch pounds [113-225 newton centimeters]. ... x 7.62 [.300] min. m5 x 0.8-6h x 5.08[.200] min. "e" 1/4-28 mounting instructions (metric dimensions in brackets) 4.) recommended mounting torque,
Model 393A03 Kit including 086E80, 086D05, 086C04, 352A21, 352C68 ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated ... "C" 10-32 MOUNTING INSTRUCTIONS (METRIC DIMENSIONS IN BRACKETS) 4.) RECOMMENDED MOUNTING TORQUE, 10-20 INCH POUNDS [113-225 NEWTON ...
LIGHTCONEX L
%PDF-1.4 %âãÏÓ 1830 0 obj > endobj xref 1830 72 0000000016 00000 n 0000002518 00000 n 0000002678 00000 n 0000007519 00000 n 0000008147 00000 n 0000008262 00000 n 0000008375 00000 n 0000008921 00000 n 0000009009 00000 n 0000009643 00000 n 0000009682 00000 n 0000010332 00000 n 0000010842 00000 n 0000010927 00000 n 0000011351 00000 n ...
terminal&connector product catalog-2020 - Amphenol
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector.
AT60-202-16141 | Amphenol Global Search | Amphenol
4.1 current rating: 13 amps. 4.2 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 4.3 rohs compliant. 5. recommended wire range: 16 - 20 awg. 6. available hand crimper: ca-5d12. 7. all dimensions are for reference use only. all dimensions are in metric(mm). this drawing is supplied for information only.
EU RoHS II Declaration - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[8B70028E0BB8494FB048E00D803F4755>]/Index[10 59]/Info 9 0 R/Length 145/Prev 243905/Root 11 0 R ...
hc08b-p32r | Amphenol Global Search | Amphenol
Find various products and specifications related to HC08B-P32R, a 32-pin signal and power connector from Amphenol. See drawings, manuals, features, applications and more. Hold the crimp area of the terminal. Operator must wear gloves or finger covers. Align the 1.6mm terminal with the power cavities numbers 1‐ 14‐26‐7‐19‐32.
Model 109D12 | PCB Piezotronics
Model 109D12:High pressure ICP® ballistic pressure sensor, 100k psi, 0.07 mV/psi, accel. comp.
c902-9353-1 | Amphenol Global Search | Amphenol
1 of 2 Single band antenna, dual polarisation, 2 connectors Continuously adjustable tilt 0-10° RET version, 3GPP/AISG2.0 with one integrated RCUs Available with 4.3-10 or 7/16-DIN connectors 6818308G 6818308NG 1-Band, 2-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1987 mm 65° 1987 mm
磁致伸缩液位变送器 - Temposonics
送器的第四个字符必须为5、6或7。如为其他字符,则该设备不是 SIL级设备。详情参见RefineME数据页 (551691)。 4.4.3 SoClean® 型号中的第四个字符 (输出) 指出液位变送器是否为SIL级。SIL级变 送器的第四个字符必须为5、6或7。如为其他字符,则该设备不是 SIL级设备。
RP-TNC to TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of RP-TNC to TNC Adapters designed for radio frequency applications. RP-TNC to TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
u95 | Amphenol Global Search | Amphenol
u95-z105-xx61-301 u95-z105-xx61-321 u95-z105-xx61-341 1 7 = without light pipe cage & connector contact plating 3 vent hole for part number 4 = with rectangular vent holes & with emi cover vent hole for part number 4 = 0.76 µm min. gold over 1.27-3.81 µm of nickel u95-z105-xx81-321 vent hole for part number u95-z105-xx81-301 left arrow ...
97-3106a-14s-1 | Amphenol Global Search | Amphenol
Search Results for 97-3106a-14s-1 Amphenol 14 - 20 AWG 3.68 mm (.145 in) 7. GREY BLACK BROWN COLOR PART NUMBER KEY-A CONFIGURATION GREEN OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 2 A3 AT06-12SX-SRXXX PLUG,12 SOCKET,AT SERIES,KEYED,STRAIN RELIEF END CAP 44724 Morley Drive Clinton Township, MI 48036 Sine Systems ...
MULTIPIN CONNECTORS - Amphenol Sine
58.6 20.7 255 MP-41 Series. www.amphenolaudio.com ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd 61 3 8796 8888 Multipin Connectors S = - - OPTIONS * same design principles as the Mil-C-26482 military connectors. ...
Panel Antennas 766.90.10.00 - AMPHENOL PROCOM
Model Product No. Description Frequency; XPOL panel antenna 90°, 10 dBi: 766.90.10.00-7/16(f) 0° Electrical Tilt: 380 - 470 MHz: Add to quote: XPOL panel antenna 90°, 10 dBi
Surface | PCB Piezotronics
Surface Microphones are used for surface pressure and noise measurements in confined areas. The PCB® Surface Microphone model 130B40 is a cost effective option for measuring true surface pressure and noise.
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm
Alias: 68175-5RFX: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double Shield, RD-59, Belden 8281, Belden 9141, Belden 9231, Belden 88281, Canare LV-775
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code
31-202 | Amphenol Global Search | Amphenol
AT60-202-16141-22 Male Contact - Pin, Nickel-plated 16 22-24 Machined AT62-201-16141-22 Female Contact - Socket, Nickel-plated 16 22-24 Machined ... 31.03.2017 NPFEI 2 C 4 3 1 Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the payment of