Search Results for c10-7
Model IPA1044D(L)-VF Series Data Plus Amplifiers Standard 54-1002 MHz ...
Unthink. Rethink. Deliver. PRODUCT SPECIFICATION!! ! Data Amplifier Series Model IPA1044D(L)-VF Series Data Plus Amplifiers Ph: 732-446-2626 • Fx: 732-446-2717 • Web: www.extreme-broadband.com
M1963 Series - amphenol-aerospace.com
Output Waveform Sinusoidal with max 5% (for 50,60Hz) and 7% (for 400Hz) harmonic distortion into a resistive load. DC Output Out # Option Voltage Range Max Current Max Power 60 W 60 W 40 W 1 A B 0.8-12 V 0.8-40 V 5 A 3.5 A 2 A B 0.8-12 V 0.8-40 V 5A 3.5 A 3 A 0.6-5 V 8 A Efficiency 83% Typical (at nominal input voltage, full load, room temperature)
BUS-12-009 PRODUCT SPECIFICATION - Amphenol CS
5.2.7 The housing shall be glass filled PPS Type GST-40 F in accordance with MIL-M-24519B9 (EC), or 5.2.8 The housing shall be 45% glass filled High Temperature Nylon ( PPA ). Other Plastic: 5.2.9 Insulator Bar ( Optional ): The bar shall be unfilled Nylon in accordance with MIL-M- 20693, Composition A, Type 1
Low Temperature Triaxial Accelerometers | PCB Piezotronics
Low Temperature Coefficient, Triaxial, ICP® Accelerometers for Durability Applications. PCB® Series 339A Triaxial, ICP® accelerometers are designed with a low temperature coefficient, wide operating temperature range, and good broadband measurement resolution, making them ideal for any vibration measurement requiring tight control of amplitude sensitivity over a wide thermal gradient.
SMA Plug to BNC Jack Adapter 50 Ohm Straight | 901-166 - Amphenol RF
SMA Plug to BNC Jack Adapter 50 Ohm Straight
PRO-PDI2-40-1G-... dB-10W-N - AMPHENOL PROCOM
10 W unequal power divider. The divider covers the frequency range from 40 - 1000 MHz. Very little ripple on divider output over the entire frequency range.
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight 12G Optimized
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight 12G Optimized
BNC Jack to BNC Push-on Plug Adapter 50 Ohm Straight Bulkhead
BNC Jack to BNC Push-on Plug Adapter 50 Ohm Straight Bulkhead
Omni Antennas 4240.06-1050 - amphenolprocom.com
The 4240.06-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required.
Distributor Inventory Search - amphenolrf.com
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
Distributor Inventory Search - amphenolrf.com
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
R @ 77°F (25°C) 10 KΩ ±5% B (0/50) °C 3881 KΩ ±5% Operating Temperature-22°F to 185°F (-30°C to 85°C) Storage Temperature-40°F to 212°F (-40°C to 100°C) Response Time Maximum 50 seconds (in water) R-T Curve Duct temperature sensor dimensions. AIC MAX AIC . in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Model EX623C00 | PCB Piezotronics
Model EX623C00:Intrinsically-safe, high frequency, industrial, ceramic shear ICP® accel, 10 mV/g, 0.8 to 15k Hz, top exit, 2-pin conn., frequency swee
L77DE09SOL2 | D-Subminiature | Amphenol
Dsub, Machined Pin 7.5A, Straight PCB Thru Hole, Cnt Length=5.5mm (0.217in), Cnt =0.6mm (0.024in), 09 Socket, Bright Tin Shell, Flash Gold, 3.1mm (0.122in) Clear Hole. Environmental Compliance Click to download Certificate of Compliance Report
Model 629A11 | PCB Piezotronics
[7] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A56: Captive mounting bolt, 1/4-28 x 0.75" long, socket head (for series 629A sensors) 1: ICS-1: Calibration of industrial accel. with full frequency response plot and NIST-traceable certificate: 1:
PCB Product Finder for Accelerometers - Industrial (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
TNC Terminator Pl 1 W 50 Ohm | 202117RP - Amphenol RF
TNC Terminator Plug 1 Watt Without Chain 50 Ohm
bnc 31-5486-1010 | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
NEX10 Plug to SMA Jack Adapter 50 Ohm Straight | AD-N10PSMAJ-2
7-16 Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 272117 4.1-9.5 Panel Mount Jack 4-Hole Flange 50 Ohm 332101 7-16 Plug to N-Type Plug Adapter 50 Ohm Straight 716-61