Search Results for c14 connector
I:DRAWINGRJMGRJMG1BD3B8K1ANR Model (1) - Amphenol CS
Title: I:DRAWINGRJMGRJMG1BD3B8K1ANR Model (1) Author: kiko Created Date: 9/26/2007 5:01:45 PM
Airmar B175C-20-M-MM Tilted Element Transducer | Gemeco
Get Airmar B175C-20-M-MM Transducer at Gemeco, offering medium frequency coverage, ultra-clear target resolution, and reliable depth performance up to 457m.
Solutions - Amphenol Antenna Solutions
Solutions Solutions OUR SOLUTIONS Amphenol Antennas is driving greater connectivity with coverage & capacity solutions for your world-class network Amphenol partners with our customers to ensure we’re designing innovative antennas to meet real-world environments. With our fluid building-block design, Amphenol can tailor solutions to
Medi | Mate Medical Push Pull Connectors - Amphenol Alden
A medical connector is an electrical interconnect designed for use with medical devices in healthcare applications and environments (hospitals, clinics and/or home healthcare). These connectors, including our push-pull connectors and circular connectors, ensure reliable and secure connections critical for patient care.
B150 Medium Chirp, 300W, 20° Tilt, Garmin 8-pin, DT - AIRMAR EMEA
300 W. Airmar’s B150M delivers a great combination of shallow and mid-depth performance. Operating at a frequency range of 95 to 155 kHz, this transducer reveals fish in shallow waters and deeper depths down to 183 m (600') with ultra-clear target resolution.
Contact Amphenol Antennas
Get access to global contact information for Amphenol Antennas, including an information request form for sales or general inquiries.
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC Extreme Exposure 031-6501-EE TNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm 122386HEX TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm 031-2300-RFX
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C) Class K types meet fireproof test per MIL-DTL-83723 2000°F (1093°C) High-Temperature Series: Operates at 500°F (260°C) Altitude: Sea Level to 110,000 feet:
REVISIONS - Amphenol Sine
mating part:athd06-1-4s* plug ( * = modifications ) 5. all dimensions are for reference use only. 6. contact size and rear seal wire range: recommended screw: 5mm or # 10 thread-forming screw, torque: 13-17 in-lb [1.47-1.92 nm] 2x 4.60x17.5 dp. machined contacts, pins and sockets
SMP Cable Assemblies| Amphenol RF | Page 2
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 24 inches 095-725-117-024. View Details. Add to Parts List Add to Compare. SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 50 mm 095-725-119M005. View Details. Add to Parts List Add to Compare.
Model 301A11 Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
Airmar B175C-20-M-8G CHIRP-Ready Marine Transducer - Gemeco
Get the B175C-20-M-8G transducer from Gemeco. Ideal for mid to deep water fishing, it provides clear target resolution, depth and temperature sensing.
AFSI Offers Fiber Optic Connectors for Space Applications - Amphenol ...
Allen, TX. 8/22/2011 – FOR IMMEDIATE RELEASE – Amphenol Fiber Systems International (AFSI) now offers a fiber optic MIL-STD-83522 style connector and strain ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 150 mm ( 5.9 Inches) Downloads. 336319-12-XXXX PDF Customer Drawing (Size: 187 kb) 336319-12-0150 STP 3D Model (Size: 2103 kb ) SMA to AMC Ultraminiature Cable Assemblies (Size: 149 kb) Product Life Cycle. Product Life Cycle; Part Status:
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated. Downloads. 031-70505 PDF Customer Drawing (Size: 923 kb) 031-70505 STP 3D Model (Size: 1437 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
RJF TV - Reduced Flange - Amphenol Socapex
Connector type 7: Jam nut receptacle Wire type: Blank: Nylon cord M: Metallic chain MR: S.S rope - Transparant (white) teflon jacket BMR: S.S rope - Black teflon jacket Finish N: Nickel G: Olive drab cadmium ZN: Black zinc nickel Deviation F057: Protective cap for reduced flange “TV07” connectors (F058, F059, F311, F312)
B75 High Wide Chirp, 600W, 0° Tilt, Garmin 12-Pin, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensor; 600 W with a maximum depth performance to 106 m (350'); High frequency: 150 to 250 kHz; 30° beamwidth
RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm IP67 ARC. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6528 PDF Customer Drawing (Size: 309 kb) 031-6528 STP 3D Model (Size: 1942 kb )
radsok-power-connectors-catalog-amphenol-industrial
electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. Amphenol has long been the accepted leader in providing quality connectors and interconnect systems to the Industrial, Military and Telecommunication markets. Amphenol Amphenol 1 Amphenol Industrial Operations
TNC PCB Jack Through Hole Bulkhead Front Mount 50 Ohm
RF Connector TNC PCB Jack Through Hole Bulkhead Front Mount 50 Ohm. Downloads. 122462-11 PDF Customer Drawing (Size: 65 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: