Search Results for c14 connector
SMB Panel Mount Jack 4-Hole Flange 50 Ohm | 142306 - Amphenol RF
RF Connector SMB Panel Mount Jack 4-Hole Flange 50 Ohm. Downloads. Assembly Instructions C61 (Size: 33 kb) 142306 PDF Customer Drawing (Size: 31 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMB1551A1-003-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
1414 | Amphenol Global Search | Amphenol
1214/1414 SERIES PT CONNECTOR LOW PROFILE LOAD CELL PTE 04.18.13 DECIMALS XX ±.01 XXX ±.005 DECIMALS X ± 0.3 XX ± 0.13 5 5 8 0 8 PCB Load & Torque Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Load and Torque Inc.
CC1339 - Amphenol PCDAmphenol PCD
Innovative solutions with a wide array of connectors, wire management clamps & custom assemblies that meet commercial aerospace requirements. Helicopters. Military Rotorcraft / Helicopters. Sophisticated interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications.
C091 11F014 000 2 - M16 Female cable connector with internal
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ C091 11F014 000 2 - M16 Female cable connector with internal strain relief and metal locking ring. 14 contacts, 4-6mm cable diameter.
Space-Saving PCIe® Gen 5 Flip CEM - Amphenol CS
The PCIe ® Gen 5 Flip CEM is a newly introduced vertical card edge connector that adheres to the PCIe ® standard mating interface. Its unique design features "JJ" or "LL" type contacts, resulting in a significant reduction of up to 19.5% in the keep-out area compared to traditional CEM connectors. Amphenol’s Flip CEM connectors can support bandwidths up to 32GT/s (Gen5) and can mate with ...
GALLEY CONNECTORS - amphenolpcd.com
CONNECTORS Intermateable and Interchangeable Ability to mate with other ARINC 810 galley connectors in the market. Overmold Technology Enables exceptional sealing that improves safety and reliability. Blind-Mate Connection Guide pin feature enables quick and simple mating. Intuitive and Ergonomic Smooth, low insertion force to mate connector.
ACPM-RN 1/4" Phone Plug, 90°, Mono, Nickel Tip and Sleeve, N
Positions: 2 Finish: Nickel IP Rating: IP40 Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder Max Wire Gauge: AWG 16˜1.5mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: Depends on mating connector Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test
surlok-plus-1500v-energy-storage-amphenol-industrial
within the connector industry. AIO SOLUTION The SurLok Plus 8.0mm & 10.3mm 1500VDC are ideal connector products for power applications, covering the demand of industrial and commercial energy storage, electric vehicles, and driverless logistic vehicles. Safe connections and transfers are provided at high-voltages, up to 1500VDC.
SMA PCB Through Hole Straight Jack 50 Ohm | 132319
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 132319 STP 3D Model (Size: 336 kb ) 132319 PDF Customer Drawing (Size: 35 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132102SS SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 901-9244-1 SMA Right Angle Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm 901-10737
Conformable Cable Assemblies - SV Microwave
Part # 7015-1077 2.92mm Female Bulkhead to 2.92mm Male 6" Cable Assembly for .047 Conformable Cable Available Inventory: 0
551121A Model GE Prod Spec - Temposonics
display (LEDs located beside connector/ cable exit) Sealing: IP 67 or IP 68 for integral cable models ** Sensor rod: 304L stainless steel Operating pressure: 350 bar static, 690 bar peak (5000 psi, 10,000 psi peak) Mounting: Any orientation. Threaded flange M18 x 1.5 or 3/4 - 16 UNF-3A Typical mounting torque: 45 N-m (33 ft. - lbs.)
Amphenol MIL-C-5015 Connectors
MS3106A straight plugs are used with 3100,3101 and 3102 receptacles. (mm)
Hermetic Connectors: Essential for Space-Bound Equipment
The connector configuration requires three separate units to function properly: the center unit (the feedthrough) and its two adapter units (one for the atmospheric side, one for the vacuum side). Both sides of the feedthrough contain four threaded mounting holes and an o-ring groove. The redundant features provide flexibility and allow the ...
PwrMAX Connector System - amphenol-cs.com
1. The depth of PwrMAX® Plug Connector in G2 version is 27.4mm, and 8 tails/column for G2 plug power contact. The depth of PwrMAX® Plug Connector in legacy version is 32.4mm, and 9 tails/column for legacy plug power contact. 2. Only PwrMAX® in legacy version has board connector with cable configuration.
Filter MIL-C-55116 Audio - Amphenol Canada
164F and R64F Series Filter audio connectors meet or exceed all MIL-C-55116 requirements, including mating durability, environmental sealing, and thermal cycling. Circular 164F mates to standard plugs, with screw machined contacts, passivated stainless steel shell, and high-grade thermoplastic inserts, and the patented Amphenol solderless stress-isolation design, resulting in a shorter ...
RT071412PNHECR Size 14 Male Jam Nut Receptacle, 12 Position - Amphenol Sine
RT061412SNHEC Plug, 14 Position, Female, Shell Size 12, and End Cap with Individual Wire Sealing. Compatible to part # 192993-0053. REQUEST A QUOTE. RT061412SNHEC03R Size 14 12 Position Plug, Female, with Silicone O-ring Seal and End Cap with Reduced Diameter Seal.
Auto-Latching Medical Connector | Pulse-Lok Connector 330294
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 330294
BergStak® Secure Connectors with Unique Security Features - Amphenol CS
Amphenol has always been a pioneer in bringing out path-breaking technological innovations. BergStak ® connectors remain one such board-to-board innovation known for their unmatched reliability, versatility and performance.. The latest addition to this family is the BergStak ® Secure connectors.These connectors come with an advanced shielded design, patented lock features and tamper ...
BARGUIDE CONNECTOR - Amphenol CS
BARGUIDE® CONNECTOR HIGH CURRENT POWER INTERCONNECTION BarGuide® connectors provides a high current power interconnection with quick connect/disconnect function for space constrained board-to-board, board-to-busbar, and busbar-to-busbar power distribution applications. § Large surface contact area ensures small voltage