Search Results for c146 10a inmeta:gsaentity_divisions=amphenol%20pcd%20shenzhen
BC2460L103 | Battery Conn | Amphenol
Spring Battery Connector, SMT, 4.0mm pitch, 10 positions, 30μin Gold LCP Black, Reel. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I, 6(b)-II and 6(c) China RoHS: Compliant with Exemption 7.1, 7.2 and 7.3.
PCB Contacts | Products | Amphenol Aerospace
Gold Plating vs Pre-tinned: The standard PCB tails for MIL-DTL 38999 receptacles have gold plating (.00005 inches over nickel). Amphenol can substitute a pre-tinned version to facilitate the termination process.
Radsok - アンフェノールジャパン株式会社
6, 10, 16 mm2 10, 16, 25 mm2 35, 50 mm2 Ambient temperature 20 °C 125 A 190 A 300 A 85 °C 88 A 135 A 210 A 125 °C 60 A 85 A 130 A Max transmission duration for high power Ambient temperature power 40 °C 200 A 40 s 500 s cont. 500 A 2 s 25 s 100 s 1000 A 0,2 s 3 s 15 s 100 °C 200 A 10 s 120 s 600 s 500 A 0,9 s 10 s 40 s 1000 A 0,1 s 1 s 8 s
Military Audio Connectors 55116 - Amphenol PCDAmphenol PCD
Description: Qualified to MIL-C-55116, 164 Series Audio Connectors are waterproof, polarized and come in five and six pin options. Ideal for use in audio frequency circuits at 60V maximum potential and 0.5A maximum current. 164 Series Audio Connectors use crimp sleeve or solder cup contacts.
CABLE ASSEMBLY WORK INSTRUCTION ePower-lite 5.7mm 3-Port Connector
25 mm2 10.2±0.2 0.12REF 13.9±0.3 1900. 3 Part 2: Plug Assembly Step 1: Shielded wire stripping the jacket. Step 2: Mount the rear inside shield ring (Part 4). Step 3: Cutting shield wire. Step 4: Shielding wire turned back. Part 4 L1 Item Cutting Length L1 29.5±0.5mm Item Cutting Retention Length
Micro Bayonet Connectors - Amphenol Aerospace
bfxn-10-15() 10 15 .648-.660 .546-.556 .827 .980 .901-.911 .397-.407 15 table i: alternate rotations rotation designation r normal (n) 90 a 120 b 150 c 210 d 240 parts list pos qty part number description note amphenol corporation 40-60 delaware avenue sidney, n.y. 13838 connector, electrical, receptacle micro bayonet, bantam connector
PCI Express® Gen 4 and Gen 5 Card Edge Connectors - Amphenol CS
Aside from X1, X4, X8, X16 standard links as per PCI-SIG CEM specification, X24, X32 are also available §
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
EMI -50db @ 10 GHz specifi-cation min. DZ Black Zinc-Nickel alternative to cadmium. Corrosion resistant, 500 hour salt spray, conductive, EMI shielding -50db @ 10 GHz specification min* 4. Shell Size 21 MIL Shell Size G 25 MIL Shell Size J 25L -See Drawing 33 -See Drawing 37 -See Drawing* * For Special termination methods such as threaded or solder
Amphenol-Air LB | Startseite
Amphenol-Air LB - innovative Steckerlösungen garantieren die sichere Übermittlung von Daten. Und die verlässliche Bereitstellung von Energie, wo immer sie benötigt wird.
Amphenol Reports Record Second Quarter 2024 Results and Announces ...
Second Quarter 2024 Highlights: Record sales of $3.61 billion, up 18% in U.S. dollars and 11% organically compared to the second quarter of 2023 GAAP Diluted EPS of $0.41, up 11% compared to prior year Record Adjusted Diluted EPS of $0.44, up 22% compared to prior year GAAP and record Adjusted Operating Margin of 19.4% and 21.3%, respectively Operating and Free Cash Flow of $664 million and ...
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
10-Port Antenna - Amphenol Antenna Solutions
Manual Electrical Tilt (MET) --- 4.3-10 Female 5765400 Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5765400G Multi-Device Dual Unit (MDDU) 4.3-10 Female 5765400Dx* *Pre-commissioned configuration; Contact Amphenol for further details. 5G Ready
アンフェノールジャパン株式会社
アンフェノールジャパン株式会社
2M801 - 2M Micro Miniature - Amphenol Socapex
The Amphenol Socapex connector 2M Micro Miniature 2M801 is a highly versatile circular connector that offers a range of features and benefits. With its heavy dual-start ACME miniature threads coupling, it can be easily and quickly mated with just a 1 1/2 turn of the coupling nut. It also has 10 shell sizes available, ranging from 05 to 21, and over 40 contacts arrangements, with contacts sizes ...
PV® Wire-to-Board and Wire-to-Wire Connector System - Amphenol CS
§ Application Drawings: TA-75, TA-146, TA-531. ELECTRICAL PERFORMANCE ... 10 - 50 contacts per housing: High. 02 - 20 contacts per housing: Ultra high. Discrete contact posts: Ultra high. Step 3. Step 4. Wire : Size (AWG) Spring : Force. Plating/ Packaging: Reel. Box (Loose piece) Tin. 15µ Gold
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
Whether through-hole or surface-mount, single or double-row, straight or right angle orientation, these connectors provide reliable solutions for applications requiring precise board-to-board, wire-to-board, or flat cable connections.
Amphenol®
10-737406-245 10-737412-245: 10-737418-245 10-737587-245: Last 3 digits denotes the length of the pin diameter that mates with the RADSOK: Example -205 is a 20.5mm long pin *Custom thread lengths are available upon request: Bus Bar Knurled RADSERT: TM *Not for PCB use: SMT RADSERT: TM: Female Screw Pin: Male Screw Pin
Assembly Instructions-C25 Amphenol BNC
299 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CLAMP CONNECTORS Step 1 Step 2 Step 3 Step 4 Step 5 For angle plugs only:(except 31-204) Solder center
Amphenol
10.97 REF 2.50 TYP 0.70 TYP 0.60 THICKNESS 4 8 4.94 REF POSITIVE POLAR AMPHENOL PART: C10-760004-000 NEGATIVE POLAR AMPHENOL PART:C10-763569-000. Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are ...