Search Results for c146 p10 001
B275LHW Wide-beam Chirp-ready Thru-hull - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready B275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
Stick Antenna 2400-2500 5180-7125 MHz SMA ST1226-30-001-A Stick Antenna 698-960 1710-2690 3400-3800 MHz RP-SMA ST0457-20-501-A External Antenna 2400-2500 5150-5825 MHz ST0226-30-003-A
SMA PCB End Launch Straight Jack 50 Ohm 0.047-inch Conformable
Stick Antenna 2400-2500 MHz SMA ST1226-20-001-A. External Antenna 617-960MHz 1427-2690MHz3300-5925MHz ST0426-31-301-B. Stick Antenna 690-960 1710-2700 MHz N-Type Jack (Female) ST0326-41-301-U. External Antenna 2400-2500 5150-5825 MHz ST0226-30-003-A. Contact Us. Subscribe and Stay Connected with Amphenol RF.
C146 11F010 902 8 Version B housing with bulkhead mounting.
C146 11F010 902 8 Version B housing with bulkhead mounting. Standard flange with ground strap. Conductive surface with standard locking levers. High attenuation. Same dimensions as standard housings. Comparable to PN# 9628100301. $0.00. Housing. PART NUMBER: C14611F0109028. Datasheet: View / Download. Rectangular / Other. 65.
FS34 Connector - Amphenol Fiber Systems International (AFSI)
FS34 Circular Connector - Harsh Environment Fiber Optic Connector - Circular - COTS - M28876 - Contact us for more information or to order.
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0 ...
External Antenna 617-960 1710-2170 2300-2690 3300-5000 5150-5925 MHz ST0456-32-001-A External Antenna LoRa & RFID 868MHz ST0628-30-002-A External Antenna 2400-2500 5150-5825 5925-7125 MHz ST1228-30-001-B
Temposonics® E-Series ER Position Sensors
IO-Link Document Part No. Revision Language Download Data Sheet 551832 C: EN Operation Manual 551845
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 4/7/2014 1:00:23 PM
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
RF Connectors - SV Microwave
SV Microwave has over 50 years of proven experience engineering and manufacturing high-quality RF connectors that are capable of providing excellent electrical performance from DC – 110 GHz.
TM150M Chirp-ready Transom Mount - Airmar
300 W. Airmar’s TM150M delivers a great combination of shallow and mid-depth performance. Operating at a frequency range of 95 to 155 kHz, this transducer reveals fish in shallow waters and deeper depths down to 183 m (600') with ultra-clear target resolution.