Search Results for c19 connector
Model 113B24 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. Downloads. 901-9244-2 IGS 3D Model (Size: 849 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: ... SMP Right Angle Solder Plug RG-178 RG-196 50 Ohm SMP-FR-C19.
IMI Sensors: Industrial Monitoring Instrumentation - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Circular Connectors Archives - Amphenol Fiber Systems International (AFSI)
Circular Connectors Archives - Amphenol Fiber Systems International (AFSI)
110 Series Connector - Amphenol Fiber Systems International (AFSI)
110 Series Connector - Amphenol Fiber Systems International (AFSI)
Terminals - TPC Wire
High quality, solderless industrial electrical components terminals provide solid wire crimps that meld both stranded wire or solid wire with the barrel of the terminal into one strong electrical connection. Terminals are available in copper with or without tin plating used for corrosion resistance as well as steel. Insulation is available in vinyl and nylon with or without an extra support ...
Inventory Search - Amphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors; SIM & EN4165; Connectors ...
Find Your Product - Temposonics
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
TNC Straight Crimp Plug RG-6 75 Ohm | 122390 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 122390 PDF Customer Drawing (Size: 63 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A1-ND3G-6U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
B148 HDI Transducer 0° 50/200 455/800 Bronze - gemeco.com
Navico xSonic bronze HDI Transducer. 9-Pin Connectors, 10m cable. Features. Provides 50/200kHz traditional frequencies PLUS 455/800kHz Down Scan Imaging plus temperature; 0 degree tilt; 10M Cable;
Model 356A15 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109:
IBflex® Scanning Receiver | Test & Measurement - PCTEL
The IBflex scanner combines a lightweight design with the power to test multiple technologies and bands simultaneously.It can be used to deploy 5G New Radio networks in sub-6 GHz spectrum, verify public safety coverage, optimize dense small cell deployments, and improve the reliability of IoT systems.
Configurator Singles | Amphenol
©2024 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Technical Resources | Fiber Optic White Papers | Catalogs
AFSI has a number of Technical Resources available including fiber optic white papers and a number of catalogs available for download.
P319 Traditional/CW Low-profile Thru-hull - Airmar
600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
AFSI Connectors Compliant to ARINC Specification 801 - Amphenol Fiber ...
Allen, TX. 01/28/2013 – FOR IMMEDIATE RELEASE – Amphenol Fiber Systems International (AFSI) now offers ARINC 801-2 Specification compliant fiber optic termini and circular connectors. AFSI’s ARINC 801 connectors and termini went through rigorous external performance and environmental testing and all shell sizes and insert patterns are qualified. AFSI’s ARINC 801 connector series ...
TFOCA-II 4 Channel Connector - Amphenol Fiber Systems International (AFSI)
TFOCA-II 4 Channel Connector - Amphenol Fiber Systems International (AFSI)
ecomate® Aquarius™ | Waterproof Connectors - Amphenol Sine
Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts . Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67 and IP69K waterproof rating (in mated condition) for industrial applications, and incorporates the latest technology in a high-impact, thermoplastic design, offering advantages of lightweight ...
Lumiere | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International (AFSI) offers the Lumi?re fiber optic terminus for commercial airframe, avionics and aerospace applications.
Expanded Beam Connectors | Fiber Optic Connector
Fiber Systems International is the only manufacturer that offers expanded beam. Contact us now to discuss which option is best suited for your application