Search Results for c19 connector
B A5 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
常见问题 | 安费诺 Socapex - Amphenol Socapex
了解我们的 hdmi 2.0 aoc 电缆:长距离连接,毫不妥协
Industrial | Markets - Amphenol
This series, featuring high-speed contacts, ruggedized harsh environment protection, metal reverse bayonet coupling, signal connector. With four Quadrax contacts per connector and bandwidth up to 1.25 GHz, a data rate exceeding 2.5 Gbps with a standard operating temperature from -55°C to +125°C.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 10/25/2000 4:48:56 PM
SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. SMP-FR-C06 STP 3D Model (Size: 122 kb ) Assembly Instructions 349-50687 (Size: 59 kb) SMP-FR-C06 PDF Customer Drawing (Size: 88 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
PCB Search Results (microphone)
ICP ® Array Microphone with integral preamplifier, SMB jack connector, TEDS. Nominal Microphone Diameter: 1/4 in; Sensitivity: 45 mV/Pa; Inherent Noise: (Linear) 29 dB re 20 µPa; Product Manual. Product Datasheet. Model: 377A21. 1/2" prepolarized random incidence condenser microphone, low sensitivity, high frequency.
Piezotrónica de PCB de baixo perfil para uso geral
Electrical Connector: PT02E-10-6P; Electrical Connector: PT02E-10-6P; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:1203-12A/084A100. Measurement Range: 1000 lbf; Measurement Range: 4448 N; Size - Diameter: 4.12 in; Size - Diameter: 104.6 mm; Size - Height: 2.50 in;
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
c:userspdfsma1111a1-3gt50g-58u-50 - amphenolrf.com
Title: c:userspdfsma1111a1-3gt50g-58u-50.ps Created Date: 10/8/2015 2:56:11 PM
2C6U4VB180X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 24-Port, Peanut-Shape Pattern, XPOL, (2x) 698-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
All Products - Amphenol
Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513 and VITA (either VITA 46 or VITA 66). Amphenol SOCAPEX BoardLock™ Family Available in AT, ATHD, ATM, and ATP Series Versions. Amphenol Sine Systems’ BoardLock™ Family combines flanged or flangeless, 180° straight or 90° right angle pin ...
AFI Straight PCB Full Detent Plug Through Hole 50 Ohm
RF Connector AFI Straight PCB Full Detent Plug Through Hole 50 Ohm. Downloads. 920-248P-51P STP 3D Model (Size: 291 kb ) 920-248P-51P PDF Customer Drawing (Size: 130 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Home Page - Amphenol PCDAmphenol PCD
Home Page - Amphenol PCDAmphenol PCD
Feeder Cable - Amphenol Antenna Solutions
RF Feeder Cable for connection to a single component or a fully integrated RF transmission line system.
P66 Multisensor/CW Transom Mount - Airmar
600 W. The P66 Multisensor combines depth, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element.