Search Results for c41n1846-1 battery replacement
KAYE IRTD 400 I Temperature Reference Standard | KAYE
Dimensions Overall length: 603mm (23.75"); Grip: 89mm x 32mm (3.5" x 1.25") Sensor sheath: 457mm x 6.35mm (18" x 0.25") Applications This temperature standard probe is used for applications ranging from -196°C to 420°C and where traceability and high accuracy is required
Not To Scale - buy.customcable.com
Not To Scale
BrightConnX™ ANSI C136.41 FLA Series Receptacles & Caps
Supports Power only, or power plus 1 or 2 sets of dimming and/or additional control functions; UL94V-0 rated high temperature resistant housing; Ensures application safety; Receptacle comes pre-terminated with power wire ranging from 16AWG to 14AWG rated at 105°C or 150°C; Ease of integration into new or existing light fixtures
75869-306LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 75869-306LF
75867-130LF | Quickie® | Amphenol
Quickie®, Wire to Board Connector, Double Row, 4 Positions, 2.54 mm (0.100in), Right Angle, Shrouded Header 0.76 μm (30 μin.) Gold or GXT™ Plating
Kaye Thermocouple Sensors
Measurement accuracy to ± 0.25°C; Available in 3 or 7 strand constructions; Available uncut in spools or cut to length with teflon tips; Ultra-Premium: Measurement accuracy to ± 0.1°C
68021-404HLF | BergStik® | Amphenol
71609-302LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 4 Positions, 2.54mm (0.100in) Pitch
71922-164LF | Quickie® | Amphenol
Quickie®, Wire to Board connectors, Double Row, 64 Positions, 2.54 mm (0.1 in.), Right Angle, Eject Latch Header 0.76 μm (30 μin.) Gold or GXT™ Plating
55510-046TRLF | Minitek® | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 55510-046TRLF.
10137927-0411LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10137927-0411LF.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Kaye Customer Portal - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
SFV12R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 12 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
L777SDA15POL2 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight PCB Thru Hole, Back Insulator Plus Back Shell Height 6.0mm, 15 Pin, 0.38μm (15μin) Gold, Bright Tin Shell+Grounding Dimples, 3.05mm (.120in) Clear Hole, Without Standoff&Boardlock
HM2P89PD8111N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 8 Row Vertical Header, Type F with peg 2.5mm, 88 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant
10129383-912001ALF | EconoStik™ | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of EconoStik™, part number 10129383-912001ALF.
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
98414-F06-40ULF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00MM. Contact us today for more details of Minitek ® , part number 98414-F06-40ULF.
76382-309LF | Dubox®-254mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Dubox ® , part number 76382-309LF
PROTIMETER Timbermaster - amphenol-sensors.com
2.1 Automatically Temperature Corrected (ATC) Readings Switch the Timbermaster ON and select the appropriate wood calibra-tion scale as detailed in sections 1.1 or 1.2. Using either a Hammer Elec-trode, or a hammer and nail of nomi-nal 2 mm diameter, make a hole in the wood to be tested. Remove the Ham-mer Electrode or nail and push the