Search Results for c5 connector
TNC Connectors - Amphenol RF
TNC connectors are produced with standard and reverse polarity. Reverse polarity is a keying system accomplished with a reverse interface, and ensures that reverse polarity interface connectors do not mate with standard interface connectors. Amphenol accomplishes this by inserting female contacts into plugs and male contacts into jacks to ...
SMC Connectors - Amphenol RF
Right Angle Connectors: 0.60 dB @ 1.5 GHz Max: Power Handling: 95 W @ 1 GHz @ 25ºC: Environmental. Items; Temperature Range: −65°C to +165°C: Thermal Shock: MIL-STD-202 Method 107 (Test Condition B) Corrosion: MIL-STD-202 Method 101 (Test Condition B) Vibration:
QWLD Connectors | Products | Amphenol Aerospace
Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available. Class L heavy duty connectors are ruggedized and designed for high power military and industrial applications that need maximum reliability.
cLGA® | Mezzanine Connectors | Spring Contact - Amphenol CS
The Amphenol cLGA® land grid array socket system was designed to bring conventional connector material construction to high-performance, low-cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention, and ruggedness.
OCTIS™ - Power Connectors and Cable Assemblies
OCTIS™ I/O power connectors and cable assemblies from FCI Basics, promote high power transmission in outdoor and harsh environments like Remote Radio Units and small/macro cells.
QMA Connectors - Amphenol RF
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 18 GHz. Because of the innovative coupling mechanism, a 360-degree butt joint is maintained resulting in low RF leakage.
Omni Antennas 7536415 - amphenolprocom.com
A rugged and durable UHF colinear antenna designed for Telemetry, Paging and PMR/Trunked Radio applications. Housed inside a a high-strength glass fibre shroud, the antenna includes an integrated mounting clamp allowing easy installation on poles or horizontal rails.
Marine Antennas CXL 70-1LW/... - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fibre Mounting bracket: Seawater resistant aluminium, epoxy-coated Clamps: Stainless steel: Colour: White (RAL 9003) Wind Area: 0.0192 sq. m / 0.21 sq. ft: Wind Load:
PCB Connectors - SV Microwave
These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications. PCB connectors are essential for routing RF signals to and from boards, but the process is complex. SV designs various PCB connector styles and the requisite PCB footprints to maintain ...
Multi-Media Ruggedized (MRC) Connectors - Amphenol Aerospace
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
FFC/FPC Connectors | Flex Connectors | High Speed | ZIF | Non ZIF
These connectors are also compliant with USB 3.1/3.0, PCIe 3.0, SATA 3.0, Displayport and MIPI M-PHY standards. ZIF Flex Solution. Amphenol offers FFC/FPC connectors in various pitch sizes from 0.30mm to 1.00mm in ZIF (Zero Insertion Force) versions. The low pitch connectors are used for applications where board space is at a premium.
XCede® | Backplane Connectors | Amphenol
While maintaining the same mating interfaces, XCede connector design provides designers with readily available 85Ω and 100Ω solutions to meet a wide variety of application needs, including Ethernet and PCI.
Power Card Edge Connectors | PSU Connector | Intel CRPS | High Density ...
HPCE® High Power Card Edge Connector. The High Power Card Edge (HPCE ®) connector is a next generation power card edge connector for demanding applications requiring high linear current density and low power loss. HPCE offers a low profile height (7.50mm) and is based on very cost effective and highly reliable stamped-and-formed power…
EBY Electro Terminal Blocks and Connectors
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
SMP Connectors - Amphenol RF
Available in a cable-to-board mated pair, the plug side can be provided in either right angle or straight with termination capability to either 0.047” or 0.086”, semi-rigid or conformable coax. The receptacles are designed for surface, through hole, or end launch mounting.
PSMP Connectors - Amphenol RF
PSMP connectors are the best combination of SMPs and SMAs. They are compact, board-to-board designs capable of high-performance and high-frequency. The PSMP has the exact same PCB footprint as the SMP, allowing for easy conversion of applications for higher power handling.
Power Cable - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance
RF Connector UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... C5 (Size: 47 kb) 083-8SP-RFX PDF Customer Drawing (Size: 186 kb) 83-8SP-RFX STP 3D Model (Size: 470 kb ) Product Life Cycle. Product Life Cycle; Part Status:
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
Connectors | Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types ...