Search Results for c902-9353-1
2-Channel Cavity Combiner - AMPHENOL PROCOM
VSWR < 1.5:1 No. of channels 2 Mechanical Connection(s) N(f) Dimensions 19" x 11 HU x 300 mm (482.6 x 488.15 x 300 mm) / 19 x 19.22 x 11.81 in. Weight Approx. 9.8 kg / 21.61 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 0.8 ppm / °C ORDERING Model Product No. PRO-CAV450-2 210000400 PRO-CAV450-2
KAYE IRTD 400 - Temperature Standard Probe - Temperature Reference ...
Grip: 89mm x 32mm (3.5" x 1.25") Sensor sheath: 457mm x 6.35mm (18" to 0.25") * Accurate for 1 year, 0 to 60°C ambient. Includes calibration certificate with traceable to NIST ** Kaye provides a recertification service for calibrating the Temperature Standard *** Power Supply is not required for use with the ValProbe system.
UPDATE DRAWING 18/MAY/20 ROOKIE TOMMY - Amphenol Sine
none 1 3 receptacle, keyed, 12 pin, atm series,panelmate notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: flange 4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55@ to +125@.
Temposonics Linear Position Sensors & Liquid Level Transmitters
+1 (919) 677-0100 +1 (919) 677-0200 ; EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 Lüdenscheid Germany +49 23 51 95 87 0 +49 23 51 56 49 1; Linked In; YouTube; Xing; Instagram; Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics . Sign Up Now ...
Micro-D Backshells - amphenol.co.jp
Created Date: 1/5/2018 3:14:36 PM
Duramate AHDP 24-18 CL82
Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines; A Series; DuraMate Series; DuraMate AHDP; Duramate AHDP 24-18 CL82;
Transmisores magnetoestrictivos de nivel de líquidos con tecnología ...
Level Plus ®5H QH0( Manual de funcionamiento I 3 I 1. Información de contacto Estados Unidos General Tel: +1-919-677-0100 Fax: +1-919-677-2343 Correo electrónico: [email protected]
PCB Piezotronics | Sensors to measure vibration, acoustics, force ...
Created Date: 12/8/2009 2:24:27 PM
C:TempM-NA T 3XXX 009 Rev02
Title: C:TempM-NA_T_3XXX_009_Rev02.ps Created Date: 7/30/2008 1:03:21 PM
NPI-19 NovaSensor Sensors
1.Cycle) Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.0 mA input excitation, 10 VDC for NPI-19VC. 3. Linearity by best fit straight line. 4. 2°F to 158°F (0°C to 70°C) with reference to 77°F (25°C).
Introduction to Piezoelectric Industrial Accelerometers - PCB
The higher the DTC, the slower the signal is bled off and hence the better the low end frequency response (see table 1). The DTC can be compared to a funnel. The smaller the opening in the bottom of the funnel (or the higher the time constant), the less water (signal) flows out. A sensor with a higher DTC means a better low end frequency response.
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
ExaMAX® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. Each s
FAKRA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of FAKRA Cable Assemblies designed for radio frequency applications. FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Flex to Board | FPC-to-Board Connectors | Flexible Printed Circuit (FPC ...
Flex-to-board connectors are compatible with flex and rigid-flex PCBs, offering various termination options to suit different requirements. They can easily accommodate traditional thru-hole and surface-mount (SMT) connectors, Zero Insertion Force (ZIF) connectors, pin and socket connectors, and point-to-point or multi-branch connectorized jumpers.
110WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS232
Barometric Pressure Resolution: 0.1 hPa Certs And Standards : CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
All About QSFP Cables, Connectors, and More - Amphenol CS
A QSFP connector cage could house 1 to 6 connectors. The connector configuration could be one row and up to six columns or two rows up to three columns. In this way you can configure a 36-port switch in multiple ways. For example, you could use six 1x6 connector and cage arrays in a belly-to-belly configuration, or you could use six 2x3 ...