Search Results for c902-9353-1
B A1 - amphenol-sine.com
none 1 1 tommy backshell ring adapter-blue duramate m5x0.8-6h 8mm(2x) deep threaded insert recommended torque values: 1.9-2.2 n.m main polarizing keyway 110°ref 110°ref 63.0 78.2±0.5 size 16 contacts 7 (3 places) 7 size 20 contacts (32 places) weight:70.2g notes: unless otherwise specified 1. material:
2-Channel Cavity Combiner - AMPHENOL PROCOM
VSWR < 1.5:1 No. of channels 2 Mechanical Connection(s) N(f) Dimensions 19" x 11 HU x 300 mm (482.6 x 488.15 x 300 mm) / 19 x 19.22 x 11.81 in. Weight Approx. 9.8 kg / 21.61 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 0.8 ppm / °C ORDERING Model Product No. PRO-CAV450-2 210000400 PRO-CAV450-2
PCB
Created Date: 10/22/2008 1:50:58 PM
Amphenol Canada Corp 5950 14t h Avenue Markham, O N
Form S Q A -13 I S O 9001: 2015 Cert if icat e of P rogram | Revised: 3/ 1/ 2024 | (M4031-Q -2885) – Mult iple S it es | Current Cert if icat e Revision Dat e: 7/ 10/ 2024. AP P E NDI X A TO THE RE G I S TRATI O N O F RE G I S TRATI O N NO . : 18. 200. 2 P age 2 of 2 S MI THE RS Q UALI TY AS S E S S ME NTS , I NC. ...
414.04-405-Txx - AMPHENOL PROCOM
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16(f) on 5m RG214/U cable: Materials: Antenna elements : Aluminium 6063T6 (12.7 mm dia.) Antenna boom : Aluminium 6082T6 (38.1 mm dia.)
RoHS Certificate of Compliance General Compliance Statement
Page 1 of 1. RoHS Certificate of Compliance . General Compliance Statement . According to EU RoHS Directive No. 2011/65/EU and its subsequent amendment 2015/863/EU. This document is to declare, that products manufactured by Amphenol Procom’s two legal entities: Are in compliance with the regulation above.
MH-Series THREADED (MH) Position Sensors - Temposonics
Temposonics ® MH-Series model THREADED (MH) magnetostrictive position sensors measure the absolute position of hydraulic cylinders for mobile machinery.. Designed for external mounting on mobile applications; The position sensor features the proprietary M12 connector system to enable IP69K
Non-Environmental Relay Sockets Solder Termination Relay Sockets
www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 RSN116820 RSN116890 MS25330 MS25328 MS25329 (6 Pole/5 Amp) MS25327 (4 Pole/10 Amp) APCD P/N Non-Environmental Relay Sockets Solder Termination 6 Pole/5 Amp, 4 Pole/10 Amp, 2 & 4 Pole/5 Amp, 2 Pole /10Amp Socket Configurations Solder Termination ...
Amphenol Invotec
Operating from facilities in Tamworth and Telford, our financial, human and technological resources make us a leading European player in the production of complex PCBs, and position us as an extension to our customers' engineering, design, manufacturing and logistics operations.
Examining Type SH, Type MV, Concentric Neutrals Medium Voltage Cables
To handle medium voltage safely and efficiently, it's essential to have a thorough understanding of the various cable types and designations. While they may appear similar, recognizing the crucial differences between them can mitigate potential hazards and enable you to choose the right cables that meet your specific requirements.
Board-Level Connectors | Products | Amphenol
The MEG-Array® Mezzanine Connector provides the high density and high-speed benefits of a large array supported by the reliability and low costs of standard surface mount PCB assembly. 1.27x1.27mm array of discrete circuit contacts allows flexible ground distribution to optimize high-speed signal integrity at speeds up to 32Gb/s.
PCIe M.2 Connectors | Storage and Server Systems | Amphenol
Amphenol's PCI Express® (PCIe) M.2 connectors provide 67 contacts on 0.5mm pitch. It occupies less board space, offers more connector height options and supports higher data rates compared to PCIe Mini Card connector.
Plug Connecters – FEP Fahrzeugelektrik Pirna GmbH
FEP Fahrzeugelektrik Pirna GmbH & Co. KG Hugo-Küttner-Straße 8 01796 Pirna. Tel.: +49-3501-514 0 Fax: +49-3501-514 292
C-Series Position Sensors with M1 Housing - Temposonics
+1 (919) 677-0100 +1 (919) 677-0200 ; EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 Lüdenscheid Germany +49 23 51 95 87 0 +49 23 51 56 49 1; Linked In; YouTube; Xing; Instagram; Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics . Sign Up Now ...
main | CZone
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
WIRE TO NOARD 2.0 MM PITCH CONNECTOR - Amphenol CS
Kgf 1.0 Kgf Min. 1.97 1.30 1.73 Contact Retention (Cable end) Kgf 1.0 Kgf Min. 1.46 1.28 1.37 Contact Retention Kgf 0.9 Kgf Min. 1.57 1.25 1.43 Vibration -- No discontinuities of 1 μs No damage Mechanical shock -- No discontinuities of 1 μs No damage Thermal shock -- Subject mated connectors to 5 cycles between -55°C and 85°C.
VENT-PS1YGY-N8001: Pressure Relief Vent | Amphenol LTW
VENT-PS1YGY-N8001, ALTW’s pressure relief vent M12 Plastic series are engineered to equalize the pressure inside/outside the sealed enclosure and prevent heat dissipation of electronic components from shortening devices' service life and affecting components performances.
Datenblatt R-Serie V RH5 P OWERLINK - Temposonics
1 Ø 10 * Messlänge > 5000 mm 3,5 6 M4-Gewinde Ø 10 ±0, 13 * Messlänge > 5000 mm Totzone 70/72,5* RH5-J-A/-V – RH5 mit Gewindefl ansch M22×1,5-6g und Ø 12,7 mm Stab, Beispiel: Anschlussart D58 (Steckerausgang) MS/ER NS/RN 1 4 5 2 1 4 5 2 SW 46 17 Sensorelektronikgehäuse 68 Nullzone 51 Messlänge 25…5900 Gewindeflansch »J«: M22×1 ...
NO - SGX Sensortech
1 – 1000ppm • Ammonia NH 3 1 – 500ppm • Methane CH 4 >1000ppm 0.01 0.10 1.00 10.00 100.00 0.01 0.1 1 10 100 Concentration [ppm] 0 Hydrogen NO NO2 RED sensor, continuous power ON, 25°C, 50% RH OX sensor, continuous power ON, 25°C, 50% RH 0.01 0.10 1.00 10.00 0.1 1 10 100 1000 10000 100000 Concentration [ppm] Rs/R0 Ethanol CO