Search Results for ca-1008
IRTD-400 - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
MP24M23F Pin Contact, Machined, Gold Flash, Wire Range 24-26 AWG
MS24M23G15 Socket Contact, Machined, Size 16, Gold 15µ”, Wire Range .14-.25mm², 24-26 AWG. Comparable to PN# RC24M23K
RF Antenna External | ST0628-30-001-A
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Dual Band External RF Antenna 868-915 MHz 1 Watt. Downloads. ST0628 ...
BZ Female to SMA Female Adapter SF1122-6108 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
E E A A REF mphen ol L OG & PART N B - amphenol-sine.com
~ ' ± ca d fil e: ~ ' "± d ime nso d on t scale x~ ± angular tolerance to be projectio n amp hen ol ust ra ip y.l d ,2 f vw b k b g v c 317 date: date: d ate: pa rt no : app'd: sc l e ckd: rn: ti le: rev. 0 dr wi ng o. iz change detail s f ir st ue by date chg/no amphenol / 1 30' 15' mil etr s 5 0 12 4 see note 1 t.n 01-08-03 cabl eo nti g ...
Model 757AL-2K-300 | PCB Piezotronics
Model 757AL-2K-300:2,000g, miniature, damped, high sensitivity, adhesive mount, 25 ft cable, <5,000 Ohms
Europe Webinars | PCB Piezotronics
December 1st 14:00 CET (13:00 GMT) Presenters: Carmine Salzano and Philippe de Cordemoy Let's lift the mask on shock measurements: in this session new design and available state of the art technologies in piezoelectric and MEMS-based sensors will be explained together with the benefits for your application.
2.92mm Female Bulkhead Connector for .047 Cable - SV Microwave
SV Microwave proudly presents a 2.92mm Female Bulkhead Connector for .047 Cable SF1521-60045. Check out the technical specifications of the product!
SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm. Downloads. 901 ...
Latvia - Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
Dual Channel 10G BASE-T to 10G BASE-KR Converter
Amphenol’s 10G BASE-T to 10G BASE-KR converter couples SerDes technology and transformer coupling, which allows for protocol conversion with a new level of ruggedization.
Steve Wirth - SV Microwave
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 10 0 obj /Length 1587 /Filter /FlateDecode >> stream xœX]SÛF }ÏLþà ô!M‡,»«ýR^ZBœ”™@;I;M „ Æ–‰-C˜é ïÙ•,d!C:É‹Ö{?÷ì¹gyúä E’)Š5“&&,“¤„b‘ 4Mé3åO±Gs&TL*–Ì) 6b±Ñ„mV×»^ hûmDB°8ŽipFü›ž“¶†YAƒ÷Á ¨Ø0!! Néç½AoŸ~zAƒ hð õ OŸ ùˆR:&„Z„Œ"Îxô˜ Þ ...
Model M101A04 General purpose ICP® pressure sensor, 1000 psi, 5 ... - PCB
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[56 0 R 57 0 R 58 0 R]>> endobj 18 0 obj >stream xœ½=koÜ8 ...
RP-SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads ...
Yagi-Antennen 7029088 - amphenolprocom.com
ca. 1970 mm: Windlast: 275 N (160 km/h) Gewicht: ca. 4.5 kg: Montagehalterung: 3202078/68 + 3201079/00 (Ordered Separately) Alternative Montagehalterung: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) Diagramm und Montage. Strahlungsdiagramm.
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel.
Jumper Cable - Amphenol Antenna Solutions
%PDF-1.5 %âãÏÓ 22 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[52EC46BEA1B44846B3F46B2D5FC09EED>]/Index[22 40]/Info 21 0 R/Length 100/Prev 166767/Root 23 0 R ...
B RT0W01626S*H B1 - Amphenol Sine
CA-4020-59 Sealing Plug, Size 16 & 20. Amphenol Sine Systems 4424 Morle rie, Clinton Tonship, M 48036 SA www.amphenol-sine.com 09/2021 PC Tail Contacts, Machined PC Tail Contacts, Stamped & Formed Part Number AWG Description Plating Part Number AWG Description Plating
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 112424 ...