Search Results for ca-1008
Advancements of Shock Sensors for Product Testing | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 12/12/2009 10:49:58 AM
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Mini-UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ... Mini-UHF PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 081-119-1008. Mini-UHF Straight Crimp Jack RG-59 RG-62 50 Ohm 182113. Contact Us. Subscribe and Stay Connected with Amphenol RF.
TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 Ohm. Downloads. 031 ...
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 901 ...
Quadrax Contacts | High Speed Contacts - Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
8-Channel Ethernet Switch - Amphenol Aerospace
Military applications can now take full advantage of 100Mbps Fast Ethernet performance. Developed for military and harsh mobile applications, the RESMLAC8USCAPSSX features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 602M138 | PCB Piezotronics
Model 602M138:Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, 2-pin connector, single point ISO 17025 accredi
Model 098 | PCB Piezotronics
Model 098:Low noise, coaxial, 30 awg (7/38), green PTFE cable (price per foot)
Model 2508-02A | PCB Piezotronics
Model 2508-02A:PCB L&T Reaction Torque Transducer, 100 in-lb/8.3 ft-lb (11 N-m) rated capacity, 50% static overload protection, 2-in (50.8 mm) Steel Fl
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031 ...
Model 083A10 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
General Purpose Piezoelectric Accelerometers - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
MCX Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm | 252198
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm. Downloads. 252198 ...
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...
CA0161B22305012 Ecomate 4 Position (3 +PE) Circular Molded,
CA0161B22305012 Ecomate 4 Position (3 +PE) Circular Molded, Std. Strain relief, Female to Leads, 14AWG, PVC, TC-ER, UL Flexible Cable Assy, 5 Meter
BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 112348 ...
Endevco’s New 7298A Triaxial Accelerometer Improves Motion ... - PCB
Endevco’s New 7298A Triaxial Accelerometer Improves Motion Measurements. October 21, 2021, Depew, NY – Endevco today announced the release of Model 7298A, a triaxial variable capacitance accelerometer designed to provide the high thermal stability and global accuracy required for measurement of low-frequency accelerations in aerospace and automobile environments.