Search Results for ca42453-003
PRODUCT DATA DRAWING A DCN 47400 5/18 STW DATE APPROVED
.003 0.08 NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT applications@svmicro.com. Title: SF1211-60193.PDD.SLDDRW Created Date:
Literature - Amphenol Aerospace
Amphenol Aerospace’s collection of product literature thoroughly covers our expansive portfolio of advanced interconnect solutions. Technical Data, Datasheets, and Catalogs
icro-D june 07 - Amphenol-Air LB
3 TEL:(416)291-4401F AX:(416)292-0647 NAT OLL FREE 1-866-816-6540 E-MAIL:SALES @AMPHENOLCANADA.COM MICRO-D TABLE OF CONTENTS MICROMINIATURE CONNECTORS: GENERAL INFORMATION Why Use Amphenol Precision Stamped and Formed Contacts? p5 Connector / Component Terminology p6 Specifications
PRODUCT DATA DRAWING DATE REV DESCRIPTION
- nrn 45333 11/20 stw approved: checked: drawn: stw 11/12/20 stw 11/12/20 krr 11/12/20 rohs compliant.3759.51.2105.33.003 +-.002.0030.08 +-0.05 0.06.0651.65
Size 20 Contacts, Fixed IEC Publication 60807-2 Performance Level Two ...
MATERIALS AND FINISHES: Insulator: Nylon resin, UL 94V-0, black color. Contacts: Precision machined copper alloy. Contact Plating: Professional performance Gold flash over nickel plate. Other finishes available upon request. Shells: Steel with tin plate; zinc plate with chromate seal, stainless steel passivated.
Size 20 Contacts, Removable IEC Publication 60807-3 Performance Level Two
PLATING: STANDARD FINISH: Gold flash over nickel plate. OPTIONAL FINISHES: 0.000030 [0.76 µ] gold over nickel by adding “-14” suffix onto part number.Example: FC7520D-14 0.000050 inch [1.27µ] gold over nickel by adding “-15” suffix onto part number.
D D - A NEXUS
±.01[0.3] .003[0.08] tolerances: unless otherwise specified: dimensions are in inches &/or [mm] dwn.by appr.by checked by date date date size dwg. no. do not scale dwg. sheet 1 of stamford,conn b nexus.099.514.514.381.435.750.050.522.633 10-cond plug a new release 4/2 panel mount 2012 hr jul-05-11 item # part # qty description 1map-60-15 plug ...
LOW PROFILE SCORPION - amphenol.co.jp
1 Materials and Finishes: Insulators: Glass-filled polyester, UL 94V-0. Black color (Blue optional). Contacts: Precision machined copper alloy with gold flash over nickel plate. Other finishes available upon request. Mounting Brackets: Brass with tin plate. Push-on Fasteners: Copper alloy with tin plate. Float Mount Bushings: Steel with zinc plate. Electrical Characteristics:
Amphenol Aerospace
Amphenol Aerospace
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.
PROFESSIONAL QUALITY D Sub FIXED CONTACT STANDARDDENSITY D-SUBMINIATURE ...
ContactMATERIALS AND FINISHES: Solder cup contacts - 0.042 inch [1.06mm] Terminations: minimum hole diameter for 20 AWG [0.5mm 2] wire maximum. Straight Printed Board Mount - 0.024 inch [0.61mm] termination diameter. Right Angle (90°) Printed Board Mount -
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DATE APPROVED
.447±.003 11.35±0.08 3.96 max panel thickness.156 max.065 1.65 interpret dimensions and tolerances date approved revision history rev description see notes see notes scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 sf1158-6001 3) break ...
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.
Module 18plus - el-cab.com.pl
The ESS20-003 or ESS30-S003 have an integral auxiliary contact LED load terminal 17 Module 18plus can be used in combination with the following plug-in type overcurrent protection devices: l two terminals – 13 (supply in 18plus-EM) and 14 (output in 18plus-Thermal-magnetic circuit breaker 2210-S l Electronic circuit breakers ESS20-003, ESS30-S003
Module 18plus - el-cab.com.pl
The ESS20-003 or ESS30-S003 have an integral auxiliary contact LED load terminal 17 Module 18plus can be used in combination with the following plug-in type overcurrent protection devices: l two terminals – 13 (supply in 18plus-EM) and 14 (output in 18plus-Thermal-magnetic circuit breaker 2210-S l Electronic circuit breakers ESS20-003, ESS30-S003
Module 18plus - el-cab.com.pl
The ESS20-003 or ESS30-S003 have an integral auxiliary contact LED load terminal 17 Module 18plus can be used in combination with the following plug-in type overcurrent protection devices: l two terminals – 13 (supply in 18plus-EM) and 14 (output in 18plus-Thermal-magnetic circuit breaker 2210-S l Electronic circuit breakers ESS20-003, ESS30-S003
Module 18plus - el-cab.com.pl
The ESS20-003 or ESS30-S003 have an integral auxiliary contact LED load terminal 17 Module 18plus can be used in combination with the following plug-in type overcurrent protection devices: l two terminals – 13 (supply in 18plus-EM) and 14 (output in 18plus-Thermal-magnetic circuit breaker 2210-S l Electronic circuit breakers ESS20-003, ESS30-S003
www.amphenol-industrial.com
We would like to show you a description here but the site won’t allow us.
Module 18plus - el-cab.com.pl
The ESS20-003 or ESS30-S003 have an integral auxiliary contact LED load terminal 17 Module 18plus can be used in combination with the following plug-in type overcurrent protection devices: l two terminals – 13 (supply in 18plus-EM) and 14 (output in 18plus-Thermal-magnetic circuit breaker 2210-S l Electronic circuit breakers ESS20-003, ESS30-S003