Search Results for cable core labels printer rolly machine set up and printing
Installing the Sensor - amphenol-sensors.com
set screw. A one-minute stabilization warmup will take place. Internal Label for Non-Display Units Jumper Settings for Non-Display (a) and Display (b) Units Note: Example b shows outputs of CO2 — 4-20 mA and CO2 — 0-10 V, humidity— 4-20 mA, and active temperature — 0-5 V. Amphenol Advanced Sensors 6860 Cortona Dr., Suite B Goleta, CA 93117
Assembly Instructions-C34 Amphenol TNC
Amphenol Conn. Cable Stripping Dimensions,In.(mm) Number Type ac 79075 TNC Angle Plug RG-58 .281(7.1) .109(2.8) 79875 TNC Plug RG-58 .281(7.1) .109(2.8) 79600 TNC Jack RG-58 .300(7.5) .110(2.8) Step 1 Place nut, washer (when supplied) and gasket over cable and strip jacket to dimension a shown in table above. Step 2 Comb out braid and fold out ...
Installation & Services - Amphenol Global Interconnect Systems
Amphenol services don’t end at the engineering and manufacturing of fiber connectivity, cabling assemblies and power management/distribution.
Complete End-to-End Solution - Amphenol RF
Panel and external mounted cable designs ... Set-Top Box. Surveying Equipment. Security Cameras. Applications. Ordering Information. i Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Part Number. SMA;
Temposonics
Temposonics® R-Series EtherNet/IP TM Operation Manual I 4 I 3. Identification 3.1 Order structure of R-Series RP Temposonics® order code a Sensor model R P Profile b Design S Magnet slider, joint on top (Part number: 252182) V Magnet slider, joint at front (Part number: 252184) M U-magnet, OD33 (Part number: 251416-2) d Connection type D 5 6 2 × 4 pin M12 female, 1 × 4 pin M8 male
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
CABLE ASSEMBLY INSTRUCTIONS 195 CABLE ASSEMBLY INSTRUCTIONS CRIMP – CRIMP STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3.
Installing the Sensor - amphenol-sensors.com
set screw. A one-minute stabilization warmup will take place. Internal Label for Non-Display Units Jumper Settings for Non-Display (a) and Display (b) Units Note: Example b shows outputs of CO2 — 4-20 mA and CO2 — 0-10 V, humidity— 4-20 mA, and active temperature — 0-5 V. Amphenol Advanced Sensors 6860 Cortona Dr., Suite B Goleta, CA 93117
262112 - amphenolrf.com
Title: C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\SET_5\262112.dwg Author: gary Created Date: 12/14/2003 1:36:36 PM
Complete End-to-End Solution - amphenolrf.com
Panel and external mounted cable designs • Waterproof IP67 configurations available • Custom solutions upon request. External RF Antennas. Complete End-to-End Solution. Overview. Amphenol RF offers a wide variety of external RF antennas which complement our expansive portfolio of RF connector interfaces. External antennas are
Installing the Sensor - amphenol-sensors.com
set screw. A one-minute stabilization warmup will take place. Internal Label for Non-Display Units Jumper Settings for Non-Display (a) and Display (b) Units Note: Example b shows outputs of CO2 — 4-20 mA and CO2 — 0-10 V, humidity— 4-20 mA, and active temperature — 0-5 V. Amphenol Advanced Sensors 6860 Cortona Dr., Suite B Goleta, CA 93117
Model 691A26 Powered Junction Box Installation and Operating Manual - PCB
bottom panel of the box and install the proper sized cable strain relief clamp (cable conduit can also be attached at the knocked out hole if desired). Feed in the power line cable and make the necessary connections to the screw terminals located at the bottom of the circuit board mounted to the inside rear panel. The label below this
Operation Manual R-Series Powerlink 551657 RevA EN
is jeopardized by starting machines. 2.4 Safety instructions for use in explosion-hazardous areas The sensor is not suitable for operation in explosion-hazardous areas. 2/ See also applicable MTS Sensors terms of sales and delivery on: www.mtssensors.com 2.5 Warranty MTS Sensors grants a warranty period for the Temposonics®
Disturber Mitigation Application Note r2 - Charles Industries
and the RT feeds the new DSLAM (blue line), the existing twisted pair cable bundle (yellow line) still serves the end customers. The cable bundle now contains both existing DSL services (red line) provided from the C.O., and new DSL/Video services from the RT (green line). At the
Model 1380-01A Rod end load cell Installation and Operating Manual - PCB
Cables X O O O O O Plastic O O O O O O Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572.
Assembly Instructions-C25 Amphenol BNC
Step 1 Place nut, washer (when supplied) and gasket over cable and strip jacket to dimensiona shown in table above. Step 2 Comb out braid and fold out. Trim insulation off center conductor to dimension c shown in table above. [For RG-62, 71 and 210/U cable, trim an additional .032"(0.8mm) of insulation off center conductor and add bushing.] Tin
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
Model JR Cable Connector Installation and Operating Manual
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
122401 - amphenolrf.com
Title: C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\SET_5\122401.DWG Author: gary Created Date: 12/14/2003 12:52:54 PM
FP4X1-2.54-MS-3 - Sheet1
based on final pcb stack-up information. 5. signal traces outside the connector area should be 50+/-2 ohms impedance. 6. board stiffener recommended for pcb's less than 1.5mm thick the circiut must be designed carefully in order to minimize coupling to surrounding or underlying .05 x y x cl.05 y ground metal no soldermask y cl.05 cl x y x v 2 ...
Versatile Brackets for Multiple Deployment Applications
wide array of telecommunications, broadband cable and utility equipment. They can be mounted to wood or steel mesh backboards, utility poles, and interior or exterior walls. Left: Small Universal Bracket (SU) 12.5”H x 3”W 8 “T” Slot Positions Right: Medium Universal Bracket (MU) 21.6”H x 3”W 17 “T” Slot Positions Product Features