Search Results for cable xlr para que sirve
00176590902 - Amphenol Air LB
1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
HF Antennas AAC 1/... - AMPHENOL PROCOM
The necessary supply voltage (12 – 15 V DC) for the amplifier is delivered through the downlead coaxial cable from the junction box with mains power supply, type JB 230 (230 VAC) or JB 115 (115 VAC), which separates DC and RF-signals. Up to 200 m of RG 213/U coaxial cable can be used between antenna and junction box with only minor degrading ...
Helios H4 Panel Connector - Amphenol
Additionally, cable assemblies that were passing thru a hard surface (like a PV module frame) needed to have a means of allowing a simple connection or discon - nection to facilitate assembly or device removal. AIO SOLUTION The H4 Panel Connector in both male and female configura -
Accessories for 2M Micro-Miniature Connectors - Amphenol Aeropace ...
A complete line of accessories for all 2M connectors including backshells, protection caps, strain reliefs, micro-band adapters, as well as the 2M Python - the low-profile EMI/RFI plug and backshell combination.
Learning through playing - Lutze Inc.
The LÜTZE SUPER CABLE app can be downloaded for free from the Apple App Store and the Google Play Store. Number of characters: 979 Press contact Wolfram Hofelich Friedrich Lütze GmbH Bruckwiesenstr. 17-19 71384 Weinstadt, Germany info (at) luetze.de Tel +49 7151 6053-0 Fax +49 7151 6053-277
Join our Mailing List! - Endevco
The Forefront of Innovation — Delivered Straight to Your Inbox. Join our mailing list for proven test and measurement strategies, product updates, exclusive offers, and more.
DAV3V3P543G40LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Full Power 3V3 Pin Right Angle Solder 40A, Europe Standard, 500 Cycles, Front: Female Screw Lock UNC 4.40, Back: Harpoons for 1.6mm PCB Thickness.
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
for Ø.085 cable checked: approved: drawn: stw 07/02/08 stw 07/02/08 dal 07/02/08 rohs compliant size date approved revision history rev description see notes see notes scale: 16:1 third angle projection dwg. no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 3221 ...
DT800 235kHz, 100W, Smart™ Sensor, Plastic with Valve, NMEA 2000®, 0 ...
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
B164 50/200kHz, 1kW, 0° Tilt, Garmin 6-Pin, DT - AIRMAR EMEA
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
300549 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
Wideband Ground-Air dipole, 0 dBd, 225 - 400 MHz 470.02.05
Radiator Feed PTFE dielectric coaxial cable Radome Material / Colour GRP tube white, 128 mm dia. Length 1100 mm / 43.31 in. Wind Area 0.169 sq. m / 1.82 sq. ft. Wind Load 210 N (160 km/h) Weight 4 kg / 8.82 lb. Mounting Integral base clamp mounts directly to 50 mm dia. pole Nato Stock No. 5985-25-132-3733 Environmental
LEAP OBT Socket | Leap | Optical Transceivers | Integrated Solutions ...
The LEAP® OBT socket has been designed to host the LEAP OBT optical modules (standard & rugged). The socket is soldered onto the PCB. The socket is soldered via the corner solder pads and the electrical interfaces consists of 225 BGA solder balls.
00112920539 - Amphenol Air LB
Cover BJT rail M5 5 BJT
MGT-5015 Reverse Bayonet Coupling - Amphenol Aerospace
Temper-Grip contacts can increase ampacity by up to 40 percent, allowing you to increase the value of your system or potentially downsize your cable size and the space you occupy on your panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into and are perfect for any high-temperature ...
FAQ | Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0l-18cg-xx eco-mate,cord grip, size 18 b1 - released drawing jan-18-2014 arrow materials list size process specifications:
Certificate of Approval - Amphenol Interconnect Product Corp
Design and manufacture of electronic connectors, busbars and cable assemblies. Rhett Wang Area Operations Manager, North Asia Issued by: Lloyd's Register Quality Assurance Limited . Author: Cao, Jian-Wei Created Date:
12 things FINAL2 - Wilcoxon Sensing Technologies
Shielded cable is required with the shield terminated at the enclosure (not the sensor) to avoid ground loops and static charge build up Sensors should be designed to withstand ESD (electro-static discharge) up to 20,000 Volts, however this specification is not typically listed on data sheets and should be
Model 223B Link ICP® quartz force sensor, 12k lb comp., 4k lb ... - PCB
Cables X O O O O O Plastic O O O O O O Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572.