Search Results for cable xlr para que sirve
Module For crimped contacts Socket With peripheral sealing 1 contact ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
00611405307 - Amphenol Air LB
ABS1339 cable clamps. ABS1339 clamps - fluorated silicone (blue) ABS1339Light cable clamps; CC1339Light cable clamps; ABS2195 cable clamps; CC5516 cable clamps; CC5516Light cable clamps; 3262 cable clamps; 3261 cable clamps for Aero. 3261 wiring accessories; ABS1424 brackets; ABS1688 brackets. ABS1688 brackets - B type ; ABS1688 brackets - C ...
Model TLD356A15 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Cables X O O O O O Plastic O O O O O O Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. ...
RTS016N4P03 Receptacle, square flange, 4 positions, size 16,
RTS0L-16CG Back Shell size 16, cable range 10.0mm-17.0mm. REQUEST A QUOTE. RTS16CCRG Coding color ring, Green, size 16. Comparable to PN# UTS616CCRG. REQUEST A QUOTE. RTS16CCRR Coding color ring, Red, size 16. Comparable to PN# UTS616CCRR. REQUEST A QUOTE.
HVAC for Medical Facilities Brochure - amphenolsensors.com
HVAC for Medical Facilities Brochure - amphenolsensors.com
00111230025 - Amphenol Air LB
Tool Insertion / Extraction Contacts #16
Amphenol Network Solutions > Products > Power > DC Power ...
Amphenol Network Solutions brand of power panels continues to be updated with more best-in-class features. Our 1RU family has been expanded with the addition of the 250TPA08 model, offering dual 8x8 TPA fuse positions with 250 amps continuous per feed, and a max rating of up to 50A each with optional connectorized outputs, and optional nrgSMART™ individual circuit current monitoring.
SMA Straight Plug to SMA Straight Plug LMR-200 50 Ohm 4 M ARC
SMA Straight Plug to SMA Straight Plug LMR-200 50 Ohm 4 M ARC (157.48 Inches)
Receptacle Short flanged 2 Modules Metallic Shielded Black nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Amphenol Network Solutions > UNIVERSAL ISO MAT'L
This part is no longer available. Please contact your Inside Sales Representative at 509-926-6000
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
12.0 ± 0 - SV Microwave
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPS R/A Female ( 3822-40001 ) SMA Bulkhead Female ( 2944-6001 )
Telaire T8000-R Series - amphenol-sensors.com
The USB cable supplies power to the Ventostat, negating the need for a separate power supply. The T2090 UIP software kit is supplied with a USB cable and software CD. E for Euro case nothing for US case GN for no brand T8100 (0-2000 ppm) — D-- — R T8200 (0-5000 ppm) — D-- — 5P ...
Quick Push Lock Circular Connectors | Amphenol LTW
ALTW’s X-Lok Series connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Polycarbonate Pendant Box Assembly - TPC Wire
%PDF-1.4 %âãÏÓ 79 0 obj > endobj xref 79 50 0000000016 00000 n 0000001735 00000 n 0000001907 00000 n 0000003017 00000 n 0000003450 00000 n 0000003784 00000 n 0000004399 00000 n 0000004643 00000 n 0000004987 00000 n 0000005162 00000 n 0000020498 00000 n 0000034814 00000 n 0000046773 00000 n 0000061061 00000 n 0000073958 00000 n 0000086615 00000 n 0000101826 00000 n 0000115359 00000 n ...
RT07148SNH Jam Nut Receptacle, Female, with O-ring Seal, 16AWG, 13A/300V
RT0L-14CG-S2 Long Backshell (straight), Shell Size 14, Cable Range 8.5-12.5mm. REQUEST A QUOTE. RT0S-14CG-NS1 Short Backshell (straight), Shell Size 14, 6.0-10.5mm. REQUEST A QUOTE. RT614DCG Plug Dust Cap with Chain Shell Size 14. Compatible to part # UTG614DCG. REQUEST A QUOTE.
Centaur ExaMAX for Military 85 ohms - Amphenol Aerospace
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur. 1:40. Combine the best of both worlds with Centaur. 1:22. Centaur: Rugged High-Speed Versatility. 1:37. Game On with Centaur Sagittarius! ...
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
Compliance with EN60079-15: 2006 Electrical apparatus for explosive ...
RJFTVX plug contains a cable entry: an increased safety metallic gland (EExeII2G/D) suitable for use in Zone 2 and compliant with EN60079-0 and EN60079-7. The acceptable outside cable diameters are from 6mm to 12mm. The torques to apply with this gland are: - torque on body of metallic gland = 13Nm - torque on nut of metallic gland = 11Nm 17.
GigaStax Rugged PicoConn - Amphenol Aerospace
assemblies to be connected using an FFC cable to form a 10 port switch. Features & Benefits: Part Number CF-02BBGSP GigaStax Rugged PicoConn. Documents Request Quote. GigaStax Rugged PicoConn Datasheet CF-02BBGSP - GigaStax Rugged PicoConn Datasheet View Download. First Name. Last Name. Job Title. Email address. Company ...