Search Results for cad
SMPM Male to Male Bulkhead Hermetic Adapter, FD - SV Microwave
EU RoHS Directive 2011/65/EU Compliant . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMA Male Connector, R/A for RG-174 Cable - SV Microwave
SV Microwave has released the SMA Male Connector, R/A for RG-174 Cable M39012/56-3126. Check out the stock details and place your order today!
BMZ (Size 8) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly ...
The BMZ (Size 8) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 Cable 7093-0280 was designed and developed by SV Microwave.
EBY Pluggable Headers - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
BMA Male to SMA Female Adapter | SF1158-6001 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
CUSTOMER OUTLINE DRAWING - amphenolrf.com
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
SMA Male Low Profile to SMA Male Low Profile 6" Cable ... - SV Microwave
SV Microwave introduced the SMA Male Low Profile to SMA Male Low Profile 6" Cable Assembly for .085 Cable 7029-3637. Explore the product specs here!
BMZ Socket D38999 Contact (Size 8) for .085 Cable - SV Microwave
SV engineers designed and manufactured the BMZ Socket D38999 Contact (Size 8) for .085 Cable SF9811-6000. Get the product through our distributors.
Type N Female Bulkhead Connector for .085 Cable - SV Microwave
Check out the Type N Female Bulkhead Connector for .085 Cable 5021-00026, designed and developed by SV engineers. Place an order to enhance your RF connections.
3046-6010-18 - Model - XMA Corp
b c 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified apply before / after processing finish: inches
catalogs | Amphenol Global Search | Amphenol
D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications.
BMB Male PCB Surface Mount Connector, R/A, SB (CPW / Microstrip)
The BMB Male PCB Surface Mount Connector, R/A, SB (CPW / Microstrip) by SV Microwave. It has superior electrical and mechanical specifications.
EB1509 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
71609-304LF | DUBOX® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 8 Positions, 2.54mm (0.100in) Pitch
ROHS Compliant Alternatives to Cadmium Plating
Shell-to-shell conductivity, <2.5 millivolts; 500 mating cycles; Up to 1000-hour salt spray requirement (AP-93 plating) Temperature Rating: 347 °F (175 °C) (392 °F/200 °C for AP-93)
SMPS Male PCB Surface Mount, 4 Port (Glass Seal), FD - SV Microwave
SV's SMPS Male PCB Surface Mount, 4 Port (Glass Seal), FD, 9311-20027 Connector features a glass dielectric. Access the design resources CAD Model and Datasheet.
h-mtd | Amphenol Global Search | Amphenol
Model 352C23:Platinum Stock Products; Miniature, lightweight (0.2 gm), ceramic shear ICP® accel., 5 mV/g, 2 to 10k Hz, 10-ft detachable cable
SMP Female to SMA Male Adapter SF1129-6154 - SV Microwave
Elevate your RF connections with highly performable SMP Female to SMA Male Adapter SF1129-6154. Check out the product availability here!
SMP Female R/A to SMA Male R/A 6" Cable Assembly for .085 Cable
The SMP Female R/A to SMA Male R/A 6" Cable Assembly for .085 Cable" 7012-1327. Meet SV's quality-filled product for consistent RF performance.
EB755 Series - 7.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...