Search Results for cad
2.92mm Female to SMP Male, FD, Flange Mount Adapter, 2 Hole, with ...
A 2.92mm Female to SMP Male, FD, Flange Mount Adapter, 2 Hole, with Screws 1115-6124 is now available at SV Microwave. Check out the stock details.
SMPM Male Shroud Driver, CM 500-32-009 | SV Microwave
SV Microwave has released the SMPM Male Shroud Driver, CM 500-32-009. Get products through our distributors. Place your order today!
BMA (Size 8) D38999 Pin Contact to SMA Male 24" Cable Assembly for .141 ...
The BMA (Size 8) D38999 Pin Contact to SMA Male 24" Cable Assembly for .141 Cable 7093-0185 by SV engineers. Place your order today!
VENT-PQ1NBK-N8002: Pressure Relief Vent Connector - Amphenol LTW
VENT-PQ1NBK-N8002, ALTW’s pressure relief vent Snap-In Plastic series are engineered to equalize the pressure inside/outside the sealed enclosure and prevent heat dissipation of electronic components from shortening devices' service life and affecting components performances.
2.4mm Male to SMPM Female 6" Cable Assembly for .085 Cable
SV Microwave proudly presents a 2.4mm Male to SMPM Female 6" Cable Assembly for .085 Cable 7016-0070. The perfect cable assembly for your RF needs.
SMP Male QB Solderless PCB Compression Mount Connector, 2 Hole ...
The SMP Male QB Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF1211-66214 with keyed coupling. Access the app note to learn more!
2.92mm Male to SMPM Male Adapter, SB - SV Microwave
SV Microwave introduces a 2.92mm Male to SMPM Male Adapter, SB SF1115-6087, the adapter with superior environmental performing capacity. Explore now!
TNC Male Cable Connector, Lockwire Holes, for RG-142 Cable
TNC Male Cable Connector, Lockwire Holes, for RG-142 Cable M39012/26-0011. The perfect cable connector with great features at SV Microwave.
SMA Female Connector for .085 Cable 2921-6002 - SV Microwave
SV Microwave offers the SMA Female Connector for .085 Cable 2921-6002. This single port connector is now available with our suppliers. Explore today!
SMP Female QB to SMA Male 6" Cable Assembly for .085 Cable
The SMP Female QB to SMA Male 6" Cable Assembly for .085 Cable 7012-1085 with higher ranking features is now available in stock at Digi-Key Electronics.
SMPM Male PCB Surface Mount Connector (Glass Seal), SB
SV Microwave offers SMPM Male PCB Surface Mount Connector (Glass Seal), SB product with highly performable features. Check it out now!
SDB-09BMMA-SL7001: D-Sub Connector - Amphenol LTW
SDB-09BMMA-SL7001, ALTW D-Sub connectors are developed in 5 different standard housing fit for standard pin contact & sealed for ingress protection up to IP68
CBD-08RMFS-QC8001: X-Lok Connector - Amphenol LTW
CBD-08RMFS-QC8001, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
SMPM Male QB Bulkhead to SMA Male 12" Cable Assembly for .047 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
BMA Female Flange Mount Connector, 2 Hole, for .085 Cable - SV Microwave
The BMA Female Flange Mount Connector, 2 Hole, for .085 Cable SF1733-6006 with passivated finish is now available at SV Microwave. Place your order now!
SMPS Male PCB Edge Launch Connector (Tin Dipped), FD - SV Microwave
The SMPS Male PCB Edge Launch Connector (Tin Dipped), FD 3811-40003-TD. Look over the technical specifications based on different environments.
SMA Female PCB Compression Mount Connector, 2 Hole
SV Microwave offers SMA Female PCB Compression Mount Connector, 2 Hole SF2921-6920 with high mighty performance. Explore in live!
CAP-WAAMQMA1: X-Lok Connector - Amphenol LTW
CAP-WAAMQMA1, ALTW’s X-Lok Series connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
SMP Male Thread-In Connector (.018"), FD - SV Microwave
SV Microwave presents the SMP Male Thread-In Connector (.018"), FD" SF1279-6001. Check out the detailed technical specifications and features now!
BMMA Female Bulkhead Connector for .085 Cable - SV Microwave
SV Microwave released the BMMA Female Bulkhead Connector for .085 Cable 1444-6001. Access the design resources to learn more about the product!